NX Open C++ Reference Guide
|
Represents a Motion::OutputPortAssociation . More...
Public Member Functions | |
NXString | AssociatedPortName () |
Returns the created and associated port name Created in NX11.0.0. More... | |
NXOpen::Motion::ControlPort * | Port () |
Returns the associated port Created in NX11.0.0. More... | |
void | SetAssociatedPortName (const NXString &associatedPortName) |
Sets the created and associated port name Created in NX11.0.0. More... | |
void | SetAssociatedPortName (const char *associatedPortName) |
Sets the created and associated port name Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Motion::PortAssociation | |
NXString | Name () |
Returns the mechatronics port name Created in NX11.0.0. More... | |
NXOpen::Expression * | Offset () |
Returns the offset Created in NX11.0.0. More... | |
NXOpen::Expression * | ScaleFactor () |
Returns the scale factor Created in NX11.0.0. More... | |
void | SetName (const NXString &name) |
Sets the mechatronics port name Created in NX11.0.0. More... | |
void | SetName (const char *name) |
Sets the mechatronics port name Created in NX11.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Motion::OutputPortAssociation .
This class contains the port association for the output of a mechatronics element
To create a new instance of this class, use NXOpen::Motion::MechatronicsBuilder::NewOutputListItem
Created in NX11.0.0.
NXString NXOpen::Motion::OutputPortAssociation::AssociatedPortName | ( | ) |
Returns the created and associated port name
Created in NX11.0.0.
License requirements : mechanisms ("MECHANISMS")
NXOpen::Motion::ControlPort* NXOpen::Motion::OutputPortAssociation::Port | ( | ) |
Returns the associated port
Created in NX11.0.0.
License requirements : mechanisms ("MECHANISMS")
void NXOpen::Motion::OutputPortAssociation::SetAssociatedPortName | ( | const NXString & | associatedPortName | ) |
Sets the created and associated port name
Created in NX11.0.0.
License requirements : mechanisms ("MECHANISMS")
associatedPortName | associatedportname |
void NXOpen::Motion::OutputPortAssociation::SetAssociatedPortName | ( | const char * | associatedPortName | ) |
Sets the created and associated port name
Created in NX11.0.0.
License requirements : mechanisms ("MECHANISMS")
associatedPortName | associatedportname |