NX Open C++ Reference Guide
|
Represents a NXOpen::Motion::LoadTransferBuilder
To create a new instance of this class, use NXOpen::Motion::LoadTransferCollection::CreateLoadTransferBuilder
Default values.
More...
Public Member Functions | |
std::vector < NXOpen::Motion::Graph * > | CreateGraphObjects () |
Creates graph objects. More... | |
std::vector< int > | GetRecordedSteps () |
Returns recorded steps. More... | |
NXOpen::SelectNXObjectList * | Link () |
Returns the link Created in NX9.0.0. More... | |
void | SetRecordedSteps (const std::vector< int > &steps) |
Sets recorded steps Created in NX9.0.0. More... | |
void | SetVectorScale (double vectorScale) |
Sets the vector scale Created in NX9.0.0. More... | |
void | StoreGraphInAfu (const NXString &afu) |
Stores graph objects in afu file Created in NX9.0.0. More... | |
void | StoreGraphInAfu (const char *afu) |
Stores graph objects in afu file Created in NX9.0.0. More... | |
double | VectorScale () |
Returns the vector scale Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::Motion::MotionBuilder | |
double | DisplayScale () |
Returns the icon display scale Created in NX5.0.0. More... | |
NXString | GroupName () |
Returns the group name Created in NX5.0.0. More... | |
NXOpen::Motion::MotionObject::GroupType | GroupType () |
Returns the group type Created in NX5.0.0. More... | |
void | SetDisplayScale (double displayScale) |
Sets the icon display scale Created in NX5.0.0. More... | |
void | SetGroupName (const NXString &groupName) |
Sets the group name Created in NX5.0.0. More... | |
void | SetGroupName (const char *groupName) |
Sets the group name Created in NX5.0.0. More... | |
void | SetGroupType (NXOpen::Motion::MotionObject::GroupType groupType) |
Sets the group type Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Motion::LoadTransferBuilder
To create a new instance of this class, use NXOpen::Motion::LoadTransferCollection::CreateLoadTransferBuilder
Default values.
Property | Value |
---|---|
VectorScale |
1.0 |
Created in NX9.0.0.
std::vector<NXOpen::Motion::Graph *> NXOpen::Motion::LoadTransferBuilder::CreateGraphObjects | ( | ) |
Creates graph objects.
std::vector<int> NXOpen::Motion::LoadTransferBuilder::GetRecordedSteps | ( | ) |
Returns recorded steps.
NXOpen::SelectNXObjectList* NXOpen::Motion::LoadTransferBuilder::Link | ( | ) |
Returns the link
Created in NX9.0.0.
License requirements : mechanisms ("MECHANISMS")
void NXOpen::Motion::LoadTransferBuilder::SetRecordedSteps | ( | const std::vector< int > & | steps | ) |
Sets recorded steps
Created in NX9.0.0.
License requirements : mechanisms ("MECHANISMS")
steps | steps |
void NXOpen::Motion::LoadTransferBuilder::SetVectorScale | ( | double | vectorScale | ) |
Sets the vector scale
Created in NX9.0.0.
License requirements : mechanisms ("MECHANISMS")
vectorScale | vectorscale |
void NXOpen::Motion::LoadTransferBuilder::StoreGraphInAfu | ( | const NXString & | afu | ) |
Stores graph objects in afu file
Created in NX9.0.0.
License requirements : mechanisms ("MECHANISMS")
afu | The name of the AFU file to store the graph results |
void NXOpen::Motion::LoadTransferBuilder::StoreGraphInAfu | ( | const char * | afu | ) |
Stores graph objects in afu file
Created in NX9.0.0.
License requirements : mechanisms ("MECHANISMS")
afu | The name of the AFU file to store the graph results |
double NXOpen::Motion::LoadTransferBuilder::VectorScale | ( | ) |
Returns the vector scale
Created in NX9.0.0.
License requirements : mechanisms ("MECHANISMS")