NX Open C++ Reference Guide
|
Represents a DamperBuilder
To create a new instance of this class, use NXOpen::Motion::DamperCollection::CreateDamperBuilder
Created in NX6.0.0.
More...
Public Member Functions | |
NXOpen::Motion::SelectFieldData * | CoefficientCurveProfile () |
Returns the coefficient profile Created in NX12.0.0. More... | |
NXOpen::Expression * | CoefficientExpression () |
Returns the translational coefficient expression Created in NX8.0.0. More... | |
NXOpen::CAE::Function * | CoefficientFunction () |
Returns the function tag. More... | |
NXOpen::Motion::ConnectorCoefficientTypes | CoefficientType () |
Returns the coefficient type Created in NX6.0.0. More... | |
NXOpen::Motion::ConnectorBuilder::ApplicationDirection | DamperAppDirection () |
Returns the application direction Created in NX12.0.0. More... | |
bool | DamperCustomizedSolver () |
Returns the option of using Customized Solver Created in NX12.0.0. More... | |
NXString | Name () |
Returns the name Created in NX6.0.0. More... | |
void | SetCoefficientFunction (NXOpen::CAE::Function *function) |
Sets the function tag. More... | |
void | SetCoefficientType (NXOpen::Motion::ConnectorCoefficientTypes coefficientType) |
Sets the coefficient type Created in NX6.0.0. More... | |
void | SetDamperAppDirection (NXOpen::Motion::ConnectorBuilder::ApplicationDirection appDirection) |
Sets the application direction Created in NX12.0.0. More... | |
void | SetDamperCustomizedSolver (bool customizedSolver) |
Sets the option of using Customized Solver Created in NX12.0.0. More... | |
void | SetName (const NXString &name) |
Sets the name Created in NX6.0.0. More... | |
void | SetName (const char *name) |
Sets the name Created in NX6.0.0. More... | |
NXOpen::Expression * | TorsionalCoefficientExpression () |
Returns the torsional coefficient expression Created in NX8.0.0. More... | |
Public Member Functions inherited from NXOpen::Motion::ConnectorBuilder | |
NXOpen::Motion::SelectLink * | ActionLink () |
Returns the action link. More... | |
NXOpen::Point * | ActionPoint () |
Returns the action point. More... | |
NXOpen::Motion::ConnectorBuilder::AttachmentType | Attachment () |
Returns the attachment type Created in NX6.0.0. More... | |
NXOpen::Motion::SelectJoint * | Joint () |
Returns the joint . More... | |
NXOpen::Motion::SelectLink * | ReactionLink () |
Returns the reaction link. More... | |
NXOpen::Point * | ReactionPoint () |
Returns the reaction point. More... | |
void | SetActionPoint (NXOpen::Point *actionPoint) |
Sets the action point. More... | |
void | SetAttachment (NXOpen::Motion::ConnectorBuilder::AttachmentType attachment) |
Sets the attachment type Created in NX6.0.0. More... | |
void | SetReactionPoint (NXOpen::Point *reactionPoint) |
Sets the reaction point. More... | |
Public Member Functions inherited from NXOpen::Motion::MotionBuilder | |
double | DisplayScale () |
Returns the icon display scale Created in NX5.0.0. More... | |
NXString | GroupName () |
Returns the group name Created in NX5.0.0. More... | |
NXOpen::Motion::MotionObject::GroupType | GroupType () |
Returns the group type Created in NX5.0.0. More... | |
void | SetDisplayScale (double displayScale) |
Sets the icon display scale Created in NX5.0.0. More... | |
void | SetGroupName (const NXString &groupName) |
Sets the group name Created in NX5.0.0. More... | |
void | SetGroupName (const char *groupName) |
Sets the group name Created in NX5.0.0. More... | |
void | SetGroupType (NXOpen::Motion::MotionObject::GroupType groupType) |
Sets the group type Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen::Motion::ConnectorBuilder | |
enum | ApplicationDirection { ApplicationDirectionBidirectional, ApplicationDirectionTensionOnly, ApplicationDirectionCompressionOnly } |
Definitions of application direction. More... | |
enum | AttachmentType { AttachmentTypeLink, AttachmentTypeSliderJoint, AttachmentTypeRevoluteJoint } |
Definitions of connector attachment type. More... | |
Represents a DamperBuilder
To create a new instance of this class, use NXOpen::Motion::DamperCollection::CreateDamperBuilder
Created in NX6.0.0.
NXOpen::Motion::SelectFieldData* NXOpen::Motion::DamperBuilder::CoefficientCurveProfile | ( | ) |
Returns the coefficient profile
Created in NX12.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Motion::DamperBuilder::CoefficientExpression | ( | ) |
Returns the translational coefficient expression
Created in NX8.0.0.
License requirements : None
NXOpen::CAE::Function* NXOpen::Motion::DamperBuilder::CoefficientFunction | ( | ) |
Returns the function tag.
Only valid if Motion::ConnectorCoefficientTypesSpline is set
Created in NX6.0.0.
License requirements : None
NXOpen::Motion::ConnectorCoefficientTypes NXOpen::Motion::DamperBuilder::CoefficientType | ( | ) |
Returns the coefficient type
Created in NX6.0.0.
License requirements : None
NXOpen::Motion::ConnectorBuilder::ApplicationDirection NXOpen::Motion::DamperBuilder::DamperAppDirection | ( | ) |
Returns the application direction
Created in NX12.0.0.
License requirements : None
bool NXOpen::Motion::DamperBuilder::DamperCustomizedSolver | ( | ) |
Returns the option of using Customized Solver
Created in NX12.0.0.
License requirements : None
NXString NXOpen::Motion::DamperBuilder::Name | ( | ) |
Returns the name
Created in NX6.0.0.
License requirements : None
void NXOpen::Motion::DamperBuilder::SetCoefficientFunction | ( | NXOpen::CAE::Function * | function | ) |
Sets the function tag.
Only valid if Motion::ConnectorCoefficientTypesSpline is set
Created in NX6.0.0.
License requirements : mechanisms ("MECHANISMS")
function | function |
void NXOpen::Motion::DamperBuilder::SetCoefficientType | ( | NXOpen::Motion::ConnectorCoefficientTypes | coefficientType | ) |
Sets the coefficient type
Created in NX6.0.0.
License requirements : mechanisms ("MECHANISMS")
coefficientType | coefficienttype |
void NXOpen::Motion::DamperBuilder::SetDamperAppDirection | ( | NXOpen::Motion::ConnectorBuilder::ApplicationDirection | appDirection | ) |
Sets the application direction
Created in NX12.0.0.
License requirements : mechanisms ("MECHANISMS")
appDirection | appdirection |
void NXOpen::Motion::DamperBuilder::SetDamperCustomizedSolver | ( | bool | customizedSolver | ) |
Sets the option of using Customized Solver
Created in NX12.0.0.
License requirements : mechanisms ("MECHANISMS")
customizedSolver | customizedsolver |
void NXOpen::Motion::DamperBuilder::SetName | ( | const NXString & | name | ) |
Sets the name
Created in NX6.0.0.
License requirements : mechanisms ("MECHANISMS")
name | name |
void NXOpen::Motion::DamperBuilder::SetName | ( | const char * | name | ) |
Sets the name
Created in NX6.0.0.
License requirements : mechanisms ("MECHANISMS")
name | name |
NXOpen::Expression* NXOpen::Motion::DamperBuilder::TorsionalCoefficientExpression | ( | ) |
Returns the torsional coefficient expression
Created in NX8.0.0.
License requirements : None