NX Open C++ Reference Guide
|
Represents a Motion::ConfigurationIntegerParameter . More...
Public Member Functions | |
int | ActualValue () |
Returns the actual value Created in NX11.0.0. More... | |
int | InitialValue () |
Returns the initial value Created in NX11.0.0. More... | |
void | SetActualValue (int actualValue) |
Sets the actual value Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Motion::ConfigurationParameter | |
NXString | Name () |
Returns the name Created in NX11.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Motion::ConfigurationIntegerParameter .
This class contains the port association for the output of a mechatronics element
No KF support
Created in NX11.0.0.
int NXOpen::Motion::ConfigurationIntegerParameter::ActualValue | ( | ) |
Returns the actual value
Created in NX11.0.0.
License requirements : mechanisms ("MECHANISMS")
int NXOpen::Motion::ConfigurationIntegerParameter::InitialValue | ( | ) |
Returns the initial value
Created in NX11.0.0.
License requirements : mechanisms ("MECHANISMS")
void NXOpen::Motion::ConfigurationIntegerParameter::SetActualValue | ( | int | actualValue | ) |
Sets the actual value
Created in NX11.0.0.
License requirements : mechanisms ("MECHANISMS")
actualValue | actualvalue |