NX Open C++ Reference Guide
|
Represents a Motion::ConfigurationParameter . More...
Public Member Functions | |
NXString | Name () |
Returns the name Created in NX11.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Motion::ConfigurationParameter .
This class contains the port association for the output of a mechatronics element
No KF support
Created in NX11.0.0.
NXString NXOpen::Motion::ConfigurationParameter::Name | ( | ) |
Returns the name
Created in NX11.0.0.
License requirements : mechanisms ("MECHANISMS")
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.