NX Open C++ Reference Guide
|
Represents a Motion BushingStiffnessCoefficients. More...
Public Member Functions | |
NXOpen::Motion::BushingCylindricalCoefficientsComponent * | CylindricalStiffnessCoefficients () |
Returns the cylindrical stiffness coefficients. More... | |
NXOpen::Motion::BushingGeneralCoefficientsComponent * | GeneralTorsionalStiffnessCoefficients () |
Returns the general torsinal coefficients. More... | |
NXOpen::Motion::BushingGeneralCoefficientsComponent * | GeneralTranslationalStiffnessCoefficients () |
Returns the general translational coefficients. More... | |
NXOpen::Motion::BushingSphericalCoefficientsComponent * | SphericalStiffnessCoefficients () |
Returns the spherical coefficients. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Motion BushingStiffnessCoefficients.
Created in NX12.0.0.
NXOpen::Motion::BushingCylindricalCoefficientsComponent* NXOpen::Motion::BushingStiffnessCoefficients::CylindricalStiffnessCoefficients | ( | ) |
Returns the cylindrical stiffness coefficients.
It is used in Motion::BushingBuilder::BushingTypesCylindrical case
Created in NX12.0.0.
License requirements : None
NXOpen::Motion::BushingGeneralCoefficientsComponent* NXOpen::Motion::BushingStiffnessCoefficients::GeneralTorsionalStiffnessCoefficients | ( | ) |
Returns the general torsinal coefficients.
It is used in Motion::BushingBuilder::BushingTypesGeneral case
Created in NX12.0.0.
License requirements : None
NXOpen::Motion::BushingGeneralCoefficientsComponent* NXOpen::Motion::BushingStiffnessCoefficients::GeneralTranslationalStiffnessCoefficients | ( | ) |
Returns the general translational coefficients.
It is used in Motion::BushingBuilder::BushingTypesGeneral case
Created in NX12.0.0.
License requirements : None
NXOpen::Motion::BushingSphericalCoefficientsComponent* NXOpen::Motion::BushingStiffnessCoefficients::SphericalStiffnessCoefficients | ( | ) |
Returns the spherical coefficients.
It is used in Motion::BushingBuilder::BushingTypesSpherical case
Created in NX12.0.0.
License requirements : None
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.