NX Open C++ Reference Guide
|
Represents a Motion BushingSphericalCoefficientsComponent. More...
Public Member Functions | |
NXOpen::Motion::SelectFieldData * | ConicalCurveProfile () |
Returns the conical curve profile. More... | |
NXOpen::Expression * | ConicalExpression () |
Returns the conical expression type Created in NX12.0.0. More... | |
NXOpen::CAE::Function * | ConicalFunction () |
Returns the conical function type Created in NX12.0.0. More... | |
NXOpen::Motion::ConnectorCoefficientTypes | ConicalType () |
Returns the conical coefficient type Created in NX12.0.0. More... | |
NXOpen::Motion::SelectFieldData * | RadialCurveProfile () |
Returns the radial curve profile. More... | |
NXOpen::Expression * | RadialExpression () |
Returns the radial expression type Created in NX12.0.0. More... | |
NXOpen::CAE::Function * | RadialFunction () |
Returns the radial function type Created in NX12.0.0. More... | |
NXOpen::Motion::ConnectorCoefficientTypes | RadialType () |
Returns the radial type Created in NX12.0.0. More... | |
void | SetConicalFunction (NXOpen::CAE::Function *conicalFunction) |
Sets the conical function type Created in NX12.0.0. More... | |
void | SetConicalType (NXOpen::Motion::ConnectorCoefficientTypes conicalType) |
Sets the conical coefficient type Created in NX12.0.0. More... | |
void | SetRadialFunction (NXOpen::CAE::Function *radialFunction) |
Sets the radial function type Created in NX12.0.0. More... | |
void | SetRadialType (NXOpen::Motion::ConnectorCoefficientTypes radialType) |
Sets the radial type Created in NX12.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Motion BushingSphericalCoefficientsComponent.
Created in NX12.0.0.
NXOpen::Motion::SelectFieldData* NXOpen::Motion::BushingSphericalCoefficientsComponent::ConicalCurveProfile | ( | ) |
Returns the conical curve profile.
It is available only when Motion::BushingSphericalCoefficientsComponent::SetConicalType is set to Motion::ConnectorCoefficientTypesProfile2d or Motion::ConnectorCoefficientTypesExpressionAndProfile2d
Created in NX12.0.0.
License requirements : mechanisms ("MECHANISMS")
NXOpen::Expression* NXOpen::Motion::BushingSphericalCoefficientsComponent::ConicalExpression | ( | ) |
Returns the conical expression type
Created in NX12.0.0.
License requirements : None
NXOpen::CAE::Function* NXOpen::Motion::BushingSphericalCoefficientsComponent::ConicalFunction | ( | ) |
Returns the conical function type
Created in NX12.0.0.
License requirements : None
NXOpen::Motion::ConnectorCoefficientTypes NXOpen::Motion::BushingSphericalCoefficientsComponent::ConicalType | ( | ) |
Returns the conical coefficient type
Created in NX12.0.0.
License requirements : None
NXOpen::Motion::SelectFieldData* NXOpen::Motion::BushingSphericalCoefficientsComponent::RadialCurveProfile | ( | ) |
Returns the radial curve profile.
It is available only when Motion::BushingSphericalCoefficientsComponent::SetRadialType is set to Motion::ConnectorCoefficientTypesProfile2d or Motion::ConnectorCoefficientTypesExpressionAndProfile2d
Created in NX12.0.0.
License requirements : mechanisms ("MECHANISMS")
NXOpen::Expression* NXOpen::Motion::BushingSphericalCoefficientsComponent::RadialExpression | ( | ) |
Returns the radial expression type
Created in NX12.0.0.
License requirements : None
NXOpen::CAE::Function* NXOpen::Motion::BushingSphericalCoefficientsComponent::RadialFunction | ( | ) |
Returns the radial function type
Created in NX12.0.0.
License requirements : None
NXOpen::Motion::ConnectorCoefficientTypes NXOpen::Motion::BushingSphericalCoefficientsComponent::RadialType | ( | ) |
Returns the radial type
Created in NX12.0.0.
License requirements : None
void NXOpen::Motion::BushingSphericalCoefficientsComponent::SetConicalFunction | ( | NXOpen::CAE::Function * | conicalFunction | ) |
Sets the conical function type
Created in NX12.0.0.
License requirements : mechanisms ("MECHANISMS")
conicalFunction | conicalfunction |
void NXOpen::Motion::BushingSphericalCoefficientsComponent::SetConicalType | ( | NXOpen::Motion::ConnectorCoefficientTypes | conicalType | ) |
Sets the conical coefficient type
Created in NX12.0.0.
License requirements : mechanisms ("MECHANISMS")
conicalType | conicaltype |
void NXOpen::Motion::BushingSphericalCoefficientsComponent::SetRadialFunction | ( | NXOpen::CAE::Function * | radialFunction | ) |
Sets the radial function type
Created in NX12.0.0.
License requirements : mechanisms ("MECHANISMS")
radialFunction | radialfunction |
void NXOpen::Motion::BushingSphericalCoefficientsComponent::SetRadialType | ( | NXOpen::Motion::ConnectorCoefficientTypes | radialType | ) |
Sets the radial type
Created in NX12.0.0.
License requirements : mechanisms ("MECHANISMS")
radialType | radialtype |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.