NX Open C++ Reference Guide
|
Represents a Motion BushingSphericalCoefficients. More...
Public Member Functions | |
NXOpen::Motion::BushingSphericalCoefficientsComponent * | DampingCoefficients () |
Returns the damping coefficients. More... | |
NXOpen::Motion::BushingSphericalCoefficientsComponent * | PreloadCoefficients () |
Returns the preload coefficients. More... | |
NXOpen::Motion::BushingSphericalCoefficientsComponent * | StiffnessCoefficients () |
Returns the stiffness coefficients. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Motion BushingSphericalCoefficients.
Created in NX12.0.0.
NXOpen::Motion::BushingSphericalCoefficientsComponent* NXOpen::Motion::BushingSphericalCoefficients::DampingCoefficients | ( | ) |
Returns the damping coefficients.
It is used in Motion::BushingBuilder::BushingTypesSpherical case
Created in NX12.0.0.
License requirements : None
NXOpen::Motion::BushingSphericalCoefficientsComponent* NXOpen::Motion::BushingSphericalCoefficients::PreloadCoefficients | ( | ) |
Returns the preload coefficients.
It is used in Motion::BushingBuilder::BushingTypesSpherical case
Created in NX12.0.0.
License requirements : None
NXOpen::Motion::BushingSphericalCoefficientsComponent* NXOpen::Motion::BushingSphericalCoefficients::StiffnessCoefficients | ( | ) |
Returns the stiffness coefficients.
It is used in Motion::BushingBuilder::BushingTypesSpherical case
Created in NX12.0.0.
License requirements : None
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.