NX Open C++ Reference Guide
|
Represents a collection of Runtime NC. More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::Mechatronics::RuntimeNCBuilder * | CreateRuntimeNcBuilder (NXOpen::Mechatronics::RuntimeNCObject *runtimeNCObject) |
Creates a NXOpen::Mechatronics::RuntimeNCBuilder . More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
NXOpen::Mechatronics::RuntimeNCObject * | FindObject (const NXString &name) |
Finds the NXOpen::Mechatronics::RuntimeNCObject with the given name. More... | |
NXOpen::Mechatronics::RuntimeNCObject * | FindObject (const char *name) |
Finds the NXOpen::Mechatronics::RuntimeNCObject with the given name. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a collection of Runtime NC.
To obtain an instance of this class, refer to NXOpen::Mechatronics::PhysicsManager
Created in NX9.0.0.
iterator NXOpen::Mechatronics::RuntimeNCCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Mechatronics::RuntimeNCBuilder* NXOpen::Mechatronics::RuntimeNCCollection::CreateRuntimeNcBuilder | ( | NXOpen::Mechatronics::RuntimeNCObject * | runtimeNCObject | ) |
Creates a NXOpen::Mechatronics::RuntimeNCBuilder .
runtimeNCObject | NXOpen::Mechatronics::RuntimeNCObject to be edited, if NULL then create a new one |
iterator NXOpen::Mechatronics::RuntimeNCCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::Mechatronics::RuntimeNCObject* NXOpen::Mechatronics::RuntimeNCCollection::FindObject | ( | const NXString & | name | ) |
Finds the NXOpen::Mechatronics::RuntimeNCObject with the given name.
An exception will be thrown if no object can be found with given name.
name | The name of the NXOpen::Mechatronics::RuntimeNCObject . |
NXOpen::Mechatronics::RuntimeNCObject* NXOpen::Mechatronics::RuntimeNCCollection::FindObject | ( | const char * | name | ) |
Finds the NXOpen::Mechatronics::RuntimeNCObject with the given name.
An exception will be thrown if no object can be found with given name.
name | The name of the NXOpen::Mechatronics::RuntimeNCObject . |
tag_t NXOpen::Mechatronics::RuntimeNCCollection::Tag | ( | ) | const |
Returns the tag of this object.