NX Open C++ Reference Guide
|
Represents a NXOpen::Mechatronics::RuntimeNCBuilder . More...
Public Member Functions | |
void | ExportNCCode (const NXString &ncFile) |
This method is used to export current loaded NC Code to disk file. More... | |
void | ExportNCCode (const char *ncFile) |
This method is used to export current loaded NC Code to disk file. More... | |
bool | FlagOfUsingContainer () |
Returns the flag which indicates whether to put the MCD connected objects to the specific 'Runtime NC' container or not. More... | |
bool | FlagOfUsingSpecifiedMCF () |
Returns the flag which indicates whether use the specified MCF or not. More... | |
void | GetAxesAndMachineEvents (std::vector< NXString > &axisNames, std::vector< NXString > &machineEventNames) |
This method is used to get the axes that involved the motion of CSE output event, and the machine event (e.g. More... | |
NXOpen::TaggedObject * | GetMCDConnection (bool isAxis, const NXString &axisOrEventName) |
This method is used to get the MCD connected object to the specified axis or machine event. More... | |
NXOpen::TaggedObject * | GetMCDConnection (bool isAxis, const char *axisOrEventName) |
This method is used to get the MCD connected object to the specified axis or machine event. More... | |
void | LoadNCFile (const NXString &ncFile) |
This method is used to load NC file. More... | |
void | LoadNCFile (const char *ncFile) |
This method is used to load NC file. More... | |
NXString | Name () |
Returns the name. More... | |
void | RunCSE (bool *isRunningOK, NXString *errMsg, int *lineNum, NXString *ncLine) |
This method is used to run NC Code via CSE in order to get output events Created in NX9.0.0. More... | |
void | SetFlagOfUsingContainer (bool flagOfUsingContainer) |
Sets the flag which indicates whether to put the MCD connected objects to the specific 'Runtime NC' container or not. More... | |
void | SetFlagOfUsingSpecifiedMCF (bool flagOfUsingSpecifiedMCF) |
Sets the flag which indicates whether use the specified MCF or not. More... | |
void | SetMCDConnection (bool isAxis, const NXString &axisOrEventName, NXOpen::TaggedObject *mcdConnectedTag) |
This method is used to set the MCD connected object to the specified axis or machine event Created in NX9.0.0. More... | |
void | SetMCDConnection (bool isAxis, const char *axisOrEventName, NXOpen::TaggedObject *mcdConnectedTag) |
This method is used to set the MCD connected object to the specified axis or machine event Created in NX9.0.0. More... | |
void | SetName (const NXString &name) |
Sets the name. More... | |
void | SetName (const char *name) |
Sets the name. More... | |
void | SetSpecifiedMCF (const NXString &specifiedMCF) |
Sets the user specified MCF File. More... | |
void | SetSpecifiedMCF (const char *specifiedMCF) |
Sets the user specified MCF File. More... | |
NXString | SpecifiedMCF () |
Returns the user specified MCF File. More... | |
void | UpdateNCCode (std::vector< NXString > &ncCodeLines) |
This method is used to update NC code. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Mechatronics::RuntimeNCBuilder .
To create a new instance of this class, use NXOpen::Mechatronics::RuntimeNCCollection::CreateRuntimeNcBuilder
Created in NX9.0.0.
void NXOpen::Mechatronics::RuntimeNCBuilder::ExportNCCode | ( | const NXString & | ncFile | ) |
This method is used to export current loaded NC Code to disk file.
Created in NX9.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
ncFile | ncfile |
void NXOpen::Mechatronics::RuntimeNCBuilder::ExportNCCode | ( | const char * | ncFile | ) |
This method is used to export current loaded NC Code to disk file.
Created in NX9.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
ncFile | ncfile |
bool NXOpen::Mechatronics::RuntimeNCBuilder::FlagOfUsingContainer | ( | ) |
Returns the flag which indicates whether to put the MCD connected objects to the specific 'Runtime NC' container or not.
true means put the MCD connected objects to the specific container (creates the container if it is not exist); false means restore the MCD connected objects to the original default folder, and remove the 'Runtime NC' container.
Created in NX9.0.0.
License requirements : None
bool NXOpen::Mechatronics::RuntimeNCBuilder::FlagOfUsingSpecifiedMCF | ( | ) |
Returns the flag which indicates whether use the specified MCF or not.
True means use user specified MCF file for running CSE, or use the Standard MCF file in MCD kits.
Created in NX9.0.0.
License requirements : None
void NXOpen::Mechatronics::RuntimeNCBuilder::GetAxesAndMachineEvents | ( | std::vector< NXString > & | axisNames, |
std::vector< NXString > & | machineEventNames | ||
) |
This method is used to get the axes that involved the motion of CSE output event, and the machine event (e.g.
ToolChange) that fired by CSE. These axes and machine events are used to connect with MCD objects, so in the MCD simulation stage, the CSE will know which MCD runtime object will be driven.
Created in NX9.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
axisNames | The axis names which involved in CSE motion. |
machineEventNames | The name of events fired by CSE. |
NXOpen::TaggedObject* NXOpen::Mechatronics::RuntimeNCBuilder::GetMCDConnection | ( | bool | isAxis, |
const NXString & | axisOrEventName | ||
) |
This method is used to get the MCD connected object to the specified axis or machine event.
isAxis | Flag indicates whether the MCD object is set to connect with axis or machine event. |
axisOrEventName | Axis or machine event name. |
NXOpen::TaggedObject* NXOpen::Mechatronics::RuntimeNCBuilder::GetMCDConnection | ( | bool | isAxis, |
const char * | axisOrEventName | ||
) |
This method is used to get the MCD connected object to the specified axis or machine event.
isAxis | Flag indicates whether the MCD object is set to connect with axis or machine event. |
axisOrEventName | Axis or machine event name. |
void NXOpen::Mechatronics::RuntimeNCBuilder::LoadNCFile | ( | const NXString & | ncFile | ) |
This method is used to load NC file.
Created in NX9.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
ncFile | ncfile |
void NXOpen::Mechatronics::RuntimeNCBuilder::LoadNCFile | ( | const char * | ncFile | ) |
This method is used to load NC file.
Created in NX9.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
ncFile | ncfile |
NXString NXOpen::Mechatronics::RuntimeNCBuilder::Name | ( | ) |
Returns the name.
Created in NX9.0.0.
License requirements : None
void NXOpen::Mechatronics::RuntimeNCBuilder::RunCSE | ( | bool * | isRunningOK, |
NXString * | errMsg, | ||
int * | lineNum, | ||
NXString * | ncLine | ||
) |
This method is used to run NC Code via CSE in order to get output events
Created in NX9.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
isRunningOK | True means CSE returns succeed result, or failure. |
errMsg | Error message if CSE return false. |
lineNum | The NC line number at which CSE failed. |
ncLine | The NC Code for which CSE failed. |
void NXOpen::Mechatronics::RuntimeNCBuilder::SetFlagOfUsingContainer | ( | bool | flagOfUsingContainer | ) |
Sets the flag which indicates whether to put the MCD connected objects to the specific 'Runtime NC' container or not.
true means put the MCD connected objects to the specific container (creates the container if it is not exist); false means restore the MCD connected objects to the original default folder, and remove the 'Runtime NC' container.
Created in NX9.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
flagOfUsingContainer | flagofusingcontainer |
void NXOpen::Mechatronics::RuntimeNCBuilder::SetFlagOfUsingSpecifiedMCF | ( | bool | flagOfUsingSpecifiedMCF | ) |
Sets the flag which indicates whether use the specified MCF or not.
True means use user specified MCF file for running CSE, or use the Standard MCF file in MCD kits.
Created in NX9.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
flagOfUsingSpecifiedMCF | flagofusingspecifiedmcf |
void NXOpen::Mechatronics::RuntimeNCBuilder::SetMCDConnection | ( | bool | isAxis, |
const NXString & | axisOrEventName, | ||
NXOpen::TaggedObject * | mcdConnectedTag | ||
) |
This method is used to set the MCD connected object to the specified axis or machine event
Created in NX9.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
isAxis | Flag indicates whether the MCD object is set to connect with axis or machine event. |
axisOrEventName | Axis or machine event name. |
mcdConnectedTag | MCD connected object. The object type can be Mechatronics.PositionControl for the motion axis; or Mechatronics.SpeedControl for the spinde axis; or Mechatronics.GanttOperationObject for the machine event. |
void NXOpen::Mechatronics::RuntimeNCBuilder::SetMCDConnection | ( | bool | isAxis, |
const char * | axisOrEventName, | ||
NXOpen::TaggedObject * | mcdConnectedTag | ||
) |
This method is used to set the MCD connected object to the specified axis or machine event
Created in NX9.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
isAxis | Flag indicates whether the MCD object is set to connect with axis or machine event. |
axisOrEventName | Axis or machine event name. |
mcdConnectedTag | MCD connected object. The object type can be Mechatronics.PositionControl for the motion axis; or Mechatronics.SpeedControl for the spinde axis; or Mechatronics.GanttOperationObject for the machine event. |
void NXOpen::Mechatronics::RuntimeNCBuilder::SetName | ( | const NXString & | name | ) |
Sets the name.
Created in NX9.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
name | name |
void NXOpen::Mechatronics::RuntimeNCBuilder::SetName | ( | const char * | name | ) |
Sets the name.
Created in NX9.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
name | name |
void NXOpen::Mechatronics::RuntimeNCBuilder::SetSpecifiedMCF | ( | const NXString & | specifiedMCF | ) |
Sets the user specified MCF File.
Created in NX9.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
specifiedMCF | specifiedmcf |
void NXOpen::Mechatronics::RuntimeNCBuilder::SetSpecifiedMCF | ( | const char * | specifiedMCF | ) |
Sets the user specified MCF File.
Created in NX9.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
specifiedMCF | specifiedmcf |
NXString NXOpen::Mechatronics::RuntimeNCBuilder::SpecifiedMCF | ( | ) |
Returns the user specified MCF File.
Created in NX9.0.0.
License requirements : None
void NXOpen::Mechatronics::RuntimeNCBuilder::UpdateNCCode | ( | std::vector< NXString > & | ncCodeLines | ) |
This method is used to update NC code.
Created in NX9.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
ncCodeLines | nccodelines |