NX Open C++ Reference Guide
|
Represents a NXOpen::Mechatronics::HingeJoint builder. More...
Public Member Functions | |
NXOpen::Direction * | AxisVector () |
Returns the axis vector. More... | |
bool | EnableLowerLimit () |
Returns the lower limit option. More... | |
bool | EnableUpperLimit () |
Returns the upper limit option. More... | |
NXOpen::Expression * | LowerLimit () |
Returns the lower limit. More... | |
NXOpen::Point * | Point () |
Returns the origin point. More... | |
void | SetAxisVector (NXOpen::Direction *axisVector) |
Sets the axis vector. More... | |
void | SetEnableLowerLimit (bool enable) |
Sets the lower limit option. More... | |
void | SetEnableUpperLimit (bool enable) |
Sets the upper limit option. More... | |
void | SetPoint (NXOpen::Point *point) |
Sets the origin point. More... | |
NXOpen::Expression * | StartAngle () |
Returns the start angle. More... | |
NXOpen::Expression * | UpperLimit () |
Returns the upper limit. More... | |
Public Member Functions inherited from NXOpen::Mechatronics::PhysicsJointBuilder | |
NXOpen::SelectNXObject * | Attachment () |
Returns the attachment of joint. More... | |
NXOpen::SelectNXObject * | Base () |
Returns the base of joint. More... | |
NXOpen::Point * | BaseAnchorPoint () |
Returns. More... | |
NXOpen::Direction * | BaseAxisVector () |
Returns. More... | |
NXString | Name () |
Returns the name. More... | |
bool | Positioning () |
Returns. More... | |
void | SetAttachment (NXOpen::NXObject *attachment) |
Sets the attachment. More... | |
void | SetBase (NXOpen::NXObject *base) |
Sets the base. More... | |
void | SetBaseAnchorPoint (NXOpen::Point *point) |
Sets. More... | |
void | SetBaseAxisVector (NXOpen::Direction *axisVector) |
Sets. More... | |
void | SetName (const NXString &name) |
Sets the name. More... | |
void | SetName (const char *name) |
Sets the name. More... | |
void | SetPositioning (bool usePositioning) |
Sets. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Mechatronics::HingeJoint builder.
To create a new instance of this class, use NXOpen::Mechatronics::HingeJointCollection::CreateHingeJointBuilder
Created in NX7.5.1.
NXOpen::Direction* NXOpen::Mechatronics::HingeJointBuilder::AxisVector | ( | ) |
Returns the axis vector.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
bool NXOpen::Mechatronics::HingeJointBuilder::EnableLowerLimit | ( | ) |
Returns the lower limit option.
If the enable is true, then the joint will be applied a lower limit in movement.
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
bool NXOpen::Mechatronics::HingeJointBuilder::EnableUpperLimit | ( | ) |
Returns the upper limit option.
If the enable is true, then the joint will be applied an upper limit in movement.
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Expression* NXOpen::Mechatronics::HingeJointBuilder::LowerLimit | ( | ) |
Returns the lower limit.
The lower limit setup for joint movement.
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Point* NXOpen::Mechatronics::HingeJointBuilder::Point | ( | ) |
Returns the origin point.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
void NXOpen::Mechatronics::HingeJointBuilder::SetAxisVector | ( | NXOpen::Direction * | axisVector | ) |
Sets the axis vector.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
axisVector | axisvector |
void NXOpen::Mechatronics::HingeJointBuilder::SetEnableLowerLimit | ( | bool | enable | ) |
Sets the lower limit option.
If the enable is true, then the joint will be applied a lower limit in movement.
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
enable | enable |
void NXOpen::Mechatronics::HingeJointBuilder::SetEnableUpperLimit | ( | bool | enable | ) |
Sets the upper limit option.
If the enable is true, then the joint will be applied an upper limit in movement.
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
enable | enable |
void NXOpen::Mechatronics::HingeJointBuilder::SetPoint | ( | NXOpen::Point * | point | ) |
Sets the origin point.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
point | point |
NXOpen::Expression* NXOpen::Mechatronics::HingeJointBuilder::StartAngle | ( | ) |
Returns the start angle.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Expression* NXOpen::Mechatronics::HingeJointBuilder::UpperLimit | ( | ) |
Returns the upper limit.
The upper limit setup for joint movement.
Created in NX10.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")