NX Open C++ Reference Guide
|
Represents a base builder for Physics Joints. More...
Public Member Functions | |
NXOpen::SelectNXObject * | Attachment () |
Returns the attachment of joint. More... | |
NXOpen::SelectNXObject * | Base () |
Returns the base of joint. More... | |
NXOpen::Point * | BaseAnchorPoint () |
Returns. More... | |
NXOpen::Direction * | BaseAxisVector () |
Returns. More... | |
NXString | Name () |
Returns the name. More... | |
bool | Positioning () |
Returns. More... | |
void | SetAttachment (NXOpen::NXObject *attachment) |
Sets the attachment. More... | |
void | SetBase (NXOpen::NXObject *base) |
Sets the base. More... | |
void | SetBaseAnchorPoint (NXOpen::Point *point) |
Sets. More... | |
void | SetBaseAxisVector (NXOpen::Direction *axisVector) |
Sets. More... | |
void | SetName (const NXString &name) |
Sets the name. More... | |
void | SetName (const char *name) |
Sets the name. More... | |
void | SetPositioning (bool usePositioning) |
Sets. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a base builder for Physics Joints.
This is an abstract class, and cannot be created.
Created in NX7.5.1.
NXOpen::SelectNXObject* NXOpen::Mechatronics::PhysicsJointBuilder::Attachment | ( | ) |
Returns the attachment of joint.
This can be a NXOpen::Mechatronics::RigidBody or objects which can create a rigid body by.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::SelectNXObject* NXOpen::Mechatronics::PhysicsJointBuilder::Base | ( | ) |
Returns the base of joint.
This can be a NXOpen::Mechatronics::RigidBody or objects which can create a rigid body by.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Point* NXOpen::Mechatronics::PhysicsJointBuilder::BaseAnchorPoint | ( | ) |
Returns.
the anchor point of base.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXOpen::Direction* NXOpen::Mechatronics::PhysicsJointBuilder::BaseAxisVector | ( | ) |
Returns.
the axis vector of base.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
NXString NXOpen::Mechatronics::PhysicsJointBuilder::Name | ( | ) |
Returns the name.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
bool NXOpen::Mechatronics::PhysicsJointBuilder::Positioning | ( | ) |
Returns.
a boolean value that indicates whether to create an assembly joint.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
void NXOpen::Mechatronics::PhysicsJointBuilder::SetAttachment | ( | NXOpen::NXObject * | attachment | ) |
Sets the attachment.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
attachment | attachment |
void NXOpen::Mechatronics::PhysicsJointBuilder::SetBase | ( | NXOpen::NXObject * | base | ) |
Sets the base.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
base | base |
void NXOpen::Mechatronics::PhysicsJointBuilder::SetBaseAnchorPoint | ( | NXOpen::Point * | point | ) |
Sets.
the anchor point of base.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
point | point |
void NXOpen::Mechatronics::PhysicsJointBuilder::SetBaseAxisVector | ( | NXOpen::Direction * | axisVector | ) |
Sets.
the axis vector of base.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
axisVector | axisvector |
void NXOpen::Mechatronics::PhysicsJointBuilder::SetName | ( | const NXString & | name | ) |
Sets the name.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
name | name |
void NXOpen::Mechatronics::PhysicsJointBuilder::SetName | ( | const char * | name | ) |
Sets the name.
Created in NX7.5.1.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
name | name |
void NXOpen::Mechatronics::PhysicsJointBuilder::SetPositioning | ( | bool | usePositioning | ) |
Sets.
a boolean value that indicates whether to create an assembly joint.
Created in NX11.0.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
usePositioning | usepositioning |