NX Open C++ Reference Guide
|
Represents a NXOpen::Mechatronics::GanttOperationObject builder
To create a new instance of this class, use NXOpen::Mechatronics::GanttCollection::CreateGanttExportPlcopenBuilder
Default values.
More...
Public Member Functions | |
NXString | NativeFileBrowser () |
Returns the native file browser Created in NX8.5.0. More... | |
void | SetNativeFileBrowser (const NXString &filename) |
Sets the native file browser Created in NX8.5.0. More... | |
void | SetNativeFileBrowser (const char *filename) |
Sets the native file browser Created in NX8.5.0. More... | |
void | SetToggleLongName (bool toggleLongName) |
Sets the toggle long name Created in NX8.5.0. More... | |
bool | ToggleLongName () |
Returns the toggle long name Created in NX8.5.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Mechatronics::GanttOperationObject builder
To create a new instance of this class, use NXOpen::Mechatronics::GanttCollection::CreateGanttExportPlcopenBuilder
Default values.
Property | Value |
---|---|
ToggleLongName |
0 |
Created in NX8.5.0.
NXString NXOpen::Mechatronics::GanttExportPLCopenBuilder::NativeFileBrowser | ( | ) |
Returns the native file browser
Created in NX8.5.0.
License requirements : None
void NXOpen::Mechatronics::GanttExportPLCopenBuilder::SetNativeFileBrowser | ( | const NXString & | filename | ) |
Sets the native file browser
Created in NX8.5.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
filename | filename |
void NXOpen::Mechatronics::GanttExportPLCopenBuilder::SetNativeFileBrowser | ( | const char * | filename | ) |
Sets the native file browser
Created in NX8.5.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
filename | filename |
void NXOpen::Mechatronics::GanttExportPLCopenBuilder::SetToggleLongName | ( | bool | toggleLongName | ) |
Sets the toggle long name
Created in NX8.5.0.
License requirements : nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
toggleLongName | togglelongname |
bool NXOpen::Mechatronics::GanttExportPLCopenBuilder::ToggleLongName | ( | ) |
Returns the toggle long name
Created in NX8.5.0.
License requirements : None