NX Open C++ Reference Guide
|
Represents a NXOpen::Mechatronics::GanttCollection
To obtain an instance of this class, refer to NXOpen::Part
Created in NX7.5.1.
More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Represents a NXOpen::Mechatronics::GanttCollection
To obtain an instance of this class, refer to NXOpen::Part
Created in NX7.5.1.
iterator NXOpen::Mechatronics::GanttCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Mechatronics::GanttExportPLCopenBuilder* NXOpen::Mechatronics::GanttCollection::CreateGanttExportPlcopenBuilder | ( | NXOpen::Mechatronics::GanttOperationObject * | object | ) |
Creates a NXOpen::Mechatronics::GanttExportPLCopenBuilder.
object | object |
NXOpen::Mechatronics::GanttOperationBuilder* NXOpen::Mechatronics::GanttCollection::CreateGanttOperationBuilder | ( | NXOpen::Mechatronics::GanttOperationObject * | object | ) |
Creates a NXOpen::Mechatronics::GanttOperationBuilder.
object | object |
NXOpen::Mechatronics::GanttOperationConditionBuilder* NXOpen::Mechatronics::GanttCollection::CreateGanttOperationConditionBuilder | ( | ) |
Creates a NXOpen::Mechatronics::GanttOperationConditionBuilder.
NXOpen::Mechatronics::GanttOperationParameterBuilder* NXOpen::Mechatronics::GanttCollection::CreateGanttOperationParameterBuilder | ( | ) |
Creates a NXOpen::Mechatronics::GanttOperationParameterBuilder.
iterator NXOpen::Mechatronics::GanttCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::Mechatronics::GanttOperationObject* NXOpen::Mechatronics::GanttCollection::FindObject | ( | const NXString & | name | ) |
Finds the NXOpen::Mechatronics::GanttOperationObject with the given name.
An exception will be thrown if no object can be found with given name.
name | The name of the NXOpen::Mechatronics::GanttOperationObject . |
NXOpen::Mechatronics::GanttOperationObject* NXOpen::Mechatronics::GanttCollection::FindObject | ( | const char * | name | ) |
Finds the NXOpen::Mechatronics::GanttOperationObject with the given name.
An exception will be thrown if no object can be found with given name.
name | The name of the NXOpen::Mechatronics::GanttOperationObject . |
tag_t NXOpen::Mechatronics::GanttCollection::Tag | ( | ) | const |
Returns the tag of this object.