NX Open C++ Reference Guide
|
Represents a NXOpen::MeasureFaceBuilder
To create a new instance of this class, use NXOpen::MeasureManager::CreateMeasureFaceBuilder
Created in NX5.0.0.
More...
Public Member Functions | |
NXOpen::ScCollector * | FaceCollector () |
Returns the face collector Created in NX8.5.0. More... | |
NXOpen::SelectDisplayableObjectList * | FaceObjects () |
Returns the face objects Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::MeasureBuilder | |
NXOpen::MeasureBuilder::AnnotationType | AnnotationMode () |
Returns the annotation mode Created in NX5.0.0. More... | |
bool | InfoWindow () |
Returns the info window Created in NX5.0.0. More... | |
NXOpen::MeasureBuilder::RequirementType | RequirementMode () |
Returns the requirement mode Created in NX5.0.0. More... | |
void | SetAnnotationMode (NXOpen::MeasureBuilder::AnnotationType atype) |
Sets the annotation mode Created in NX5.0.0. More... | |
void | SetInfoWindow (bool infoWindow) |
Sets the info window Created in NX5.0.0. More... | |
void | SetRequirementMode (NXOpen::MeasureBuilder::RequirementType rtype) |
Sets the requirement mode Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen::MeasureBuilder | |
enum | AnnotationType { AnnotationTypeNone, AnnotationTypeShowDimension, AnnotationTypeCreateLine, AnnotationTypeCreateCsys } |
Represents the annotation type. More... | |
enum | RequirementType { RequirementTypeNone, RequirementTypeNew, RequirementTypeExisting } |
Represents the requirement type. More... | |
Represents a NXOpen::MeasureFaceBuilder
To create a new instance of this class, use NXOpen::MeasureManager::CreateMeasureFaceBuilder
Created in NX5.0.0.
NXOpen::ScCollector* NXOpen::MeasureFaceBuilder::FaceCollector | ( | ) |
Returns the face collector
Created in NX8.5.0.
License requirements : None
NXOpen::SelectDisplayableObjectList* NXOpen::MeasureFaceBuilder::FaceObjects | ( | ) |
Returns the face objects
Created in NX5.0.0.
License requirements : None