NX Open C++ Reference Guide
|
Represents a NXOpen::MeasureBuilder
This is an abstract class, and cannot be instantiated.
More...
Public Types | |
enum | AnnotationType { AnnotationTypeNone, AnnotationTypeShowDimension, AnnotationTypeCreateLine, AnnotationTypeCreateCsys } |
Represents the annotation type. More... | |
enum | RequirementType { RequirementTypeNone, RequirementTypeNew, RequirementTypeExisting } |
Represents the requirement type. More... | |
Public Member Functions | |
NXOpen::MeasureBuilder::AnnotationType | AnnotationMode () |
Returns the annotation mode Created in NX5.0.0. More... | |
bool | InfoWindow () |
Returns the info window Created in NX5.0.0. More... | |
NXOpen::MeasureBuilder::RequirementType | RequirementMode () |
Returns the requirement mode Created in NX5.0.0. More... | |
void | SetAnnotationMode (NXOpen::MeasureBuilder::AnnotationType atype) |
Sets the annotation mode Created in NX5.0.0. More... | |
void | SetInfoWindow (bool infoWindow) |
Sets the info window Created in NX5.0.0. More... | |
void | SetRequirementMode (NXOpen::MeasureBuilder::RequirementType rtype) |
Sets the requirement mode Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::MeasureBuilder
This is an abstract class, and cannot be instantiated.
Created in NX5.0.0.
NXOpen::MeasureBuilder::AnnotationType NXOpen::MeasureBuilder::AnnotationMode | ( | ) |
Returns the annotation mode
Created in NX5.0.0.
License requirements : None
bool NXOpen::MeasureBuilder::InfoWindow | ( | ) |
Returns the info window
Created in NX5.0.0.
License requirements : None
NXOpen::MeasureBuilder::RequirementType NXOpen::MeasureBuilder::RequirementMode | ( | ) |
Returns the requirement mode
Created in NX5.0.0.
License requirements : None
void NXOpen::MeasureBuilder::SetAnnotationMode | ( | NXOpen::MeasureBuilder::AnnotationType | atype | ) |
Sets the annotation mode
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
atype | atype |
void NXOpen::MeasureBuilder::SetInfoWindow | ( | bool | infoWindow | ) |
Sets the info window
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
infoWindow | infowindow |
void NXOpen::MeasureBuilder::SetRequirementMode | ( | NXOpen::MeasureBuilder::RequirementType | rtype | ) |
Sets the requirement mode
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
rtype | rtype |