NX Open C++ Reference Guide
|
To create a new instance of this class, use NXOpen::LineDesigner::LineDesignerManager::CreateResizeConnectorBuilder
Default values.
More...
Public Member Functions | |
int | ConnectorSize () |
Returns the current connector size Created in NX9.0.0. More... | |
void | SetConnectorSize (int connectorSize) |
Sets the current connector size Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
To create a new instance of this class, use NXOpen::LineDesigner::LineDesignerManager::CreateResizeConnectorBuilder
Default values.
Property | Value |
---|---|
ConnectorSize |
50 |
Created in NX9.0.0.
int NXOpen::LineDesigner::ResizeConnectorBuilder::ConnectorSize | ( | ) |
Returns the current connector size
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
void NXOpen::LineDesigner::ResizeConnectorBuilder::SetConnectorSize | ( | int | connectorSize | ) |
Sets the current connector size
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
connectorSize | connectorsize |