NX Open C++ Reference Guide
|
Represents a LineDesigner::ExportToDWG builder
To create a new instance of this class, use NXOpen::LineDesigner::LineDesignerManager::CreateExportToDwgBuilder
Default values.
More...
Public Types | |
enum | SaveAsTypeAPI { SaveAsTypeAPIT2d, SaveAsTypeAPIT3d } |
This enum represents the dwg saving types. More... | |
enum | TemplateTypeAPI { TemplateTypeAPIA0Size, TemplateTypeAPIA1Size, TemplateTypeAPIA2Size, TemplateTypeAPIA3Size, TemplateTypeAPIA4Size } |
This enum represents the dwg sheet template types. More... | |
Public Member Functions | |
NXString | FileName () |
Returns the file name Created in NX9.0.0. More... | |
NXString | FolderName () |
Returns the folder name Created in NX9.0.0. More... | |
bool | MonochromeDisplay () |
Returns the monochrome display is return Created in NX9.0.0. More... | |
NXOpen::LineDesigner::ExportToDWGBuilder::SaveAsTypeAPI | SaveAs () |
Returns an API to get save as type Created in NX9.0.0. More... | |
void | SetFileName (const NXString &fileName) |
Sets the file name Created in NX9.0.0. More... | |
void | SetFileName (const char *fileName) |
Sets the file name Created in NX9.0.0. More... | |
void | SetFolderName (const NXString &foldername) |
Sets the folder name Created in NX9.0.0. More... | |
void | SetFolderName (const char *foldername) |
Sets the folder name Created in NX9.0.0. More... | |
void | SetMonochromeDisplay (bool monochromeDisplay) |
Sets the monochrome display is return Created in NX9.0.0. More... | |
void | SetSaveAs (NXOpen::LineDesigner::ExportToDWGBuilder::SaveAsTypeAPI saveAs) |
Sets an API to get save as type Created in NX9.0.0. More... | |
void | SetTemplateSheet (NXOpen::LineDesigner::ExportToDWGBuilder::TemplateTypeAPI templateSheet) |
Sets the template sheet type Created in NX9.0.0. More... | |
NXOpen::LineDesigner::ExportToDWGBuilder::TemplateTypeAPI | TemplateSheet () |
Returns the template sheet type Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a LineDesigner::ExportToDWG builder
To create a new instance of this class, use NXOpen::LineDesigner::LineDesignerManager::CreateExportToDwgBuilder
Default values.
Property | Value |
---|---|
MonochromeDisplay |
0 |
SaveAs |
T2d |
TemplateSheet |
A0Size |
Created in NX9.0.0.
NXString NXOpen::LineDesigner::ExportToDWGBuilder::FileName | ( | ) |
Returns the file name
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
NXString NXOpen::LineDesigner::ExportToDWGBuilder::FolderName | ( | ) |
Returns the folder name
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
bool NXOpen::LineDesigner::ExportToDWGBuilder::MonochromeDisplay | ( | ) |
Returns the monochrome display is return
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
NXOpen::LineDesigner::ExportToDWGBuilder::SaveAsTypeAPI NXOpen::LineDesigner::ExportToDWGBuilder::SaveAs | ( | ) |
Returns an API to get save as type
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
void NXOpen::LineDesigner::ExportToDWGBuilder::SetFileName | ( | const NXString & | fileName | ) |
Sets the file name
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
fileName | filename |
void NXOpen::LineDesigner::ExportToDWGBuilder::SetFileName | ( | const char * | fileName | ) |
Sets the file name
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
fileName | filename |
void NXOpen::LineDesigner::ExportToDWGBuilder::SetFolderName | ( | const NXString & | foldername | ) |
Sets the folder name
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
foldername | foldername |
void NXOpen::LineDesigner::ExportToDWGBuilder::SetFolderName | ( | const char * | foldername | ) |
Sets the folder name
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
foldername | foldername |
void NXOpen::LineDesigner::ExportToDWGBuilder::SetMonochromeDisplay | ( | bool | monochromeDisplay | ) |
Sets the monochrome display is return
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
monochromeDisplay | monochromedisplay |
void NXOpen::LineDesigner::ExportToDWGBuilder::SetSaveAs | ( | NXOpen::LineDesigner::ExportToDWGBuilder::SaveAsTypeAPI | saveAs | ) |
Sets an API to get save as type
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
saveAs | saveas |
void NXOpen::LineDesigner::ExportToDWGBuilder::SetTemplateSheet | ( | NXOpen::LineDesigner::ExportToDWGBuilder::TemplateTypeAPI | templateSheet | ) |
Sets the template sheet type
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
templateSheet | templatesheet |
NXOpen::LineDesigner::ExportToDWGBuilder::TemplateTypeAPI NXOpen::LineDesigner::ExportToDWGBuilder::TemplateSheet | ( | ) |
Returns the template sheet type
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")