NX Open C++ Reference Guide
|
Represents a LineDesigner::CreateFence builder
To create a new instance of this class, use NXOpen::LineDesigner::LineDesignerManager::CreateCreateFenceBuilder
Created in NX9.0.0.
More...
Public Member Functions | |
NXOpen::Section * | CurveSectionBuilder () |
Returns the curve section builder is return Created in NX8.0.0. More... | |
NXString | PostFileBrowser () |
Returns the post file browser Created in NX9.0.0. More... | |
NXString | SectionFileBrowser () |
Returns the section file browser Created in NX9.0.0. More... | |
void | SetPostFileBrowser (const NXString &filename) |
Sets the post file browser Created in NX9.0.0. More... | |
void | SetPostFileBrowser (const char *filename) |
Sets the post file browser Created in NX9.0.0. More... | |
void | SetSectionFileBrowser (const NXString &filename) |
Sets the section file browser Created in NX9.0.0. More... | |
void | SetSectionFileBrowser (const char *filename) |
Sets the section file browser Created in NX9.0.0. More... | |
void | SetStartPointPoint (NXOpen::Point *startPointPoint) |
Sets the start point of fence Created in NX9.0.0. More... | |
NXOpen::Point * | StartPointPoint () |
Returns the start point of fence Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a LineDesigner::CreateFence builder
To create a new instance of this class, use NXOpen::LineDesigner::LineDesignerManager::CreateCreateFenceBuilder
Created in NX9.0.0.
NXOpen::Section* NXOpen::LineDesigner::CreateFenceBuilder::CurveSectionBuilder | ( | ) |
Returns the curve section builder is return
Created in NX8.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
NXString NXOpen::LineDesigner::CreateFenceBuilder::PostFileBrowser | ( | ) |
Returns the post file browser
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
NXString NXOpen::LineDesigner::CreateFenceBuilder::SectionFileBrowser | ( | ) |
Returns the section file browser
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
void NXOpen::LineDesigner::CreateFenceBuilder::SetPostFileBrowser | ( | const NXString & | filename | ) |
Sets the post file browser
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
filename | filename |
void NXOpen::LineDesigner::CreateFenceBuilder::SetPostFileBrowser | ( | const char * | filename | ) |
Sets the post file browser
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
filename | filename |
void NXOpen::LineDesigner::CreateFenceBuilder::SetSectionFileBrowser | ( | const NXString & | filename | ) |
Sets the section file browser
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
filename | filename |
void NXOpen::LineDesigner::CreateFenceBuilder::SetSectionFileBrowser | ( | const char * | filename | ) |
Sets the section file browser
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
filename | filename |
void NXOpen::LineDesigner::CreateFenceBuilder::SetStartPointPoint | ( | NXOpen::Point * | startPointPoint | ) |
Sets the start point of fence
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
startPointPoint | startpointpoint |
NXOpen::Point* NXOpen::LineDesigner::CreateFenceBuilder::StartPointPoint | ( | ) |
Returns the start point of fence
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")