NX Open C++ Reference Guide
|
Represents a LineDesigner::ConveyorStationFeature builder
To create a new instance of this class, use NXOpen::LineDesigner::LineDesignerManager::CreateConveyorStationFeatureBuilder
Default values.
More...
Public Types | |
enum | Type { TypeLoad, TypeUnload, TypeProcessRun, TypeProcessStop, TypeIdle, TypeDecision, TypeMarriage, TypeDisassembly, TypeAssembly, TypeStop, TypeLimitSwitch, TypeProximitySwitch, TypeReader, TypePusher } |
This enum is providing possible types of station feature. More... | |
Public Member Functions | |
double | Capacity () |
Returns the conveyor station capacity Created in NX9.0.0. More... | |
std::vector< NXString > | GetDescription () |
Description of conveyor station is return. More... | |
double | ProcessTime () |
Returns the Process time Created in NX9.0.0. More... | |
void | SetCapacity (double capacity) |
Sets the conveyor station capacity Created in NX9.0.0. More... | |
void | SetDescription (const std::vector< NXString > &description) |
Description for conveyor station is set Created in NX9.0.0. More... | |
void | SetProcessTime (double processTime) |
Sets the Process time Created in NX9.0.0. More... | |
void | SetSECNode (NXOpen::LineDesigner::DBConveyorNode *secNode) |
Created in NX9.0.0. More... | |
void | SetStationLocation (NXOpen::Point *stationLocation) |
Sets the conveyor station location Created in NX9.0.0. More... | |
void | SetStationName (const NXString &stationName) |
Sets the station name Created in NX9.0.0. More... | |
void | SetStationName (const char *stationName) |
Sets the station name Created in NX9.0.0. More... | |
void | SetStationType (NXOpen::LineDesigner::ConveyorStationFeatureBuilder::Type stationType) |
Sets the conveyor station type Created in NX9.0.0. More... | |
NXOpen::Point * | StationLocation () |
Returns the conveyor station location Created in NX9.0.0. More... | |
NXString | StationName () |
Returns the station name Created in NX9.0.0. More... | |
NXOpen::LineDesigner::ConveyorStationFeatureBuilder::Type | StationType () |
Returns the conveyor station type Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a LineDesigner::ConveyorStationFeature builder
To create a new instance of this class, use NXOpen::LineDesigner::LineDesignerManager::CreateConveyorStationFeatureBuilder
Default values.
Property | Value |
---|---|
Capacity |
0 |
ProcessTime |
0 |
StationType |
Load |
Created in NX9.0.0.
This enum is providing possible types of station feature.
double NXOpen::LineDesigner::ConveyorStationFeatureBuilder::Capacity | ( | ) |
Returns the conveyor station capacity
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
std::vector<NXString> NXOpen::LineDesigner::ConveyorStationFeatureBuilder::GetDescription | ( | ) |
Description of conveyor station is return.
double NXOpen::LineDesigner::ConveyorStationFeatureBuilder::ProcessTime | ( | ) |
Returns the Process time
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
void NXOpen::LineDesigner::ConveyorStationFeatureBuilder::SetCapacity | ( | double | capacity | ) |
Sets the conveyor station capacity
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
capacity | capacity |
void NXOpen::LineDesigner::ConveyorStationFeatureBuilder::SetDescription | ( | const std::vector< NXString > & | description | ) |
Description for conveyor station is set
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
description | description |
void NXOpen::LineDesigner::ConveyorStationFeatureBuilder::SetProcessTime | ( | double | processTime | ) |
Sets the Process time
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
processTime | processtime |
void NXOpen::LineDesigner::ConveyorStationFeatureBuilder::SetSECNode | ( | NXOpen::LineDesigner::DBConveyorNode * | secNode | ) |
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
secNode | secnode |
void NXOpen::LineDesigner::ConveyorStationFeatureBuilder::SetStationLocation | ( | NXOpen::Point * | stationLocation | ) |
Sets the conveyor station location
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
stationLocation | stationlocation |
void NXOpen::LineDesigner::ConveyorStationFeatureBuilder::SetStationName | ( | const NXString & | stationName | ) |
Sets the station name
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
stationName | stationname |
void NXOpen::LineDesigner::ConveyorStationFeatureBuilder::SetStationName | ( | const char * | stationName | ) |
Sets the station name
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
stationName | stationname |
void NXOpen::LineDesigner::ConveyorStationFeatureBuilder::SetStationType | ( | NXOpen::LineDesigner::ConveyorStationFeatureBuilder::Type | stationType | ) |
Sets the conveyor station type
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
stationType | stationtype |
NXOpen::Point* NXOpen::LineDesigner::ConveyorStationFeatureBuilder::StationLocation | ( | ) |
Returns the conveyor station location
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
NXString NXOpen::LineDesigner::ConveyorStationFeatureBuilder::StationName | ( | ) |
Returns the station name
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")
NXOpen::LineDesigner::ConveyorStationFeatureBuilder::Type NXOpen::LineDesigner::ConveyorStationFeatureBuilder::StationType | ( | ) |
Returns the conveyor station type
Created in NX9.0.0.
License requirements : ld_line_designer ("FULL LINE DESIGNER")