NX Open C++ Reference Guide
|
Represents a NXOpen::GeometricUtilities::ScalingSetBuilder. More...
Public Member Functions | |
NXOpen::Expression * | ScalingValue () |
Returns the scaling value expression Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::GeometricUtilities::OnPathDimWithValueBuilder | |
virtual NXOpen::INXObject * | FindObject (const NXString &journalIdentifier) |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
virtual NXOpen::INXObject * | FindObject (const char *journalIdentifier) |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
void | InheritLocation (NXOpen::GeometricUtilities::OnPathDimWithValueBuilder *sourceBuilder) |
Inherits location data of a NXOpen::GeometricUtilities::OnPathDimWithValueBuilder object Created in NX8.0.0. More... | |
void | InheritValue (NXOpen::GeometricUtilities::OnPathDimWithValueBuilder *sourceBuilder) |
Inherits value of a NXOpen::GeometricUtilities::OnPathDimWithValueBuilder object Created in NX8.0.0. More... | |
virtual bool | IsOccurrence () |
Returns whether this object is an occurrence or not. More... | |
virtual NXString | JournalIdentifier () |
Returns the identifier that would be recorded in a journal for this object. More... | |
NXOpen::GeometricUtilities::OnPathDimensionBuilder * | Location () |
Returns the location on path Created in NX5.0.0. More... | |
virtual NXString | Name () |
Returns the custom name of the object. More... | |
virtual NXOpen::Assemblies::Component * | OwningComponent () |
Returns the owning component, if this object is an occurrence. More... | |
virtual NXOpen::BasePart * | OwningPart () |
Returns the owning part of this object Created in NX3.0.0. More... | |
virtual void | Print () |
Prints a representation of this object to the system log file. More... | |
virtual NXOpen::INXObject * | Prototype () |
Returns the prototype of this object if it is an occurrence. More... | |
virtual void | SetName (const NXString &name) |
Sets the custom name of the object. More... | |
virtual void | SetName (const char *name) |
Sets the custom name of the object. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
NXOpen::Expression * | Value () |
Returns the value expression Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::GeometricUtilities::ScalingSetBuilder.
Created in NX6.0.0.
NXOpen::Expression* NXOpen::GeometricUtilities::ScalingSetBuilder::ScalingValue | ( | ) |
Returns the scaling value expression
Created in NX6.0.0.
License requirements : None