NX Open C++ Reference Guide
|
Represents a NXOpen::GeometricUtilities::OnPathDimWithValueBuilder. More...
Public Member Functions | |
virtual NXOpen::INXObject * | FindObject (const NXString &journalIdentifier) |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
virtual NXOpen::INXObject * | FindObject (const char *journalIdentifier) |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
void | InheritLocation (NXOpen::GeometricUtilities::OnPathDimWithValueBuilder *sourceBuilder) |
Inherits location data of a NXOpen::GeometricUtilities::OnPathDimWithValueBuilder object Created in NX8.0.0. More... | |
void | InheritValue (NXOpen::GeometricUtilities::OnPathDimWithValueBuilder *sourceBuilder) |
Inherits value of a NXOpen::GeometricUtilities::OnPathDimWithValueBuilder object Created in NX8.0.0. More... | |
virtual bool | IsOccurrence () |
Returns whether this object is an occurrence or not. More... | |
virtual NXString | JournalIdentifier () |
Returns the identifier that would be recorded in a journal for this object. More... | |
NXOpen::GeometricUtilities::OnPathDimensionBuilder * | Location () |
Returns the location on path Created in NX5.0.0. More... | |
virtual NXString | Name () |
Returns the custom name of the object. More... | |
virtual NXOpen::Assemblies::Component * | OwningComponent () |
Returns the owning component, if this object is an occurrence. More... | |
virtual NXOpen::BasePart * | OwningPart () |
Returns the owning part of this object Created in NX3.0.0. More... | |
virtual void | Print () |
Prints a representation of this object to the system log file. More... | |
virtual NXOpen::INXObject * | Prototype () |
Returns the prototype of this object if it is an occurrence. More... | |
virtual void | SetName (const NXString &name) |
Sets the custom name of the object. More... | |
virtual void | SetName (const char *name) |
Sets the custom name of the object. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
NXOpen::Expression * | Value () |
Returns the value expression Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::GeometricUtilities::OnPathDimWithValueBuilder.
Created in NX5.0.0.
|
virtual |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | Journal identifier of the object |
Implements NXOpen::INXObject.
|
virtual |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | Journal identifier of the object |
Implements NXOpen::INXObject.
void NXOpen::GeometricUtilities::OnPathDimWithValueBuilder::InheritLocation | ( | NXOpen::GeometricUtilities::OnPathDimWithValueBuilder * | sourceBuilder | ) |
Inherits location data of a NXOpen::GeometricUtilities::OnPathDimWithValueBuilder object
Created in NX8.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR free_form_modeling ("FREE-FORM MODELING") OR studio_free_form ("STUDIO FREE FORM")
sourceBuilder | sourcebuilder |
void NXOpen::GeometricUtilities::OnPathDimWithValueBuilder::InheritValue | ( | NXOpen::GeometricUtilities::OnPathDimWithValueBuilder * | sourceBuilder | ) |
Inherits value of a NXOpen::GeometricUtilities::OnPathDimWithValueBuilder object
Created in NX8.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR free_form_modeling ("FREE-FORM MODELING") OR studio_free_form ("STUDIO FREE FORM")
sourceBuilder | sourcebuilder |
|
virtual |
Returns whether this object is an occurrence or not.
Created in NX3.0.0.
License requirements : None
Implements NXOpen::INXObject.
|
virtual |
Returns the identifier that would be recorded in a journal for this object.
This may not be the same across different releases of the software.
Created in NX3.0.0.
License requirements : None
Implements NXOpen::INXObject.
NXOpen::GeometricUtilities::OnPathDimensionBuilder* NXOpen::GeometricUtilities::OnPathDimWithValueBuilder::Location | ( | ) |
Returns the location on path
Created in NX5.0.0.
License requirements : None
|
virtual |
Returns the custom name of the object.
Created in NX3.0.0.
License requirements : None
Implements NXOpen::INXObject.
|
virtual |
Returns the owning component, if this object is an occurrence.
Created in NX3.0.0.
License requirements : None
Implements NXOpen::INXObject.
|
virtual |
Returns the owning part of this object
Created in NX3.0.0.
License requirements : None
Implements NXOpen::INXObject.
|
virtual |
Prints a representation of this object to the system log file.
Created in NX3.0.0.
License requirements : None
Implements NXOpen::INXObject.
|
virtual |
Returns the prototype of this object if it is an occurrence.
Created in NX3.0.0.
License requirements : None
Implements NXOpen::INXObject.
|
virtual |
Sets the custom name of the object.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX3.0.0.
License requirements : None
name | name |
Implements NXOpen::INXObject.
|
virtual |
Sets the custom name of the object.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX3.0.0.
License requirements : None
name | name |
Implements NXOpen::INXObject.
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.
NXOpen::Expression* NXOpen::GeometricUtilities::OnPathDimWithValueBuilder::Value | ( | ) |
Returns the value expression
Created in NX5.0.0.
License requirements : None