NX Open C++ Reference Guide
|
This class contains the factory methods for creating an BlendStopshortBuilder. More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::GeometricUtilities::BlendStopshortBuilder * | Create (NXOpen::GeometricUtilities::BlendStopshortBuilder::Choices mChoice, NXOpen::Expression *mOnPathExp, NXOpen::Edge *mPath, bool mIsFlipped, NXOpen::Point *mThruPoint) |
Creates an BlendStopshortBuilder. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class contains the factory methods for creating an BlendStopshortBuilder.
To obtain an instance of this class, refer to NXOpen::Part
Created in NX5.0.0.
iterator NXOpen::GeometricUtilities::BlendStopshortBuilderCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::GeometricUtilities::BlendStopshortBuilder* NXOpen::GeometricUtilities::BlendStopshortBuilderCollection::Create | ( | NXOpen::GeometricUtilities::BlendStopshortBuilder::Choices | mChoice, |
NXOpen::Expression * | mOnPathExp, | ||
NXOpen::Edge * | mPath, | ||
bool | mIsFlipped, | ||
NXOpen::Point * | mThruPoint | ||
) |
Creates an BlendStopshortBuilder.
mChoice | the Stopshort option choice |
mOnPathExp | the expression for the OnPathDimensionBuilder |
mPath | the path for the OnPathDimensionBuilder |
mIsFlipped | the isFlipped flag for the OnPathDimensionBuilder |
mThruPoint | the through point for the OnPathDimensionBuilder |
iterator NXOpen::GeometricUtilities::BlendStopshortBuilderCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
tag_t NXOpen::GeometricUtilities::BlendStopshortBuilderCollection::Tag | ( | ) | const |
Returns the tag of this object.