NX Open C++ Reference Guide
|
Represents a NXOpen::GeometricUtilities::BlendStopshortBuilder. More...
Public Types | |
enum | Choices { ChoicesAtDistance, ChoicesAtIntersection } |
This enum represents the choice for stopshort option. More... | |
Public Member Functions | |
NXOpen::GeometricUtilities::BlendStopshortBuilder::Choices | Choice () |
Returns the Stopshort option choice. More... | |
void | Destroy () |
Destructor for NXOpen::GeometricUtilities::BlendStopshortBuilder Created in NX5.0.0. More... | |
void | FlipPath () |
Flip the builder path for NXOpen::GeometricUtilities::BlendStopshortBuilder Created in NX8.0.0. More... | |
NXOpen::GeometricUtilities::OnPathDimensionBuilder * | OnPath () |
Returns the NXOpen::GeometricUtilities::BlendStopshortBuilder subobject. More... | |
void | SetChoice (NXOpen::GeometricUtilities::BlendStopshortBuilder::Choices mChoice) |
Sets the Stopshort option choice. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::GeometricUtilities::BlendStopshortBuilder.
Created in NX5.0.0.
NXOpen::GeometricUtilities::BlendStopshortBuilder::Choices NXOpen::GeometricUtilities::BlendStopshortBuilder::Choice | ( | ) |
Returns the Stopshort option choice.
Choose from 'At Distance' or 'At Intersection'.
Created in NX5.0.0.
License requirements : None
void NXOpen::GeometricUtilities::BlendStopshortBuilder::Destroy | ( | ) |
Destructor for NXOpen::GeometricUtilities::BlendStopshortBuilder
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
void NXOpen::GeometricUtilities::BlendStopshortBuilder::FlipPath | ( | ) |
Flip the builder path for NXOpen::GeometricUtilities::BlendStopshortBuilder
Created in NX8.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
NXOpen::GeometricUtilities::OnPathDimensionBuilder* NXOpen::GeometricUtilities::BlendStopshortBuilder::OnPath | ( | ) |
Returns the NXOpen::GeometricUtilities::BlendStopshortBuilder subobject.
Created in NX5.0.0.
License requirements : None
void NXOpen::GeometricUtilities::BlendStopshortBuilder::SetChoice | ( | NXOpen::GeometricUtilities::BlendStopshortBuilder::Choices | mChoice | ) |
Sets the Stopshort option choice.
Choose from 'At Distance' or 'At Intersection'.
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
mChoice | mchoice |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.