NX Open C++ Reference Guide
|
Represents the Parallel Plane specification for a GeometricAnalysis::SectionAnalysis::SectionAnalysisExBuilder . More...
Public Member Functions | |
bool | IsNumberEnabled () |
Returns a value indicating whether the number is used Created in NX7.0.0. More... | |
bool | IsSpacingEnabled () |
Returns a value indicating whether the spacing is applied Created in NX7.0.0. More... | |
int | Number () |
Returns a value indicating how many sections should be created Created in NX7.0.0. More... | |
double | Offset () |
Returns a value indicating the distance from the start position Created in NX7.0.0. More... | |
void | SetNumber (int number) |
Sets a value indicating how many sections should be created Created in NX7.0.0. More... | |
void | SetNumberEnabled (bool isNumberEnabled) |
Sets a value indicating whether the number is used Created in NX7.0.0. More... | |
void | SetOffset (double offset) |
Sets a value indicating the distance from the start position Created in NX7.0.0. More... | |
void | SetSpacing (double spacing) |
Sets a value indicating the space between sections Created in NX7.0.0. More... | |
void | SetSpacingEnabled (bool isSpacingEnabled) |
Sets a value indicating whether the spacing is applied Created in NX7.0.0. More... | |
double | Spacing () |
Returns a value indicating the space between sections Created in NX7.0.0. More... | |
NXOpen::GeometricAnalysis::SectionAnalysis::SectionPlaneBuilder * | SpecifiedPlane () |
Returns the user specified section plane Created in NX7.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents the Parallel Plane specification for a GeometricAnalysis::SectionAnalysis::SectionAnalysisExBuilder .
Created in NX7.0.0.
bool NXOpen::GeometricAnalysis::SectionAnalysis::ParallelPlanesExBuilder::IsNumberEnabled | ( | ) |
Returns a value indicating whether the number is used
Created in NX7.0.0.
License requirements : None
bool NXOpen::GeometricAnalysis::SectionAnalysis::ParallelPlanesExBuilder::IsSpacingEnabled | ( | ) |
Returns a value indicating whether the spacing is applied
Created in NX7.0.0.
License requirements : None
int NXOpen::GeometricAnalysis::SectionAnalysis::ParallelPlanesExBuilder::Number | ( | ) |
Returns a value indicating how many sections should be created
Created in NX7.0.0.
License requirements : None
double NXOpen::GeometricAnalysis::SectionAnalysis::ParallelPlanesExBuilder::Offset | ( | ) |
Returns a value indicating the distance from the start position
Created in NX7.0.0.
License requirements : None
void NXOpen::GeometricAnalysis::SectionAnalysis::ParallelPlanesExBuilder::SetNumber | ( | int | number | ) |
Sets a value indicating how many sections should be created
Created in NX7.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
number | number |
void NXOpen::GeometricAnalysis::SectionAnalysis::ParallelPlanesExBuilder::SetNumberEnabled | ( | bool | isNumberEnabled | ) |
Sets a value indicating whether the number is used
Created in NX7.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
isNumberEnabled | isnumberenabled |
void NXOpen::GeometricAnalysis::SectionAnalysis::ParallelPlanesExBuilder::SetOffset | ( | double | offset | ) |
Sets a value indicating the distance from the start position
Created in NX7.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
offset | offset |
void NXOpen::GeometricAnalysis::SectionAnalysis::ParallelPlanesExBuilder::SetSpacing | ( | double | spacing | ) |
Sets a value indicating the space between sections
Created in NX7.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
spacing | spacing |
void NXOpen::GeometricAnalysis::SectionAnalysis::ParallelPlanesExBuilder::SetSpacingEnabled | ( | bool | isSpacingEnabled | ) |
Sets a value indicating whether the spacing is applied
Created in NX7.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
isSpacingEnabled | isspacingenabled |
double NXOpen::GeometricAnalysis::SectionAnalysis::ParallelPlanesExBuilder::Spacing | ( | ) |
Returns a value indicating the space between sections
Created in NX7.0.0.
License requirements : None
NXOpen::GeometricAnalysis::SectionAnalysis::SectionPlaneBuilder* NXOpen::GeometricAnalysis::SectionAnalysis::ParallelPlanesExBuilder::SpecifiedPlane | ( | ) |
Returns the user specified section plane
Created in NX7.0.0.
License requirements : None
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.