NX Open C++ Reference Guide
|
Represents a plane which is used to cut sections on faces or facet bodies
Created in NX7.0.0.
More...
Public Types | |
enum | PlaneType { PlaneTypeXc, PlaneTypeYc, PlaneTypeZc, PlaneTypeView, PlaneTypePlane } |
The type of different section planes. More... | |
Public Member Functions | |
NXOpen::Point3d | Origin () |
Returns the plane origin Created in NX7.0.0. More... | |
NXOpen::GeometricAnalysis::SectionAnalysis::SectionPlaneBuilder::PlaneType | Plane () |
Returns the plane type Created in NX7.0.0. More... | |
void | SetOrigin (const NXOpen::Point3d &origin) |
Sets the plane origin Created in NX7.0.0. More... | |
void | SetPlane (NXOpen::GeometricAnalysis::SectionAnalysis::SectionPlaneBuilder::PlaneType plane) |
Sets the plane type Created in NX7.0.0. More... | |
void | SetXAxis (const NXOpen::Vector3d &xAxis) |
Sets the plane X axis Created in NX7.0.0. More... | |
void | SetYAxis (const NXOpen::Vector3d &yAxis) |
Sets the plane Y axis Created in NX7.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
NXOpen::Vector3d | XAxis () |
Returns the plane X axis Created in NX7.0.0. More... | |
NXOpen::Vector3d | YAxis () |
Returns the plane Y axis Created in NX7.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a plane which is used to cut sections on faces or facet bodies
Created in NX7.0.0.
NXOpen::Point3d NXOpen::GeometricAnalysis::SectionAnalysis::SectionPlaneBuilder::Origin | ( | ) |
Returns the plane origin
Created in NX7.0.0.
License requirements : None
NXOpen::GeometricAnalysis::SectionAnalysis::SectionPlaneBuilder::PlaneType NXOpen::GeometricAnalysis::SectionAnalysis::SectionPlaneBuilder::Plane | ( | ) |
Returns the plane type
Created in NX7.0.0.
License requirements : None
void NXOpen::GeometricAnalysis::SectionAnalysis::SectionPlaneBuilder::SetOrigin | ( | const NXOpen::Point3d & | origin | ) |
Sets the plane origin
Created in NX7.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
origin | origin |
void NXOpen::GeometricAnalysis::SectionAnalysis::SectionPlaneBuilder::SetPlane | ( | NXOpen::GeometricAnalysis::SectionAnalysis::SectionPlaneBuilder::PlaneType | plane | ) |
Sets the plane type
Created in NX7.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
plane | plane |
void NXOpen::GeometricAnalysis::SectionAnalysis::SectionPlaneBuilder::SetXAxis | ( | const NXOpen::Vector3d & | xAxis | ) |
Sets the plane X axis
Created in NX7.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
xAxis | xaxis |
void NXOpen::GeometricAnalysis::SectionAnalysis::SectionPlaneBuilder::SetYAxis | ( | const NXOpen::Vector3d & | yAxis | ) |
Sets the plane Y axis
Created in NX7.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
yAxis | yaxis |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.
NXOpen::Vector3d NXOpen::GeometricAnalysis::SectionAnalysis::SectionPlaneBuilder::XAxis | ( | ) |
Returns the plane X axis
Created in NX7.0.0.
License requirements : None
NXOpen::Vector3d NXOpen::GeometricAnalysis::SectionAnalysis::SectionPlaneBuilder::YAxis | ( | ) |
Returns the plane Y axis
Created in NX7.0.0.
License requirements : None