NX Open C++ Reference Guide
|
Represents the Curve Aligned specification for a NXOpen::GeometricAnalysis::SectionAnalysis::SectionAnalysisExBuilder . More...
Public Member Functions | |
NXOpen::ScCollector * | Curves () |
Returns the curves Created in NX7.0.0. More... | |
bool | IsSpacingEnabled () |
Returns a value indicating whether the spacing is applied Created in NX7.0.0. More... | |
int | Number () |
Returns a value indicating how many sections should be created Created in NX7.0.0. More... | |
double | Offset () |
Returns a value indicating the distance from the start position Created in NX7.0.0. More... | |
void | SetNumber (int number) |
Sets a value indicating how many sections should be created Created in NX7.0.0. More... | |
void | SetOffset (double offset) |
Sets a value indicating the distance from the start position Created in NX7.0.0. More... | |
void | SetSpacing (double spacing) |
Sets a value indicating the space between sections Created in NX7.0.0. More... | |
void | SetSpacingEnabled (bool isSpacingEnabled) |
Sets a value indicating whether the spacing is applied Created in NX7.0.0. More... | |
void | SetUseProjectedCurve (bool useProjectedCurve) |
Sets a value indicating whether to project the curve to a plane Created in NX7.0.0. More... | |
double | Spacing () |
Returns a value indicating the space between sections Created in NX7.0.0. More... | |
NXOpen::GeometricAnalysis::SectionAnalysis::SectionPlaneBuilder * | SpecifiedPlane () |
Returns the user specified project plane Created in NX7.0.0. More... | |
bool | UseProjectedCurve () |
Returns a value indicating whether to project the curve to a plane Created in NX7.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents the Curve Aligned specification for a NXOpen::GeometricAnalysis::SectionAnalysis::SectionAnalysisExBuilder .
Created in NX7.0.0.
NXOpen::ScCollector* NXOpen::GeometricAnalysis::SectionAnalysis::CurveAlignedBuilder::Curves | ( | ) |
Returns the curves
Created in NX7.0.0.
License requirements : None
bool NXOpen::GeometricAnalysis::SectionAnalysis::CurveAlignedBuilder::IsSpacingEnabled | ( | ) |
Returns a value indicating whether the spacing is applied
Created in NX7.0.0.
License requirements : None
int NXOpen::GeometricAnalysis::SectionAnalysis::CurveAlignedBuilder::Number | ( | ) |
Returns a value indicating how many sections should be created
Created in NX7.0.0.
License requirements : None
double NXOpen::GeometricAnalysis::SectionAnalysis::CurveAlignedBuilder::Offset | ( | ) |
Returns a value indicating the distance from the start position
Created in NX7.0.0.
License requirements : None
void NXOpen::GeometricAnalysis::SectionAnalysis::CurveAlignedBuilder::SetNumber | ( | int | number | ) |
Sets a value indicating how many sections should be created
Created in NX7.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
number | number |
void NXOpen::GeometricAnalysis::SectionAnalysis::CurveAlignedBuilder::SetOffset | ( | double | offset | ) |
Sets a value indicating the distance from the start position
Created in NX7.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
offset | offset |
void NXOpen::GeometricAnalysis::SectionAnalysis::CurveAlignedBuilder::SetSpacing | ( | double | spacing | ) |
Sets a value indicating the space between sections
Created in NX7.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
spacing | spacing |
void NXOpen::GeometricAnalysis::SectionAnalysis::CurveAlignedBuilder::SetSpacingEnabled | ( | bool | isSpacingEnabled | ) |
Sets a value indicating whether the spacing is applied
Created in NX7.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
isSpacingEnabled | isspacingenabled |
void NXOpen::GeometricAnalysis::SectionAnalysis::CurveAlignedBuilder::SetUseProjectedCurve | ( | bool | useProjectedCurve | ) |
Sets a value indicating whether to project the curve to a plane
Created in NX7.0.0.
License requirements : studio_analyze ("STUDIO ANALYZE")
useProjectedCurve | useprojectedcurve |
double NXOpen::GeometricAnalysis::SectionAnalysis::CurveAlignedBuilder::Spacing | ( | ) |
Returns a value indicating the space between sections
Created in NX7.0.0.
License requirements : None
NXOpen::GeometricAnalysis::SectionAnalysis::SectionPlaneBuilder* NXOpen::GeometricAnalysis::SectionAnalysis::CurveAlignedBuilder::SpecifiedPlane | ( | ) |
Returns the user specified project plane
Created in NX7.0.0.
License requirements : None
bool NXOpen::GeometricAnalysis::SectionAnalysis::CurveAlignedBuilder::UseProjectedCurve | ( | ) |
Returns a value indicating whether to project the curve to a plane
Created in NX7.0.0.
License requirements : None
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.