NX Open C++ Reference Guide
|
Represents a NXOpen::Features::VehicleDesign::GroundClearance builder. More...
Public Types | |
enum | PositionType { PositionTypeFront, PositionTypeRear, PositionTypeBoth } |
Represents the ground clearance positions. More... | |
enum | RequirementControls { RequirementControlsStandardDriven, RequirementControlsUserDefined } |
This enum represents the standard or user defined requirement options for ground clearance. More... | |
enum | SectionCurveType { SectionCurveTypeHorizontalLine, SectionCurveTypeCircularArc } |
Represents the type of under axle section curve type to create ground clearace. More... | |
enum | SurfaceLengthType { SurfaceLengthTypeFrontToRear, SurfaceLengthTypeFullVehicle } |
Represents the type of general surface length to create ground clearace. More... | |
enum | VisualizationTypes { VisualizationTypesCurve, VisualizationTypesSurface, VisualizationTypesCurveandSurface } |
This enum represents the output definition options. More... | |
enum | WheelType { WheelTypeStaticRadius, WheelTypeDiameter } |
Represents the type of the wheel size option for ground clearance. More... | |
Public Member Functions | |
NXOpen::Expression * | DistanceToRoadGeneral () |
Returns the expression that contains the value which indicates the distance from general surface to road general. More... | |
NXOpen::Expression * | DistanceToRoadUnderAxle () |
Returns the expression that contains the value which indicates the distance from the under axle surface to road. More... | |
bool | ExtendSurface () |
Returns the indication if use surface extension. More... | |
NXOpen::Expression * | ExtensionFactor () |
Returns the expression that contains the value which indicates the extension factor. More... | |
NXOpen::ScCollector * | FrontUnderAxleFace () |
Returns the faces representing the car body geometry for measuring distance to the front under axle surface. More... | |
NXOpen::ScCollector * | GeneralClearanceFace () |
Returns the faces representing the car body geometry for measuring distance to the general surface. More... | |
NXString | Loading () |
Returns the loading to be applied. More... | |
NXOpen::Features::VehicleDesign::GroundClearanceBuilder::PositionType | Position () |
Returns the position of the under axle surface. More... | |
NXOpen::ScCollector * | RearUnderAxleFace () |
Returns the faces representing the car body geometry for measuring distance to the rear under axle surface. More... | |
NXOpen::Features::VehicleDesign::GroundClearanceBuilder::RequirementControls | RequirementsControl () |
Returns the value to determine what type of requirement is controlling the ground clearance values. More... | |
NXOpen::Features::VehicleDesign::GroundClearanceBuilder::SectionCurveType | SectionCurve () |
Returns the section curve type of the under axle surface. More... | |
void | SetExtendSurface (bool extendSurface) |
Sets the indication if use surface extension. More... | |
void | SetLoading (const NXString &loading) |
Sets the loading to be applied. More... | |
void | SetLoading (const char *loading) |
Sets the loading to be applied. More... | |
void | SetPosition (NXOpen::Features::VehicleDesign::GroundClearanceBuilder::PositionType position) |
Sets the position of the under axle surface. More... | |
void | SetRequirementsControl (NXOpen::Features::VehicleDesign::GroundClearanceBuilder::RequirementControls requirementsControl) |
Sets the value to determine what type of requirement is controlling the ground clearance values. More... | |
void | SetSectionCurve (NXOpen::Features::VehicleDesign::GroundClearanceBuilder::SectionCurveType sectionCurveType) |
Sets the section curve type of the under axle surface. More... | |
void | SetShowDistanceMeasurement (bool showDistanceMeasurement) |
Sets the value indicating if the distance measurement should be displayed. More... | |
void | SetStandard (const NXString &standard) |
Sets the standard to be used for this ground clearance feature. More... | |
void | SetStandard (const char *standard) |
Sets the standard to be used for this ground clearance feature. More... | |
void | SetSurfaceLength (NXOpen::Features::VehicleDesign::GroundClearanceBuilder::SurfaceLengthType surfaceLength) |
Sets the surface length type which determines the length of the general surface. More... | |
void | SetUseGeneralSurface (bool useGeneralSurface) |
Sets the indication if the general surface will be created. More... | |
void | SetUseUnderAxleSurface (bool useUnderAxleSurface) |
Sets the indication if the under axle surface will be created. More... | |
void | SetVisualization (NXOpen::Features::VehicleDesign::GroundClearanceBuilder::VisualizationTypes visualization) |
Sets the visualization type of the ground clearance output. More... | |
void | SetWheelSize (NXOpen::Features::VehicleDesign::GroundClearanceBuilder::WheelType wheelSize) |
Sets the wheel size definition. More... | |
bool | ShowDistanceMeasurement () |
Returns the value indicating if the distance measurement should be displayed. More... | |
NXString | Standard () |
Returns the standard to be used for this ground clearance feature. More... | |
NXOpen::Features::VehicleDesign::GroundClearanceBuilder::SurfaceLengthType | SurfaceLength () |
Returns the surface length type which determines the length of the general surface. More... | |
bool | UseGeneralSurface () |
Returns the indication if the general surface will be created. More... | |
bool | UseUnderAxleSurface () |
Returns the indication if the under axle surface will be created. More... | |
NXOpen::Features::VehicleDesign::GroundClearanceBuilder::VisualizationTypes | Visualization () |
Returns the visualization type of the ground clearance output. More... | |
NXOpen::Features::VehicleDesign::GroundClearanceBuilder::WheelType | WheelSize () |
Returns the wheel size definition. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::VehicleDesign::GroundClearance builder.
To create a new instance of this class, use NXOpen::Features::VehicleDesignCollection::CreateGroundClearanceBuilder
Default values.
Property | Value |
---|---|
DistanceToRoadGeneral.Value |
200 (millimeters part), 7.9 (inches part) |
DistanceToRoadUnderAxle.Value |
100 (millimeters part), 3.9 (inches part) |
ExtendSurface |
0 |
ExtensionFactor.Value |
1000 |
Position |
Front |
RequirementsControl |
StandardDriven |
SectionCurve |
HorizontalLine |
ShowDistanceMeasurement |
1 |
SurfaceLength |
FrontToRear |
UseGeneralSurface |
1 |
UseUnderAxleSurface |
1 |
Visualization |
Surface |
WheelSize |
StaticRadius |
Created in NX8.5.0.
NXOpen::Expression* NXOpen::Features::VehicleDesign::GroundClearanceBuilder::DistanceToRoadGeneral | ( | ) |
Returns the expression that contains the value which indicates the distance from general surface to road general.
Created in NX8.5.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::VehicleDesign::GroundClearanceBuilder::DistanceToRoadUnderAxle | ( | ) |
Returns the expression that contains the value which indicates the distance from the under axle surface to road.
Created in NX8.5.0.
License requirements : None
bool NXOpen::Features::VehicleDesign::GroundClearanceBuilder::ExtendSurface | ( | ) |
Returns the indication if use surface extension.
Created in NX8.5.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::VehicleDesign::GroundClearanceBuilder::ExtensionFactor | ( | ) |
Returns the expression that contains the value which indicates the extension factor.
Created in NX8.5.0.
License requirements : None
NXOpen::ScCollector* NXOpen::Features::VehicleDesign::GroundClearanceBuilder::FrontUnderAxleFace | ( | ) |
Returns the faces representing the car body geometry for measuring distance to the front under axle surface.
Created in NX8.5.0.
License requirements : None
NXOpen::ScCollector* NXOpen::Features::VehicleDesign::GroundClearanceBuilder::GeneralClearanceFace | ( | ) |
Returns the faces representing the car body geometry for measuring distance to the general surface.
Created in NX8.5.0.
License requirements : None
NXString NXOpen::Features::VehicleDesign::GroundClearanceBuilder::Loading | ( | ) |
Returns the loading to be applied.
Can only be modified when requirements control is NXOpen::Features::VehicleDesign::GroundClearanceBuilder::RequirementControlsUserDefined .
Created in NX8.5.0.
License requirements : None
NXOpen::Features::VehicleDesign::GroundClearanceBuilder::PositionType NXOpen::Features::VehicleDesign::GroundClearanceBuilder::Position | ( | ) |
Returns the position of the under axle surface.
Created in NX8.5.0.
License requirements : None
NXOpen::ScCollector* NXOpen::Features::VehicleDesign::GroundClearanceBuilder::RearUnderAxleFace | ( | ) |
Returns the faces representing the car body geometry for measuring distance to the rear under axle surface.
Created in NX8.5.0.
License requirements : None
NXOpen::Features::VehicleDesign::GroundClearanceBuilder::RequirementControls NXOpen::Features::VehicleDesign::GroundClearanceBuilder::RequirementsControl | ( | ) |
Returns the value to determine what type of requirement is controlling the ground clearance values.
Created in NX8.5.0.
License requirements : None
NXOpen::Features::VehicleDesign::GroundClearanceBuilder::SectionCurveType NXOpen::Features::VehicleDesign::GroundClearanceBuilder::SectionCurve | ( | ) |
Returns the section curve type of the under axle surface.
See NXOpen::Features::VehicleDesign::GroundClearanceBuilder::SectionCurveType for valid values.
Created in NX8.5.0.
License requirements : None
void NXOpen::Features::VehicleDesign::GroundClearanceBuilder::SetExtendSurface | ( | bool | extendSurface | ) |
Sets the indication if use surface extension.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
extendSurface | extendsurface |
void NXOpen::Features::VehicleDesign::GroundClearanceBuilder::SetLoading | ( | const NXString & | loading | ) |
Sets the loading to be applied.
Can only be modified when requirements control is NXOpen::Features::VehicleDesign::GroundClearanceBuilder::RequirementControlsUserDefined .
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
loading | loading |
void NXOpen::Features::VehicleDesign::GroundClearanceBuilder::SetLoading | ( | const char * | loading | ) |
Sets the loading to be applied.
Can only be modified when requirements control is NXOpen::Features::VehicleDesign::GroundClearanceBuilder::RequirementControlsUserDefined .
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
loading | loading |
void NXOpen::Features::VehicleDesign::GroundClearanceBuilder::SetPosition | ( | NXOpen::Features::VehicleDesign::GroundClearanceBuilder::PositionType | position | ) |
Sets the position of the under axle surface.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
position | position |
void NXOpen::Features::VehicleDesign::GroundClearanceBuilder::SetRequirementsControl | ( | NXOpen::Features::VehicleDesign::GroundClearanceBuilder::RequirementControls | requirementsControl | ) |
Sets the value to determine what type of requirement is controlling the ground clearance values.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
requirementsControl | requirementscontrol |
void NXOpen::Features::VehicleDesign::GroundClearanceBuilder::SetSectionCurve | ( | NXOpen::Features::VehicleDesign::GroundClearanceBuilder::SectionCurveType | sectionCurveType | ) |
Sets the section curve type of the under axle surface.
See NXOpen::Features::VehicleDesign::GroundClearanceBuilder::SectionCurveType for valid values.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
sectionCurveType | sectioncurvetype |
void NXOpen::Features::VehicleDesign::GroundClearanceBuilder::SetShowDistanceMeasurement | ( | bool | showDistanceMeasurement | ) |
Sets the value indicating if the distance measurement should be displayed.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
showDistanceMeasurement | showdistancemeasurement |
void NXOpen::Features::VehicleDesign::GroundClearanceBuilder::SetStandard | ( | const NXString & | standard | ) |
Sets the standard to be used for this ground clearance feature.
Only valid when requirements control is NXOpen::Features::VehicleDesign::GroundClearanceBuilder::RequirementControlsStandardDriven .
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
standard | standard |
void NXOpen::Features::VehicleDesign::GroundClearanceBuilder::SetStandard | ( | const char * | standard | ) |
Sets the standard to be used for this ground clearance feature.
Only valid when requirements control is NXOpen::Features::VehicleDesign::GroundClearanceBuilder::RequirementControlsStandardDriven .
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
standard | standard |
void NXOpen::Features::VehicleDesign::GroundClearanceBuilder::SetSurfaceLength | ( | NXOpen::Features::VehicleDesign::GroundClearanceBuilder::SurfaceLengthType | surfaceLength | ) |
Sets the surface length type which determines the length of the general surface.
See NXOpen::Features::VehicleDesign::GroundClearanceBuilder::SurfaceLengthType for valid values.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
surfaceLength | surfacelength |
void NXOpen::Features::VehicleDesign::GroundClearanceBuilder::SetUseGeneralSurface | ( | bool | useGeneralSurface | ) |
Sets the indication if the general surface will be created.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
useGeneralSurface | usegeneralsurface |
void NXOpen::Features::VehicleDesign::GroundClearanceBuilder::SetUseUnderAxleSurface | ( | bool | useUnderAxleSurface | ) |
Sets the indication if the under axle surface will be created.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
useUnderAxleSurface | useunderaxlesurface |
void NXOpen::Features::VehicleDesign::GroundClearanceBuilder::SetVisualization | ( | NXOpen::Features::VehicleDesign::GroundClearanceBuilder::VisualizationTypes | visualization | ) |
Sets the visualization type of the ground clearance output.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
visualization | visualization |
void NXOpen::Features::VehicleDesign::GroundClearanceBuilder::SetWheelSize | ( | NXOpen::Features::VehicleDesign::GroundClearanceBuilder::WheelType | wheelSize | ) |
Sets the wheel size definition.
Can only be modified when requirements control is NXOpen::Features::VehicleDesign::GroundClearanceBuilder::RequirementControlsUserDefined .
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
wheelSize | wheelsize |
bool NXOpen::Features::VehicleDesign::GroundClearanceBuilder::ShowDistanceMeasurement | ( | ) |
Returns the value indicating if the distance measurement should be displayed.
Created in NX8.5.0.
License requirements : None
NXString NXOpen::Features::VehicleDesign::GroundClearanceBuilder::Standard | ( | ) |
Returns the standard to be used for this ground clearance feature.
Only valid when requirements control is NXOpen::Features::VehicleDesign::GroundClearanceBuilder::RequirementControlsStandardDriven .
Created in NX8.5.0.
License requirements : None
NXOpen::Features::VehicleDesign::GroundClearanceBuilder::SurfaceLengthType NXOpen::Features::VehicleDesign::GroundClearanceBuilder::SurfaceLength | ( | ) |
Returns the surface length type which determines the length of the general surface.
See NXOpen::Features::VehicleDesign::GroundClearanceBuilder::SurfaceLengthType for valid values.
Created in NX8.5.0.
License requirements : None
bool NXOpen::Features::VehicleDesign::GroundClearanceBuilder::UseGeneralSurface | ( | ) |
Returns the indication if the general surface will be created.
Created in NX8.5.0.
License requirements : None
bool NXOpen::Features::VehicleDesign::GroundClearanceBuilder::UseUnderAxleSurface | ( | ) |
Returns the indication if the under axle surface will be created.
Created in NX8.5.0.
License requirements : None
NXOpen::Features::VehicleDesign::GroundClearanceBuilder::VisualizationTypes NXOpen::Features::VehicleDesign::GroundClearanceBuilder::Visualization | ( | ) |
Returns the visualization type of the ground clearance output.
Created in NX8.5.0.
License requirements : None
NXOpen::Features::VehicleDesign::GroundClearanceBuilder::WheelType NXOpen::Features::VehicleDesign::GroundClearanceBuilder::WheelSize | ( | ) |
Returns the wheel size definition.
Can only be modified when requirements control is NXOpen::Features::VehicleDesign::GroundClearanceBuilder::RequirementControlsUserDefined .
Created in NX8.5.0.
License requirements : None