NX Open C++ Reference Guide
|
Represents a NXOpen::Features::VehicleDesign::BumperPendulum builder
To create a new instance of this class, use NXOpen::Features::VehicleDesignCollection::CreateBumperPendulumBuilder
Default values.
More...
Public Types | |
enum | RequirementsControlType { RequirementsControlTypeStandardDriven, RequirementsControlTypeUserDefined } |
Represents the requirements control types to define the bumper pendulum. More... | |
enum | VisualizationType { VisualizationTypeCurve, VisualizationTypeSurface, VisualizationTypeCurveandSurface } |
Represents the visualization types of the output. More... | |
Public Member Functions | |
NXOpen::ScCollector * | FrontCollector () |
Returns the selected front body. More... | |
NXOpen::SelectNXObjectList * | FrontFacetBodies () |
Returns the selected front facet body Created in NX11.0.0. More... | |
NXOpen::Features::VehicleDesign::PendulumPlacementBuilder * | GetPendulum (int index) |
Get the selected pendulum. More... | |
NXOpen::Features::VehicleDesign::PendulumPlacementBuilder * | GetPendulum (const NXString &description) |
Get the selected pendulum. More... | |
NXOpen::Features::VehicleDesign::PendulumPlacementBuilder * | GetPendulum (const char *description) |
Get the selected pendulum. More... | |
NXOpen::ScCollector * | RearCollector () |
Returns the selected rear body. More... | |
NXOpen::SelectNXObjectList * | RearFacetBodies () |
Returns the selected rear facet body. More... | |
NXOpen::Features::VehicleDesign::BumperPendulumBuilder::RequirementsControlType | RequirementsControl () |
Returns the requirements control for standard driven or user defined. More... | |
void | SetRequirementsControl (NXOpen::Features::VehicleDesign::BumperPendulumBuilder::RequirementsControlType requirement) |
Sets the requirements control for standard driven or user defined. More... | |
void | SetStandard (const NXString &standard) |
Sets the standard used to define the bumper pendulum. More... | |
void | SetStandard (const char *standard) |
Sets the standard used to define the bumper pendulum. More... | |
void | SetVisualization (NXOpen::Features::VehicleDesign::BumperPendulumBuilder::VisualizationType visualization) |
Sets the visualization type of the bumper pendulum output. More... | |
NXString | Standard () |
Returns the standard used to define the bumper pendulum. More... | |
NXOpen::Features::VehicleDesign::BumperPendulumBuilder::VisualizationType | Visualization () |
Returns the visualization type of the bumper pendulum output. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::VehicleDesign::BumperPendulum builder
To create a new instance of this class, use NXOpen::Features::VehicleDesignCollection::CreateBumperPendulumBuilder
Default values.
Property | Value |
---|---|
RequirementsControl |
StandardDriven |
Visualization |
Surface |
Created in NX8.5.0.
NXOpen::ScCollector* NXOpen::Features::VehicleDesign::BumperPendulumBuilder::FrontCollector | ( | ) |
Returns the selected front body.
Created in NX8.5.0.
License requirements : None
NXOpen::SelectNXObjectList* NXOpen::Features::VehicleDesign::BumperPendulumBuilder::FrontFacetBodies | ( | ) |
Returns the selected front facet body
Created in NX11.0.0.
License requirements : None
NXOpen::Features::VehicleDesign::PendulumPlacementBuilder* NXOpen::Features::VehicleDesign::BumperPendulumBuilder::GetPendulum | ( | int | index | ) |
Get the selected pendulum.
index | index |
NXOpen::Features::VehicleDesign::PendulumPlacementBuilder* NXOpen::Features::VehicleDesign::BumperPendulumBuilder::GetPendulum | ( | const NXString & | description | ) |
Get the selected pendulum.
description | description |
NXOpen::Features::VehicleDesign::PendulumPlacementBuilder* NXOpen::Features::VehicleDesign::BumperPendulumBuilder::GetPendulum | ( | const char * | description | ) |
Get the selected pendulum.
description | description |
NXOpen::ScCollector* NXOpen::Features::VehicleDesign::BumperPendulumBuilder::RearCollector | ( | ) |
Returns the selected rear body.
Created in NX8.5.0.
License requirements : None
NXOpen::SelectNXObjectList* NXOpen::Features::VehicleDesign::BumperPendulumBuilder::RearFacetBodies | ( | ) |
Returns the selected rear facet body.
Created in NX11.0.0.
License requirements : None
NXOpen::Features::VehicleDesign::BumperPendulumBuilder::RequirementsControlType NXOpen::Features::VehicleDesign::BumperPendulumBuilder::RequirementsControl | ( | ) |
Returns the requirements control for standard driven or user defined.
Created in NX8.5.0.
License requirements : None
void NXOpen::Features::VehicleDesign::BumperPendulumBuilder::SetRequirementsControl | ( | NXOpen::Features::VehicleDesign::BumperPendulumBuilder::RequirementsControlType | requirement | ) |
Sets the requirements control for standard driven or user defined.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
requirement | requirement |
void NXOpen::Features::VehicleDesign::BumperPendulumBuilder::SetStandard | ( | const NXString & | standard | ) |
Sets the standard used to define the bumper pendulum.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
standard | standard |
void NXOpen::Features::VehicleDesign::BumperPendulumBuilder::SetStandard | ( | const char * | standard | ) |
Sets the standard used to define the bumper pendulum.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
standard | standard |
void NXOpen::Features::VehicleDesign::BumperPendulumBuilder::SetVisualization | ( | NXOpen::Features::VehicleDesign::BumperPendulumBuilder::VisualizationType | visualization | ) |
Sets the visualization type of the bumper pendulum output.
Created in NX8.5.0.
License requirements : nx_general_packaging ("NX General Packaging")
visualization | visualization |
NXString NXOpen::Features::VehicleDesign::BumperPendulumBuilder::Standard | ( | ) |
Returns the standard used to define the bumper pendulum.
Created in NX8.5.0.
License requirements : None
NXOpen::Features::VehicleDesign::BumperPendulumBuilder::VisualizationType NXOpen::Features::VehicleDesign::BumperPendulumBuilder::Visualization | ( | ) |
Returns the visualization type of the bumper pendulum output.
Created in NX8.5.0.
License requirements : None