NX Open C++ Reference Guide
|
Represents a NXOpen::Features::SweptVolume builder
To create a new instance of this class, use NXOpen::Features::SweepFeatureCollection::CreateSweptVolumeBuilder
Default values.
More...
Public Types | |
enum | SweepOrient { SweepOrientParallelToBody, SweepOrientNormalToPath } |
These represent the type of Sweep Orientation feature to be created. More... | |
Public Member Functions | |
NXOpen::GeometricUtilities::BooleanOperation * | BooleanData () |
Returns the boolean data Created in NX11.0.0. More... | |
double | DistanceTolerance () |
Returns the Distance Tolerance Created in NX11.0.0. More... | |
NXOpen::Direction * | ForcedDirection () |
Returns the forced direction Created in NX11.0.0. More... | |
NXOpen::Point * | ReferencePoint () |
Returns the Reference point Created in NX11.0.0. More... | |
void | SetDistanceTolerance (double distanceTolerance) |
Sets the Distance Tolerance Created in NX11.0.0. More... | |
void | SetForcedDirection (NXOpen::Direction *forcedDirection) |
Sets the forced direction Created in NX11.0.0. More... | |
void | SetReferencePoint (NXOpen::Point *referencePoint) |
Sets the Reference point Created in NX11.0.0. More... | |
void | SetSweepOrientation (NXOpen::Features::SweptVolumeBuilder::SweepOrient sweepOrientation) |
Sets the sweep orientation Created in NX11.0.0. More... | |
void | SetToolBody (NXOpen::ScCollector *toolBody) |
Sets the tool body Created in NX11.0.0. More... | |
NXOpen::Features::SweptVolumeBuilder::SweepOrient | SweepOrientation () |
Returns the sweep orientation Created in NX11.0.0. More... | |
NXOpen::ScCollector * | ToolBody () |
Returns the tool body Created in NX11.0.0. More... | |
NXOpen::Section * | ToolPath () |
Returns the tool path Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::SweptVolume builder
To create a new instance of this class, use NXOpen::Features::SweepFeatureCollection::CreateSweptVolumeBuilder
Default values.
Property | Value |
---|---|
BooleanData.Type |
Subtract |
SweepOrientation |
ParallelToBody |
Created in NX11.0.0.
NXOpen::GeometricUtilities::BooleanOperation* NXOpen::Features::SweptVolumeBuilder::BooleanData | ( | ) |
Returns the boolean data
Created in NX11.0.0.
License requirements : None
double NXOpen::Features::SweptVolumeBuilder::DistanceTolerance | ( | ) |
Returns the Distance Tolerance
Created in NX11.0.0.
License requirements : None
NXOpen::Direction* NXOpen::Features::SweptVolumeBuilder::ForcedDirection | ( | ) |
Returns the forced direction
Created in NX11.0.0.
License requirements : None
NXOpen::Point* NXOpen::Features::SweptVolumeBuilder::ReferencePoint | ( | ) |
Returns the Reference point
Created in NX11.0.0.
License requirements : None
void NXOpen::Features::SweptVolumeBuilder::SetDistanceTolerance | ( | double | distanceTolerance | ) |
Sets the Distance Tolerance
Created in NX11.0.0.
License requirements : None
distanceTolerance | distancetolerance |
void NXOpen::Features::SweptVolumeBuilder::SetForcedDirection | ( | NXOpen::Direction * | forcedDirection | ) |
Sets the forced direction
Created in NX11.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
forcedDirection | forceddirection |
void NXOpen::Features::SweptVolumeBuilder::SetReferencePoint | ( | NXOpen::Point * | referencePoint | ) |
Sets the Reference point
Created in NX11.0.0.
License requirements : None
referencePoint | referencepoint |
void NXOpen::Features::SweptVolumeBuilder::SetSweepOrientation | ( | NXOpen::Features::SweptVolumeBuilder::SweepOrient | sweepOrientation | ) |
Sets the sweep orientation
Created in NX11.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
sweepOrientation | sweeporientation |
void NXOpen::Features::SweptVolumeBuilder::SetToolBody | ( | NXOpen::ScCollector * | toolBody | ) |
Sets the tool body
Created in NX11.0.0.
License requirements : None
toolBody | toolbody |
NXOpen::Features::SweptVolumeBuilder::SweepOrient NXOpen::Features::SweptVolumeBuilder::SweepOrientation | ( | ) |
Returns the sweep orientation
Created in NX11.0.0.
License requirements : None
NXOpen::ScCollector* NXOpen::Features::SweptVolumeBuilder::ToolBody | ( | ) |
Returns the tool body
Created in NX11.0.0.
License requirements : None
NXOpen::Section* NXOpen::Features::SweptVolumeBuilder::ToolPath | ( | ) |
Returns the tool path
Created in NX11.0.0.
License requirements : None