NX Open C++ Reference Guide
|
Represents a Features::SpineCurve builder
To create a new instance of this class, use NXOpen::Features::FreeformCurveCollection::CreateSpineCurveBuilder
Default values.
More...
Public Types | |
enum | ArcSegmentsTypes { ArcSegmentsTypesSimple, ArcSegmentsTypesSmooth } |
This enum represents the arc segments types. More... | |
Public Member Functions | |
NXOpen::Features::SpineCurveBuilder::ArcSegmentsTypes | ArcSegmentsType () |
Returns the option indicating type of shape Created in NX11.0.0. More... | |
bool | Associative () |
Returns the flag indicating if an associative Spine Curve (Feature) should be created. More... | |
bool | Closed () |
Returns the flag indicating if a closed curve should be created if possible. More... | |
void | Evaluate () |
Evaluates the curve Created in NX11.0.0. More... | |
bool | ReverseStartDirection () |
Returns the flag indicating if starting direction of the curve should be opposite to the first plane normal. More... | |
void | SetArcSegmentsType (NXOpen::Features::SpineCurveBuilder::ArcSegmentsTypes curveOption) |
Sets the option indicating type of shape Created in NX11.0.0. More... | |
void | SetAssociative (bool associative) |
Sets the flag indicating if an associative Spine Curve (Feature) should be created. More... | |
void | SetClosed (bool closed) |
Sets the flag indicating if a closed curve should be created if possible. More... | |
void | SetReverseStartDirection (bool direction) |
Sets the flag indicating if starting direction of the curve should be opposite to the first plane normal. More... | |
void | SetStartPoint (NXOpen::Point *startPoint) |
Sets the start point Created in NX11.0.0. More... | |
NXOpen::Point * | StartPoint () |
Returns the start point Created in NX11.0.0. More... | |
NXOpen::GeometricUtilities::SpinePlaneBuilderList * | ThroughPlanesList () |
Returns the plane list containing the through planes. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Features::SpineCurve builder
To create a new instance of this class, use NXOpen::Features::FreeformCurveCollection::CreateSpineCurveBuilder
Default values.
Property | Value |
---|---|
Associative |
0 |
Closed |
0 |
Created in NX11.0.0.
NXOpen::Features::SpineCurveBuilder::ArcSegmentsTypes NXOpen::Features::SpineCurveBuilder::ArcSegmentsType | ( | ) |
Returns the option indicating type of shape
Created in NX11.0.0.
License requirements : None
bool NXOpen::Features::SpineCurveBuilder::Associative | ( | ) |
Returns the flag indicating if an associative Spine Curve (Feature) should be created.
Created in NX11.0.0.
License requirements : None
bool NXOpen::Features::SpineCurveBuilder::Closed | ( | ) |
Returns the flag indicating if a closed curve should be created if possible.
Created in NX11.0.0.
License requirements : None
void NXOpen::Features::SpineCurveBuilder::Evaluate | ( | ) |
Evaluates the curve
Created in NX11.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
bool NXOpen::Features::SpineCurveBuilder::ReverseStartDirection | ( | ) |
Returns the flag indicating if starting direction of the curve should be opposite to the first plane normal.
Created in NX11.0.0.
License requirements : None
void NXOpen::Features::SpineCurveBuilder::SetArcSegmentsType | ( | NXOpen::Features::SpineCurveBuilder::ArcSegmentsTypes | curveOption | ) |
Sets the option indicating type of shape
Created in NX11.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
curveOption | curveoption |
void NXOpen::Features::SpineCurveBuilder::SetAssociative | ( | bool | associative | ) |
Sets the flag indicating if an associative Spine Curve (Feature) should be created.
Created in NX11.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
associative | associative |
void NXOpen::Features::SpineCurveBuilder::SetClosed | ( | bool | closed | ) |
Sets the flag indicating if a closed curve should be created if possible.
Created in NX11.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
closed | closed |
void NXOpen::Features::SpineCurveBuilder::SetReverseStartDirection | ( | bool | direction | ) |
Sets the flag indicating if starting direction of the curve should be opposite to the first plane normal.
Created in NX11.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
direction | direction |
void NXOpen::Features::SpineCurveBuilder::SetStartPoint | ( | NXOpen::Point * | startPoint | ) |
Sets the start point
Created in NX11.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
startPoint | startpoint |
NXOpen::Point* NXOpen::Features::SpineCurveBuilder::StartPoint | ( | ) |
Returns the start point
Created in NX11.0.0.
License requirements : None
NXOpen::GeometricUtilities::SpinePlaneBuilderList* NXOpen::Features::SpineCurveBuilder::ThroughPlanesList | ( | ) |
Returns the plane list containing the through planes.
Created in NX11.0.0.
License requirements : None