NX Open C++ Reference Guide
|
Represents a NXOpen::Features::ShipDesign::VerifyPenetrationBuilder builder
To create a new instance of this class, use NXOpen::Features::ShipDesign::PenetrationRequestCollection::CreateVerifyPenetrationBuilder
Created in NX8.5.0.
More...
Public Types | |
enum | SelectionDialogType { SelectionDialogTypeStructureForRequest, SelectionDialogTypeRouteForRequest, SelectionDialogTypeStructureForVerify, SelectionDialogTypeRouteForVerify = 4, SelectionDialogTypeCutoutForRequest = 8 } |
Represents the selection dialog type. More... | |
Public Member Functions | |
NXOpen::SelectNXObjectList * | RoutingObjectCollector () |
Returns the route object collector Created in NX8.5.0. More... | |
NXOpen::Features::ShipDesign::VerifyPenetrationBuilder::SelectionDialogType | SelectionType () |
Returns the dialog selection type Created in NX8.5.0. More... | |
void | SetSelectionType (NXOpen::Features::ShipDesign::VerifyPenetrationBuilder::SelectionDialogType selectionType) |
Sets the dialog selection type Created in NX8.5.0. More... | |
NXOpen::SelectNXObjectList * | StructurePartCollector () |
Returns the selected parts Created in NX8.5.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::ShipDesign::VerifyPenetrationBuilder builder
To create a new instance of this class, use NXOpen::Features::ShipDesign::PenetrationRequestCollection::CreateVerifyPenetrationBuilder
Created in NX8.5.0.
Represents the selection dialog type.
NXOpen::SelectNXObjectList* NXOpen::Features::ShipDesign::VerifyPenetrationBuilder::RoutingObjectCollector | ( | ) |
Returns the route object collector
Created in NX8.5.0.
License requirements : None
NXOpen::Features::ShipDesign::VerifyPenetrationBuilder::SelectionDialogType NXOpen::Features::ShipDesign::VerifyPenetrationBuilder::SelectionType | ( | ) |
Returns the dialog selection type
Created in NX8.5.0.
License requirements : None
void NXOpen::Features::ShipDesign::VerifyPenetrationBuilder::SetSelectionType | ( | NXOpen::Features::ShipDesign::VerifyPenetrationBuilder::SelectionDialogType | selectionType | ) |
Sets the dialog selection type
Created in NX8.5.0.
License requirements : nx_penetration_mgmt ("Penetration Management")
selectionType | selectiontype |
NXOpen::SelectNXObjectList* NXOpen::Features::ShipDesign::VerifyPenetrationBuilder::StructurePartCollector | ( | ) |
Returns the selected parts
Created in NX8.5.0.
License requirements : None