NX Open C++ Reference Guide
|
Represents a NXOpen::Mechatronics::FunctionObjectCollection
To obtain an instance of this class, refer to NXOpen::Features::ShipDesign::PenetrationManager
Created in NX8.0.0.
More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Represents a NXOpen::Mechatronics::FunctionObjectCollection
To obtain an instance of this class, refer to NXOpen::Features::ShipDesign::PenetrationManager
Created in NX8.0.0.
iterator NXOpen::Features::ShipDesign::PenetrationRequestCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Features::ShipDesign::PenetrationAssociationBuilder* NXOpen::Features::ShipDesign::PenetrationRequestCollection::CreatePenetrationAssociationBuilder | ( | bool | isEditMode, |
NXOpen::Features::ShipDesign::PenetrationRequest * | penetrationrequest | ||
) |
Creates a NXOpen::Features::ShipDesign::PenetrationAssociationBuilder.
Created in NX8.0.0.
License requirements : nx_penetration_mgmt ("Penetration Management")
isEditMode | iseditmode |
penetrationrequest | penetrationrequest |
NXOpen::Features::ShipDesign::PenetrationAssociationBuilder* NXOpen::Features::ShipDesign::PenetrationRequestCollection::CreatePenetrationAssociationBuilder | ( | NXOpen::Features::ShipDesign::PenetrationRequestBuilder::RequestDialogType | type, |
NXOpen::Features::ShipDesign::PenetrationRequest * | penetrationrequest | ||
) |
Creates a NXOpen::Features::ShipDesign::PenetrationAssociationBuilder.
type | type |
penetrationrequest | penetrationrequest |
NXOpen::Features::ShipDesign::PenetrationCutoutBuilder* NXOpen::Features::ShipDesign::PenetrationRequestCollection::CreatePenetrationCutoutBuilder | ( | NXOpen::Features::ShipDesign::PenetrationRequest * | penetrationrequest | ) |
Creates a NXOpen::Features::ShipDesign::PenetrationCutoutBuilder.
penetrationrequest | penetrationrequest |
NXOpen::Features::ShipDesign::PenetrationRequestBuilder* NXOpen::Features::ShipDesign::PenetrationRequestCollection::CreatePenetrationRequestBuilder | ( | NXOpen::Features::ShipDesign::PenetrationRequest * | penetrationrequest | ) |
Creates a NXOpen::Features::ShipDesign::PenetrationRequestBuilder.
penetrationrequest | penetrationrequest |
NXOpen::Features::ShipDesign::PenetrationRequestForCutoutBuilder* NXOpen::Features::ShipDesign::PenetrationRequestCollection::CreatePenetrationRequestForCutoutBuilder | ( | ) |
Creates a NXOpen::Features::ShipDesign::PenetrationRequestForCutoutBuilder.
NXOpen::Features::ShipDesign::PenetrationReviewRequestBuilder* NXOpen::Features::ShipDesign::PenetrationRequestCollection::CreatePenetrationReviewRequestBuilder | ( | const std::vector< NXOpen::Features::ShipDesign::PenetrationRequest * > & | requests | ) |
Creates a NXOpen::Features::ShipDesign::PenetrationReviewRequestBuilder.
requests | requests |
NXOpen::Features::ShipDesign::VerifyPenetrationBuilder* NXOpen::Features::ShipDesign::PenetrationRequestCollection::CreateVerifyPenetrationBuilder | ( | ) |
Creates a NXOpen::Features::ShipDesign::VerifyPenetrationBuilder.
iterator NXOpen::Features::ShipDesign::PenetrationRequestCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::NXObject* NXOpen::Features::ShipDesign::PenetrationRequestCollection::FindObject | ( | const NXString & | name | ) |
Finds the NXOpen::NXObject with the given name.
An exception will be thrown if no object can be found with given name.
name | The name of the NXObject. |
NXOpen::NXObject* NXOpen::Features::ShipDesign::PenetrationRequestCollection::FindObject | ( | const char * | name | ) |
Finds the NXOpen::NXObject with the given name.
An exception will be thrown if no object can be found with given name.
name | The name of the NXObject. |
tag_t NXOpen::Features::ShipDesign::PenetrationRequestCollection::Tag | ( | ) | const |
Returns the tag of this object.