NX Open C++ Reference Guide
|
Used to edit or create a NXOpen::Features::ShipDesign::ShellTemplate feature. More...
Public Types | |
enum | CornerCutTypes { CornerCutTypesNone, CornerCutTypesStart, CornerCutTypesEnd } |
The option for creating corner cuts on the templates. More... | |
enum | MarkingTypes { MarkingTypesNone, MarkingTypesXDirectionOnly, MarkingTypesYDirectionOnly, MarkingTypesXandYDirections } |
The option for controlling which marking lines are drawn on the plate. More... | |
enum | PlaneLocationTypes { PlaneLocationTypesExisting, PlaneLocationTypesOffset } |
The option for how the plane locations will be specified as input. More... | |
enum | SightLineCutTypes { SightLineCutTypesNone, SightLineCutTypesTowardStart, SightLineCutTypesTowardEnd } |
The option for creating sight line cuts on the templates. More... | |
enum | Types { TypesManual, TypesInferCoordinateSystem } |
The option for controlling how the coordinate system for template creation is specified. More... | |
Public Member Functions | |
double | AngleTolerance () |
Returns the modeling angle tolerance. More... | |
NXOpen::CoordinateSystem * | CoordinateSystem () |
Returns the coordinate system defining the origin as well as the X and Y axis for the templates. More... | |
NXOpen::Features::ShipDesign::ShellTemplateBuilder::CornerCutTypes | CornerCutType () |
Returns the value that specifies if and where to create corner cuts Created in NX10.0.0. More... | |
bool | CreateSeparateParts () |
Returns the value that determines if separate pars are created Created in NX10.0.0. More... | |
double | DistanceTolerance () |
Returns the modeling distance tolerance. More... | |
NXOpen::Expression * | EndXTemplateOffset () |
Returns the expression defining the value of the end offset of the template for set 1 (X). More... | |
NXOpen::Expression * | EndYTemplateOffset () |
Returns the expression defining the value of the end offset of the template for set 2 (Y). More... | |
NXOpen::Features::ShipDesign::ShellTemplateBuilder::MarkingTypes | MarkingLinesDirectionType () |
Returns the value that specifies which marking lines are drawn on the plate Created in NX10.0.0. More... | |
NXOpen::SelectIBasePlaneList * | PlaneAutomatic () |
Returns the planes specifying both the X and Y orientations of the templates. More... | |
NXOpen::Features::ShipDesign::ShellTemplateBuilder::PlaneLocationTypes | PlaneMethod () |
Returns the value identifying how the planes (used for sections) will be specified (See NXOpen::Features::ShipDesign::ShellTemplateBuilder::PlaneLocationTypes for the plane methods). More... | |
void | SetAngleTolerance (double angleTolerance) |
Sets the modeling angle tolerance. More... | |
void | SetCoordinateSystem (NXOpen::CoordinateSystem *coordinateSystem) |
Sets the coordinate system defining the origin as well as the X and Y axis for the templates. More... | |
void | SetCornerCutType (NXOpen::Features::ShipDesign::ShellTemplateBuilder::CornerCutTypes cornerCutType) |
Sets the value that specifies if and where to create corner cuts Created in NX10.0.0. More... | |
void | SetCreateSeparateParts (bool createSeparateParts) |
Sets the value that determines if separate pars are created Created in NX10.0.0. More... | |
void | SetDistanceTolerance (double distanceTolerance) |
Sets the modeling distance tolerance. More... | |
void | SetMarkingLinesDirectionType (NXOpen::Features::ShipDesign::ShellTemplateBuilder::MarkingTypes markingLinesDirectionType) |
Sets the value that specifies which marking lines are drawn on the plate Created in NX10.0.0. More... | |
void | SetPlaneMethod (NXOpen::Features::ShipDesign::ShellTemplateBuilder::PlaneLocationTypes planeMethod) |
Sets the value identifying how the planes (used for sections) will be specified (See NXOpen::Features::ShipDesign::ShellTemplateBuilder::PlaneLocationTypes for the plane methods). More... | |
void | SetSightLineCutType (NXOpen::Features::ShipDesign::ShellTemplateBuilder::SightLineCutTypes sightLineCutType) |
Sets the value that specifies if and where to create sight line cuts Created in NX10.0.0. More... | |
void | SetSpecifyXPlane (NXOpen::Plane *specifyXPlane) |
Sets the plane specifying the X direction for the coordinate system. More... | |
void | SetSpecifyYPlane (NXOpen::Plane *specifyYPlane) |
Sets the plane specifying the Y direction for the coordinate system. More... | |
void | SetTemplateSetName (const NXString &templateSetName) |
Sets the template set name assigned to the part attribute Created in NX10.0.0. More... | |
void | SetTemplateSetName (const char *templateSetName) |
Sets the template set name assigned to the part attribute Created in NX10.0.0. More... | |
void | SetType (NXOpen::Features::ShipDesign::ShellTemplateBuilder::Types type) |
Sets the value defining how the coordinate system will be defined. More... | |
void | SetXPlaneUserDefined (bool xPlaneUserDefined) |
Sets the value specifying that the plane for the X direction was user defined. More... | |
void | SetYPlaneUserDefined (bool yPlaneUserDefined) |
Sets the value specifying that the plane for the Y direction was user defined. More... | |
NXOpen::Features::ShipDesign::ShellTemplateBuilder::SightLineCutTypes | SightLineCutType () |
Returns the value that specifies if and where to create sight line cuts Created in NX10.0.0. More... | |
NXOpen::Plane * | SpecifyXPlane () |
Returns the plane specifying the X direction for the coordinate system. More... | |
NXOpen::Plane * | SpecifyYPlane () |
Returns the plane specifying the Y direction for the coordinate system. More... | |
NXOpen::Expression * | StartXTemplateOffset () |
Returns the expression defining the value of the start offset of the template for set 1 (X). More... | |
NXOpen::Expression * | StartYTemplateOffset () |
Returns the expression defining the value of the start offset of the template for set 2 (Y). More... | |
NXOpen::ScCollector * | Surface () |
Returns the surface that the templates will be built to. More... | |
NXString | TemplateSetName () |
Returns the template set name assigned to the part attribute Created in NX10.0.0. More... | |
NXOpen::Expression * | Thickness () |
Returns the expression defining the value of the thickness of the template. More... | |
NXOpen::Features::ShipDesign::ShellTemplateBuilder::Types | Type () |
Returns the value defining how the coordinate system will be defined. More... | |
NXOpen::Expression * | XOffset () |
Returns the expression defining the value of the offset to apply in the X direction. More... | |
bool | XPlaneUserDefined () |
Returns the value specifying that the plane for the X direction was user defined. More... | |
NXOpen::Expression * | YOffset () |
Returns the expression defining the value of the offset to apply in the Y direction. More... | |
bool | YPlaneUserDefined () |
Returns the value specifying that the plane for the Y direction was user defined. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Used to edit or create a NXOpen::Features::ShipDesign::ShellTemplate feature.
The shell templates are defined on a surface by specifying a primary orientation coordinate system. The orientation coordinate system is then used to build, or filter, planes used to locate each individual template. There are 2 primary methods for defining the input. Manual allows for specific, selected, data to limit various aspects of the build (for example, build with only 1 plane). Inferred allows for the tools to generate data, thus building with a minimal of predefined input data.
To create a new instance of this class, use NXOpen::Features::ShipCollection::CreateShellTemplateBuilder
Default values.
Property | Value |
---|---|
CornerCutType |
None |
CreateSeparateParts |
0 |
EndXTemplateOffset.Value |
0 (millimeters part), 0 (inches part) |
EndYTemplateOffset.Value |
0 (millimeters part), 0 (inches part) |
MarkingLinesDirectionType |
XandYDirections |
PlaneMethod |
Existing |
SightLineCutType |
None |
StartXTemplateOffset.Value |
0 (millimeters part), 0 (inches part) |
StartYTemplateOffset.Value |
0 (millimeters part), 0 (inches part) |
Thickness.Value |
0 (millimeters part), 0 (inches part) |
XOffset.Value |
300.0 (millimeters part), 12.0 (inches part) |
YOffset.Value |
300.0 (millimeters part), 12.0 (inches part) |
Created in NX8.0.0.
The option for controlling which marking lines are drawn on the plate.
The option for creating sight line cuts on the templates.
double NXOpen::Features::ShipDesign::ShellTemplateBuilder::AngleTolerance | ( | ) |
Returns the modeling angle tolerance.
Created in NX8.0.0.
License requirements : None
NXOpen::CoordinateSystem* NXOpen::Features::ShipDesign::ShellTemplateBuilder::CoordinateSystem | ( | ) |
Returns the coordinate system defining the origin as well as the X and Y axis for the templates.
Created in NX8.0.0.
License requirements : None
NXOpen::Features::ShipDesign::ShellTemplateBuilder::CornerCutTypes NXOpen::Features::ShipDesign::ShellTemplateBuilder::CornerCutType | ( | ) |
Returns the value that specifies if and where to create corner cuts
Created in NX10.0.0.
License requirements : None
bool NXOpen::Features::ShipDesign::ShellTemplateBuilder::CreateSeparateParts | ( | ) |
Returns the value that determines if separate pars are created
Created in NX10.0.0.
License requirements : None
double NXOpen::Features::ShipDesign::ShellTemplateBuilder::DistanceTolerance | ( | ) |
Returns the modeling distance tolerance.
Created in NX8.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::ShipDesign::ShellTemplateBuilder::EndXTemplateOffset | ( | ) |
Returns the expression defining the value of the end offset of the template for set 1 (X).
Created in NX8.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::ShipDesign::ShellTemplateBuilder::EndYTemplateOffset | ( | ) |
Returns the expression defining the value of the end offset of the template for set 2 (Y).
Created in NX8.0.0.
License requirements : None
NXOpen::Features::ShipDesign::ShellTemplateBuilder::MarkingTypes NXOpen::Features::ShipDesign::ShellTemplateBuilder::MarkingLinesDirectionType | ( | ) |
Returns the value that specifies which marking lines are drawn on the plate
Created in NX10.0.0.
License requirements : None
NXOpen::SelectIBasePlaneList* NXOpen::Features::ShipDesign::ShellTemplateBuilder::PlaneAutomatic | ( | ) |
Returns the planes specifying both the X and Y orientations of the templates.
They will automatically be separated, or grouped, for X and Y as needed. This is only valid when NXOpen::Features::ShipDesign::ShellTemplateBuilder::PlaneLocationTypes is NXOpen::Features::ShipDesign::ShellTemplateBuilder::PlaneLocationTypesExisting .
Created in NX8.0.0.
License requirements : None
NXOpen::Features::ShipDesign::ShellTemplateBuilder::PlaneLocationTypes NXOpen::Features::ShipDesign::ShellTemplateBuilder::PlaneMethod | ( | ) |
Returns the value identifying how the planes (used for sections) will be specified (See NXOpen::Features::ShipDesign::ShellTemplateBuilder::PlaneLocationTypes for the plane methods).
Created in NX8.0.0.
License requirements : None
void NXOpen::Features::ShipDesign::ShellTemplateBuilder::SetAngleTolerance | ( | double | angleTolerance | ) |
Sets the modeling angle tolerance.
Created in NX8.0.0.
License requirements : nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
angleTolerance | angletolerance |
void NXOpen::Features::ShipDesign::ShellTemplateBuilder::SetCoordinateSystem | ( | NXOpen::CoordinateSystem * | coordinateSystem | ) |
Sets the coordinate system defining the origin as well as the X and Y axis for the templates.
Created in NX8.0.0.
License requirements : nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
coordinateSystem | coordinatesystem |
void NXOpen::Features::ShipDesign::ShellTemplateBuilder::SetCornerCutType | ( | NXOpen::Features::ShipDesign::ShellTemplateBuilder::CornerCutTypes | cornerCutType | ) |
Sets the value that specifies if and where to create corner cuts
Created in NX10.0.0.
License requirements : nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
cornerCutType | cornercuttype |
void NXOpen::Features::ShipDesign::ShellTemplateBuilder::SetCreateSeparateParts | ( | bool | createSeparateParts | ) |
Sets the value that determines if separate pars are created
Created in NX10.0.0.
License requirements : nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
createSeparateParts | createseparateparts |
void NXOpen::Features::ShipDesign::ShellTemplateBuilder::SetDistanceTolerance | ( | double | distanceTolerance | ) |
Sets the modeling distance tolerance.
Created in NX8.0.0.
License requirements : nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
distanceTolerance | distancetolerance |
void NXOpen::Features::ShipDesign::ShellTemplateBuilder::SetMarkingLinesDirectionType | ( | NXOpen::Features::ShipDesign::ShellTemplateBuilder::MarkingTypes | markingLinesDirectionType | ) |
Sets the value that specifies which marking lines are drawn on the plate
Created in NX10.0.0.
License requirements : nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
markingLinesDirectionType | markinglinesdirectiontype |
void NXOpen::Features::ShipDesign::ShellTemplateBuilder::SetPlaneMethod | ( | NXOpen::Features::ShipDesign::ShellTemplateBuilder::PlaneLocationTypes | planeMethod | ) |
Sets the value identifying how the planes (used for sections) will be specified (See NXOpen::Features::ShipDesign::ShellTemplateBuilder::PlaneLocationTypes for the plane methods).
Created in NX8.0.0.
License requirements : nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
planeMethod | planemethod |
void NXOpen::Features::ShipDesign::ShellTemplateBuilder::SetSightLineCutType | ( | NXOpen::Features::ShipDesign::ShellTemplateBuilder::SightLineCutTypes | sightLineCutType | ) |
Sets the value that specifies if and where to create sight line cuts
Created in NX10.0.0.
License requirements : nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
sightLineCutType | sightlinecuttype |
void NXOpen::Features::ShipDesign::ShellTemplateBuilder::SetSpecifyXPlane | ( | NXOpen::Plane * | specifyXPlane | ) |
Sets the plane specifying the X direction for the coordinate system.
Created in NX8.0.0.
License requirements : nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
specifyXPlane | specifyxplane |
void NXOpen::Features::ShipDesign::ShellTemplateBuilder::SetSpecifyYPlane | ( | NXOpen::Plane * | specifyYPlane | ) |
Sets the plane specifying the Y direction for the coordinate system.
Created in NX8.0.0.
License requirements : nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
specifyYPlane | specifyyplane |
void NXOpen::Features::ShipDesign::ShellTemplateBuilder::SetTemplateSetName | ( | const NXString & | templateSetName | ) |
Sets the template set name assigned to the part attribute
Created in NX10.0.0.
License requirements : nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
templateSetName | templatesetname |
void NXOpen::Features::ShipDesign::ShellTemplateBuilder::SetTemplateSetName | ( | const char * | templateSetName | ) |
Sets the template set name assigned to the part attribute
Created in NX10.0.0.
License requirements : nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
templateSetName | templatesetname |
void NXOpen::Features::ShipDesign::ShellTemplateBuilder::SetType | ( | NXOpen::Features::ShipDesign::ShellTemplateBuilder::Types | type | ) |
Sets the value defining how the coordinate system will be defined.
See NXOpen::Features::ShipDesign::ShellTemplateBuilder::Types .
Created in NX8.0.0.
License requirements : nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
type | type |
void NXOpen::Features::ShipDesign::ShellTemplateBuilder::SetXPlaneUserDefined | ( | bool | xPlaneUserDefined | ) |
Sets the value specifying that the plane for the X direction was user defined.
Created in NX8.0.1.
License requirements : nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
xPlaneUserDefined | xplaneuserdefined |
void NXOpen::Features::ShipDesign::ShellTemplateBuilder::SetYPlaneUserDefined | ( | bool | yPlaneUserDefined | ) |
Sets the value specifying that the plane for the Y direction was user defined.
Created in NX8.0.1.
License requirements : nx_ship_concept ("Ship Concept") OR nx_ship_mfg_prep ("Ship Manufacturing")
yPlaneUserDefined | yplaneuserdefined |
NXOpen::Features::ShipDesign::ShellTemplateBuilder::SightLineCutTypes NXOpen::Features::ShipDesign::ShellTemplateBuilder::SightLineCutType | ( | ) |
Returns the value that specifies if and where to create sight line cuts
Created in NX10.0.0.
License requirements : None
NXOpen::Plane* NXOpen::Features::ShipDesign::ShellTemplateBuilder::SpecifyXPlane | ( | ) |
Returns the plane specifying the X direction for the coordinate system.
Created in NX8.0.0.
License requirements : None
NXOpen::Plane* NXOpen::Features::ShipDesign::ShellTemplateBuilder::SpecifyYPlane | ( | ) |
Returns the plane specifying the Y direction for the coordinate system.
Created in NX8.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::ShipDesign::ShellTemplateBuilder::StartXTemplateOffset | ( | ) |
Returns the expression defining the value of the start offset of the template for set 1 (X).
Created in NX8.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::ShipDesign::ShellTemplateBuilder::StartYTemplateOffset | ( | ) |
Returns the expression defining the value of the start offset of the template for set 2 (Y).
Created in NX8.0.0.
License requirements : None
NXOpen::ScCollector* NXOpen::Features::ShipDesign::ShellTemplateBuilder::Surface | ( | ) |
Returns the surface that the templates will be built to.
Created in NX8.0.0.
License requirements : None
NXString NXOpen::Features::ShipDesign::ShellTemplateBuilder::TemplateSetName | ( | ) |
Returns the template set name assigned to the part attribute
Created in NX10.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::ShipDesign::ShellTemplateBuilder::Thickness | ( | ) |
Returns the expression defining the value of the thickness of the template.
Created in NX8.0.0.
License requirements : None
NXOpen::Features::ShipDesign::ShellTemplateBuilder::Types NXOpen::Features::ShipDesign::ShellTemplateBuilder::Type | ( | ) |
Returns the value defining how the coordinate system will be defined.
See NXOpen::Features::ShipDesign::ShellTemplateBuilder::Types .
Created in NX8.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::ShipDesign::ShellTemplateBuilder::XOffset | ( | ) |
Returns the expression defining the value of the offset to apply in the X direction.
Created in NX8.0.0.
License requirements : None
bool NXOpen::Features::ShipDesign::ShellTemplateBuilder::XPlaneUserDefined | ( | ) |
Returns the value specifying that the plane for the X direction was user defined.
Created in NX8.0.1.
License requirements : None
NXOpen::Expression* NXOpen::Features::ShipDesign::ShellTemplateBuilder::YOffset | ( | ) |
Returns the expression defining the value of the offset to apply in the Y direction.
Created in NX8.0.0.
License requirements : None
bool NXOpen::Features::ShipDesign::ShellTemplateBuilder::YPlaneUserDefined | ( | ) |
Returns the value specifying that the plane for the Y direction was user defined.
Created in NX8.0.1.
License requirements : None