NX Open C++ Reference Guide
|
Represents a Features::ShipDesign::PlateDivide builder which is used to edit a plate divide feature. More...
Public Member Functions | |
double | BlendRadius () |
Returns the blend radius. More... | |
double | DistanceTolerance () |
Returns the distance tolerance. More... | |
bool | ExtendImprints () |
Returns the option to extend imprints. More... | |
double | HoleDiameter () |
Returns the hole diameter. More... | |
bool | RemoveBlends () |
Returns the option to remove blends. More... | |
bool | RemoveOpenings () |
Returns the option to remove openings. More... | |
void | SetBlendRadius (double blendRadius) |
Sets the blend radius. More... | |
void | SetDistanceTolerance (double distanceTolerance) |
Sets the distance tolerance. More... | |
void | SetExtendImprints (bool extendImprints) |
Sets the option to extend imprints. More... | |
void | SetHoleDiameter (double holeDiameter) |
Sets the hole diameter. More... | |
void | SetRemoveBlends (bool removeBlends) |
Sets the option to remove blends. More... | |
void | SetRemoveOpenings (bool removeOpenings) |
Sets the option to remove openings. More... | |
NXOpen::SelectNXObjectList * | ToolSelect () |
Returns the tools selected for imprint. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Features::ShipDesign::PlateDivide builder which is used to edit a plate divide feature.
This feature cannot be created directly.
This feature cannot be created directly.
Created in NX11.0.0.
double NXOpen::Features::ShipDesign::PlateDivideBuilder::BlendRadius | ( | ) |
Returns the blend radius.
If Features::ShipDesign::PlateDivideBuilder::RemoveBlends and Features::ShipDesign::PlateDivideBuilder::SetRemoveBlends is true then blends that that are less than or equal to this radius will be removed from plate systems.
Created in NX11.0.0.
License requirements : None
double NXOpen::Features::ShipDesign::PlateDivideBuilder::DistanceTolerance | ( | ) |
Returns the distance tolerance.
Used in edge pairing to determine if edges are close.
Created in NX11.0.0.
License requirements : None
bool NXOpen::Features::ShipDesign::PlateDivideBuilder::ExtendImprints | ( | ) |
Returns the option to extend imprints.
If true, imprints will be extended to another edge on the target plate.
Created in NX11.0.0.
License requirements : None
double NXOpen::Features::ShipDesign::PlateDivideBuilder::HoleDiameter | ( | ) |
Returns the hole diameter.
If Features::ShipDesign::PlateDivideBuilder::RemoveOpenings and Features::ShipDesign::PlateDivideBuilder::SetRemoveOpenings is true then openings that fit inside a circle with this diameter will be removed from plate systems.
Created in NX11.0.0.
License requirements : None
bool NXOpen::Features::ShipDesign::PlateDivideBuilder::RemoveBlends | ( | ) |
Returns the option to remove blends.
If true, blends with a radius less than or equal to Features::ShipDesign::PlateDivideBuilder::BlendRadius and Features::ShipDesign::PlateDivideBuilder::SetBlendRadius will be removed from plate systems.
Created in NX11.0.0.
License requirements : None
bool NXOpen::Features::ShipDesign::PlateDivideBuilder::RemoveOpenings | ( | ) |
Returns the option to remove openings.
If true, openings that fit inside a circle with diameter Features::ShipDesign::PlateDivideBuilder::HoleDiameter and Features::ShipDesign::PlateDivideBuilder::SetHoleDiameter will be removed from plate systems.
Created in NX11.0.0.
License requirements : None
void NXOpen::Features::ShipDesign::PlateDivideBuilder::SetBlendRadius | ( | double | blendRadius | ) |
Sets the blend radius.
If Features::ShipDesign::PlateDivideBuilder::RemoveBlends and Features::ShipDesign::PlateDivideBuilder::SetRemoveBlends is true then blends that that are less than or equal to this radius will be removed from plate systems.
Created in NX11.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
blendRadius | blendradius |
void NXOpen::Features::ShipDesign::PlateDivideBuilder::SetDistanceTolerance | ( | double | distanceTolerance | ) |
Sets the distance tolerance.
Used in edge pairing to determine if edges are close.
Created in NX11.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
distanceTolerance | distancetolerance |
void NXOpen::Features::ShipDesign::PlateDivideBuilder::SetExtendImprints | ( | bool | extendImprints | ) |
Sets the option to extend imprints.
If true, imprints will be extended to another edge on the target plate.
Created in NX11.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
extendImprints | extendimprints |
void NXOpen::Features::ShipDesign::PlateDivideBuilder::SetHoleDiameter | ( | double | holeDiameter | ) |
Sets the hole diameter.
If Features::ShipDesign::PlateDivideBuilder::RemoveOpenings and Features::ShipDesign::PlateDivideBuilder::SetRemoveOpenings is true then openings that fit inside a circle with this diameter will be removed from plate systems.
Created in NX11.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
holeDiameter | holediameter |
void NXOpen::Features::ShipDesign::PlateDivideBuilder::SetRemoveBlends | ( | bool | removeBlends | ) |
Sets the option to remove blends.
If true, blends with a radius less than or equal to Features::ShipDesign::PlateDivideBuilder::BlendRadius and Features::ShipDesign::PlateDivideBuilder::SetBlendRadius will be removed from plate systems.
Created in NX11.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
removeBlends | removeblends |
void NXOpen::Features::ShipDesign::PlateDivideBuilder::SetRemoveOpenings | ( | bool | removeOpenings | ) |
Sets the option to remove openings.
If true, openings that fit inside a circle with diameter Features::ShipDesign::PlateDivideBuilder::HoleDiameter and Features::ShipDesign::PlateDivideBuilder::SetHoleDiameter will be removed from plate systems.
Created in NX11.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
removeOpenings | removeopenings |
NXOpen::SelectNXObjectList* NXOpen::Features::ShipDesign::PlateDivideBuilder::ToolSelect | ( | ) |
Returns the tools selected for imprint.
Created in NX11.0.2.
License requirements : None