NX Open C++ Reference Guide
|
Represents a NXOpen::Features::ShipDesign::PillarSystem builder which is used to create or edit a pillar system feature. More...
Public Types | |
enum | StockSectionType { StockSectionTypeProfile, StockSectionTypeBuiltUp } |
SpreadSheet Type Profile or BuiltUp. More... | |
enum | Types { TypesShipStructure, TypesPoints } |
Used to specify how the pillar system is defined. More... | |
Public Member Functions | |
int | AnchorPoint () |
Returns the anchor point. More... | |
bool | BuildSolid () |
Returns the indication of whether to build a solid for the pillar system or just the curve. More... | |
NXOpen::Features::ShipDesign::SteelFeatureSpreadsheetBuilder * | BuiltUpStock () |
Returns the stock used to build the builtUp from. More... | |
NXOpen::Features::ShipDesign::PointPairBuilder * | CreatePointPairBuilder () |
Creates a NXOpen::Features::ShipDesign::PointPairBuilder . More... | |
NXOpen::Direction * | Direction () |
Returns the direction of the pillar. More... | |
std::vector< NXString > | GetAvailableAnchorPointNames () |
The list of available anchor points. More... | |
NXOpen::SelectNXObjectList * | IntersectingShipStructure () |
Returns the ship structure to intersect with each other that defines the start of a pillar. More... | |
NXOpen::SelectNXObjectList * | LimitingShipStructure () |
Returns the ship sructure that defines the end of the pillar. More... | |
NXOpen::Expression * | OrientationAngle () |
Returns the angle at which to orient the stock shape. More... | |
NXOpen::SelectTaggedObject * | OrientationLine () |
Returns the orientation line, used only if the creation method is "Specify Line". More... | |
NXOpen::NXObjectList * | PointPairList () |
Returns the list of pairs of points that define the ends of the pillars. More... | |
void | PopulateAnchorPointList () |
Update anchor points Created in NX9.0.3. More... | |
bool | ReverseOrientationDirection () |
Returns the reverse orientation direction Created in NX10.0.0. More... | |
bool | ReverseReferenceDirection () |
Returns the reverse reference direction Created in NX10.0.0. More... | |
NXOpen::Features::ShipDesign::PillarSystemBuilder::StockSectionType | SectionType () |
Returns the section type (profile or plate) Created in NX9.0.0. More... | |
void | SetAnchorPoint (int anchorPoint) |
Sets the anchor point. More... | |
void | SetBuildSolid (bool buildSolid) |
Sets the indication of whether to build a solid for the pillar system or just the curve. More... | |
void | SetDirection (NXOpen::Direction *direction) |
Sets the direction of the pillar. More... | |
void | SetReverseOrientationDirection (bool reverseOrientationDirection) |
Sets the reverse orientation direction Created in NX10.0.0. More... | |
void | SetReverseReferenceDirection (bool reverseReferenceDirection) |
Sets the reverse reference direction Created in NX10.0.0. More... | |
void | SetSectionType (NXOpen::Features::ShipDesign::PillarSystemBuilder::StockSectionType sectionType) |
Sets the section type (profile or plate) Created in NX9.0.0. More... | |
void | SetType (NXOpen::Features::ShipDesign::PillarSystemBuilder::Types type) |
Sets the type of input used to define the pillar location. More... | |
NXOpen::Features::ShipDesign::ShipNamesBuilder * | ShipNames () |
Returns the Ship Names builder, used to assign names to the Pillar Systems created. More... | |
NXOpen::Features::ShipDesign::SteelFeatureSpreadsheetBuilder * | StockData () |
Returns the stock data used to define the stock information of the stiffener. More... | |
NXOpen::Features::ShipDesign::PillarSystemBuilder::Types | Type () |
Returns the type of input used to define the pillar location. More... | |
Public Member Functions inherited from NXOpen::Features::ShipDesign::ProfileSystemBuilder | |
NXOpen::SelectNXObjectList * | Boundary1 () |
Returns the collector containing the plate system, profile system, or datum plane that will be used to trim the first end of the generated profile system. More... | |
NXOpen::Plane * | Boundary1Plane () |
Returns the defined plane that will be used to trim the first end of the generated profile system. More... | |
NXOpen::SelectNXObjectList * | Boundary2 () |
Returns the collector containing the plate system, profile system, or datum plane that will be used to trim the second end of the generated profile system. More... | |
NXOpen::Plane * | Boundary2Plane () |
Returns the defined plane that will be used to trim the second end of the generated profile system. More... | |
bool | BoundaryReverse () |
Returns the indication if the side of a single boundary should be changed to the other side or not. More... | |
void | CreatePathCurves (std::vector< NXOpen::NXObject * > &curves) |
Creates path curves for all the paths of the profile system. More... | |
void | DeleteLastPathCurves () |
Deletes the path curves returned from a call to GetLastPathCurves . More... | |
void | DeletePathCurves () |
Deletes the path curves created from a call to CreatePathCurves . More... | |
NXOpen::SelectPointList * | FirstIntersectionPoints () |
Returns the selected intersection points between the curves and the first boundary. More... | |
void | GetLastPathCurves (std::vector< NXOpen::NXObject * > &curves) |
Gets the path curves used by NXOpen::Features::ShipDesign::OrientationDefinitionBuilder . More... | |
bool | ReversePathDirection () |
Returns the flag that indicates if the default curve direction should be reversed or not. More... | |
NXOpen::SelectPointList * | SecondIntersectionPoints () |
Returns the selected intersection points between the curves and the second boundary. More... | |
void | SetBoundary1Plane (NXOpen::Plane *boundary1Plane) |
Sets the defined plane that will be used to trim the first end of the generated profile system. More... | |
void | SetBoundary2Plane (NXOpen::Plane *boundary2Plane) |
Sets the defined plane that will be used to trim the second end of the generated profile system. More... | |
void | SetBoundaryOnePoints (const std::vector< NXOpen::Point3d > &points) |
Sets the selected intersection points for the first boundary. More... | |
void | SetBoundaryReverse (bool boundaryReverse) |
Sets the indication if the side of a single boundary should be changed to the other side or not. More... | |
void | SetBoundaryTwoPoints (const std::vector< NXOpen::Point3d > &points) |
Set the selected intersection points for the second boundary. More... | |
void | SetRegionPoints (const std::vector< NXOpen::Point3d > &points) |
Sets the points that identify which regions of the curves will be used. More... | |
void | SetReversePathDirection (bool pathReverse) |
Sets the flag that indicates if the default curve direction should be reversed or not. More... | |
void | SetUseNewDefaultSectionAlgorithm (bool useIt) |
Sets the flag that indicates if the new default section algorithm is used. More... | |
NXOpen::SelectPointList * | SplitKnuckleLocations () |
Returns the collector containing the knuckle points that are to be used to create seams. More... | |
bool | UseNewDefaultSectionAlgorithm () |
Returns the flag that indicates if the new default section algorithm is used. More... | |
Public Member Functions inherited from NXOpen::Features::ShipDesign::FeatureParmsBuilder | |
double | AngleTolerance () |
Returns the tolerance, in degrees, used to determine when angles are zero. More... | |
NXOpen::Features::ShipDesign::PlaneListBuilder * | CreatePlaneForList () |
Create a NXOpen::Features::ShipDesign::PlaneListBuilder to add a defined plane to a list. More... | |
double | DistanceTolerance () |
Returns the tolerance used to determine when distances are considered zero. More... | |
NXOpen::Features::ShipDesign::FeatureParmsBuilder::OrientationAngleRuleTypes | OrientationAngleRule () |
Returns the angle rule to use when measuring angles. More... | |
void | SetAngleTolerance (double angleTolerance) |
Sets the tolerance, in degrees, used to determine when angles are zero. More... | |
void | SetDistanceTolerance (double distanceTolerance) |
Sets the tolerance used to determine when distances are considered zero. More... | |
void | SetOrientationAngleRule (NXOpen::Features::ShipDesign::FeatureParmsBuilder::OrientationAngleRuleTypes angleRule) |
Sets the angle rule to use when measuring angles. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::ShipDesign::PillarSystem builder which is used to create or edit a pillar system feature.
To create a new instance of this class, use NXOpen::Features::ShipCollection::CreatePillarSystemBuilder
Default values.
Property | Value |
---|---|
OrientationAngle.Value |
0 |
SectionType |
Profile |
Created in NX8.0.0.
int NXOpen::Features::ShipDesign::PillarSystemBuilder::AnchorPoint | ( | ) |
Returns the anchor point.
Created in NX9.0.3.
License requirements : None
bool NXOpen::Features::ShipDesign::PillarSystemBuilder::BuildSolid | ( | ) |
Returns the indication of whether to build a solid for the pillar system or just the curve.
Created in NX11.0.0.
License requirements : None
NXOpen::Features::ShipDesign::SteelFeatureSpreadsheetBuilder* NXOpen::Features::ShipDesign::PillarSystemBuilder::BuiltUpStock | ( | ) |
Returns the stock used to build the builtUp from.
Created in NX9.0.0.
License requirements : None
NXOpen::Features::ShipDesign::PointPairBuilder* NXOpen::Features::ShipDesign::PillarSystemBuilder::CreatePointPairBuilder | ( | ) |
Creates a NXOpen::Features::ShipDesign::PointPairBuilder .
NXOpen::Direction* NXOpen::Features::ShipDesign::PillarSystemBuilder::Direction | ( | ) |
Returns the direction of the pillar.
Only used when Type is Features.ShipDesign.PillarSystemBuilder.Types.ShipStructure.
Created in NX8.0.0.
License requirements : None
std::vector<NXString> NXOpen::Features::ShipDesign::PillarSystemBuilder::GetAvailableAnchorPointNames | ( | ) |
The list of available anchor points.
NXOpen::SelectNXObjectList* NXOpen::Features::ShipDesign::PillarSystemBuilder::IntersectingShipStructure | ( | ) |
Returns the ship structure to intersect with each other that defines the start of a pillar.
Only used when Type is Features.ShipDesign.PillarSystemBuilder.Types.ShipStructure.
Created in NX8.0.0.
License requirements : None
NXOpen::SelectNXObjectList* NXOpen::Features::ShipDesign::PillarSystemBuilder::LimitingShipStructure | ( | ) |
Returns the ship sructure that defines the end of the pillar.
Only used when Type is Features.ShipDesign.PillarSystemBuilder.Types.ShipStructure.
Created in NX8.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::ShipDesign::PillarSystemBuilder::OrientationAngle | ( | ) |
Returns the angle at which to orient the stock shape.
Created in NX8.0.0.
License requirements : None
NXOpen::SelectTaggedObject* NXOpen::Features::ShipDesign::PillarSystemBuilder::OrientationLine | ( | ) |
Returns the orientation line, used only if the creation method is "Specify Line".
Created in NX8.5.0.
License requirements : None
NXOpen::NXObjectList* NXOpen::Features::ShipDesign::PillarSystemBuilder::PointPairList | ( | ) |
Returns the list of pairs of points that define the ends of the pillars.
Only used when Type is Features.ShipDesign.PillarSystemBuilder.Types.Points.
Created in NX8.0.0.
License requirements : None
void NXOpen::Features::ShipDesign::PillarSystemBuilder::PopulateAnchorPointList | ( | ) |
Update anchor points
Created in NX9.0.3.
License requirements : None
bool NXOpen::Features::ShipDesign::PillarSystemBuilder::ReverseOrientationDirection | ( | ) |
Returns the reverse orientation direction
Created in NX10.0.0.
License requirements : None
bool NXOpen::Features::ShipDesign::PillarSystemBuilder::ReverseReferenceDirection | ( | ) |
Returns the reverse reference direction
Created in NX10.0.0.
License requirements : None
NXOpen::Features::ShipDesign::PillarSystemBuilder::StockSectionType NXOpen::Features::ShipDesign::PillarSystemBuilder::SectionType | ( | ) |
Returns the section type (profile or plate)
Created in NX9.0.0.
License requirements : None
void NXOpen::Features::ShipDesign::PillarSystemBuilder::SetAnchorPoint | ( | int | anchorPoint | ) |
Sets the anchor point.
Created in NX9.0.3.
License requirements : nx_ship_basic ("Ship Basic Design")
anchorPoint | anchorpoint |
void NXOpen::Features::ShipDesign::PillarSystemBuilder::SetBuildSolid | ( | bool | buildSolid | ) |
Sets the indication of whether to build a solid for the pillar system or just the curve.
Created in NX11.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
buildSolid | buildsolid |
void NXOpen::Features::ShipDesign::PillarSystemBuilder::SetDirection | ( | NXOpen::Direction * | direction | ) |
Sets the direction of the pillar.
Only used when Type is Features.ShipDesign.PillarSystemBuilder.Types.ShipStructure.
Created in NX8.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
direction | direction |
void NXOpen::Features::ShipDesign::PillarSystemBuilder::SetReverseOrientationDirection | ( | bool | reverseOrientationDirection | ) |
Sets the reverse orientation direction
Created in NX10.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
reverseOrientationDirection | reverseorientationdirection |
void NXOpen::Features::ShipDesign::PillarSystemBuilder::SetReverseReferenceDirection | ( | bool | reverseReferenceDirection | ) |
Sets the reverse reference direction
Created in NX10.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
reverseReferenceDirection | reversereferencedirection |
void NXOpen::Features::ShipDesign::PillarSystemBuilder::SetSectionType | ( | NXOpen::Features::ShipDesign::PillarSystemBuilder::StockSectionType | sectionType | ) |
Sets the section type (profile or plate)
Created in NX9.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
sectionType | sectiontype |
void NXOpen::Features::ShipDesign::PillarSystemBuilder::SetType | ( | NXOpen::Features::ShipDesign::PillarSystemBuilder::Types | type | ) |
Sets the type of input used to define the pillar location.
Created in NX8.0.0.
License requirements : nx_ship_basic ("Ship Basic Design")
type | type |
NXOpen::Features::ShipDesign::ShipNamesBuilder* NXOpen::Features::ShipDesign::PillarSystemBuilder::ShipNames | ( | ) |
Returns the Ship Names builder, used to assign names to the Pillar Systems created.
Created in NX9.0.2.
License requirements : None
NXOpen::Features::ShipDesign::SteelFeatureSpreadsheetBuilder* NXOpen::Features::ShipDesign::PillarSystemBuilder::StockData | ( | ) |
Returns the stock data used to define the stock information of the stiffener.
Created in NX8.0.0.
License requirements : None
NXOpen::Features::ShipDesign::PillarSystemBuilder::Types NXOpen::Features::ShipDesign::PillarSystemBuilder::Type | ( | ) |
Returns the type of input used to define the pillar location.
Created in NX8.0.0.
License requirements : None