NX Open C++ Reference Guide
|
Represents a NXOpen::Features::ShipDesign::DvToMvMapping builder. More...
Public Member Functions | |
NXOpen::Body * | AdoptedDesignBody () |
Returns the adopted design body. More... | |
NXOpen::Body * | AdoptedMfgBody () |
Returns the adopted manufacturing body. More... | |
NXOpen::Features::Feature * | DesignFeatureGroup () |
Returns the design feature group. More... | |
NXOpen::Features::Feature * | MfgFeatureGroup () |
Returns the mfg feature group. More... | |
NXOpen::Body * | OriginalDesignBody () |
Returns the original design body. More... | |
NXOpen::Body * | OriginalMfgBody () |
Returns the original manufacturing body. More... | |
void | SetAdoptedDesignBody (NXOpen::Body *adoptedDesignBody) |
Sets the adopted design body. More... | |
void | SetAdoptedMfgBody (NXOpen::Body *adoptedMfgBody) |
Sets the adopted manufacturing body. More... | |
void | SetDesignFeatureGroup (NXOpen::Features::Feature *designFeatureGroup) |
Sets the design feature group. More... | |
void | SetMfgFeatureGroup (NXOpen::Features::Feature *mfgFeatureGroup) |
Sets the mfg feature group. More... | |
void | SetOriginalDesignBody (NXOpen::Body *originalDesignBody) |
Sets the original design body. More... | |
void | SetOriginalMfgBody (NXOpen::Body *originalMfgBody) |
Sets the original manufacturing body. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::ShipDesign::DvToMvMapping builder.
This builder is used to create ship version-up design view to manufacturing view mapping feature. The mapping feature is created during a special version-up process, and will be used to drive NX to propagate changes from design body to manufacturing body automatically.
To create a new instance of this class, use NXOpen::Features::ShipCollection::CreateDvToMvMappingBuilder
Created in NX8.5.0.
NXOpen::Body* NXOpen::Features::ShipDesign::DvToMvMappingBuilder::AdoptedDesignBody | ( | ) |
Returns the adopted design body.
Created in NX8.5.0.
License requirements : nx_ship_detail ("Ship Detail Design")
NXOpen::Body* NXOpen::Features::ShipDesign::DvToMvMappingBuilder::AdoptedMfgBody | ( | ) |
Returns the adopted manufacturing body.
Created in NX8.5.0.
License requirements : nx_ship_detail ("Ship Detail Design")
NXOpen::Features::Feature* NXOpen::Features::ShipDesign::DvToMvMappingBuilder::DesignFeatureGroup | ( | ) |
Returns the design feature group.
Created in NX8.5.0.
License requirements : nx_ship_detail ("Ship Detail Design")
NXOpen::Features::Feature* NXOpen::Features::ShipDesign::DvToMvMappingBuilder::MfgFeatureGroup | ( | ) |
Returns the mfg feature group.
Created in NX8.5.0.
License requirements : nx_ship_detail ("Ship Detail Design")
NXOpen::Body* NXOpen::Features::ShipDesign::DvToMvMappingBuilder::OriginalDesignBody | ( | ) |
Returns the original design body.
Created in NX8.5.0.
License requirements : nx_ship_detail ("Ship Detail Design")
NXOpen::Body* NXOpen::Features::ShipDesign::DvToMvMappingBuilder::OriginalMfgBody | ( | ) |
Returns the original manufacturing body.
Created in NX8.5.0.
License requirements : nx_ship_detail ("Ship Detail Design")
void NXOpen::Features::ShipDesign::DvToMvMappingBuilder::SetAdoptedDesignBody | ( | NXOpen::Body * | adoptedDesignBody | ) |
Sets the adopted design body.
Created in NX8.5.0.
License requirements : nx_ship_detail ("Ship Detail Design")
adoptedDesignBody | adopteddesignbody |
void NXOpen::Features::ShipDesign::DvToMvMappingBuilder::SetAdoptedMfgBody | ( | NXOpen::Body * | adoptedMfgBody | ) |
Sets the adopted manufacturing body.
Created in NX8.5.0.
License requirements : nx_ship_detail ("Ship Detail Design")
adoptedMfgBody | adoptedmfgbody |
void NXOpen::Features::ShipDesign::DvToMvMappingBuilder::SetDesignFeatureGroup | ( | NXOpen::Features::Feature * | designFeatureGroup | ) |
Sets the design feature group.
Created in NX8.5.0.
License requirements : nx_ship_detail ("Ship Detail Design")
designFeatureGroup | designfeaturegroup |
void NXOpen::Features::ShipDesign::DvToMvMappingBuilder::SetMfgFeatureGroup | ( | NXOpen::Features::Feature * | mfgFeatureGroup | ) |
Sets the mfg feature group.
Created in NX8.5.0.
License requirements : nx_ship_detail ("Ship Detail Design")
mfgFeatureGroup | mfgfeaturegroup |
void NXOpen::Features::ShipDesign::DvToMvMappingBuilder::SetOriginalDesignBody | ( | NXOpen::Body * | originalDesignBody | ) |
Sets the original design body.
Created in NX8.5.0.
License requirements : nx_ship_detail ("Ship Detail Design")
originalDesignBody | originaldesignbody |
void NXOpen::Features::ShipDesign::DvToMvMappingBuilder::SetOriginalMfgBody | ( | NXOpen::Body * | originalMfgBody | ) |
Sets the original manufacturing body.
Created in NX8.5.0.
License requirements : nx_ship_detail ("Ship Detail Design")
originalMfgBody | originalmfgbody |