NX Open C++ Reference Guide
|
Represents a NXOpen::Features::ShipDesign::CollarPlate builder. More...
Public Member Functions | |
double | AngularTolerance () |
Returns. More... | |
double | DistanceTolerance () |
Returns. More... | |
NXOpen::Features::ShipDesign::StandardPartItemBuilder::Direction | InstallDirection () |
Returns. More... | |
NXOpen::Features::ShipDesign::ManufacturingStockBuilder * | ManufacturingStock () |
Returns. More... | |
NXOpen::ScCollector * | ProfileCutout () |
Returns. More... | |
NXOpen::Features::ShipDesign::SteelFeatureSpreadsheetBuilder * | SectionData () |
Returns. More... | |
void | SetAngularTolerance (double angularTolerance) |
Sets. More... | |
void | SetDistanceTolerance (double distanceTolerance) |
Sets. More... | |
void | SetInstallDirection (NXOpen::Features::ShipDesign::StandardPartItemBuilder::Direction installDirection) |
Sets. More... | |
NXOpen::Features::ShipDesign::ShipNamesBuilder * | ShipNames () |
Returns. More... | |
void | UpdateCollarPlateSizeInformation () |
Updates collar plate size from the context information. More... | |
NXOpen::Weld::CharacteristicsBuilder * | WeldCharacteristics () |
Returns. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::ShipDesign::CollarPlate builder.
This builder is used to create and edit collar plate feature. The collar plate feature can be created from a profile cutout feature.
To create a new instance of this class, use NXOpen::Features::ShipCollection::CreateCollarPlateBuilder
Created in NX11.0.0.
double NXOpen::Features::ShipDesign::CollarPlateBuilder::AngularTolerance | ( | ) |
Returns.
the angular tolerance (degrees)
The angular tolerance is used for:
Created in NX11.0.0.
License requirements : None
double NXOpen::Features::ShipDesign::CollarPlateBuilder::DistanceTolerance | ( | ) |
Returns.
the distance tolerance (part units)
The distance tolerance is used for:
Created in NX11.0.0.
License requirements : None
NXOpen::Features::ShipDesign::StandardPartItemBuilder::Direction NXOpen::Features::ShipDesign::CollarPlateBuilder::InstallDirection | ( | ) |
Returns.
the install direction.
The install direction defines which side (molding face side or opposite molding face side) the collar plate is attached to the plate.
Created in NX11.0.0.
License requirements : None
NXOpen::Features::ShipDesign::ManufacturingStockBuilder* NXOpen::Features::ShipDesign::CollarPlateBuilder::ManufacturingStock | ( | ) |
Returns.
the manufacturing stock.
The manufacturing stock defines data that is to be applied to the collar plate.
Created in NX11.0.0.
License requirements : None
NXOpen::ScCollector* NXOpen::Features::ShipDesign::CollarPlateBuilder::ProfileCutout | ( | ) |
Returns.
the profile cutout.
Created in NX11.0.0.
License requirements : None
NXOpen::Features::ShipDesign::SteelFeatureSpreadsheetBuilder* NXOpen::Features::ShipDesign::CollarPlateBuilder::SectionData | ( | ) |
Returns.
the section data.
The section data defines the shape of the collar plate and expressions to control the size of the collar plate.
Created in NX11.0.0.
License requirements : None
void NXOpen::Features::ShipDesign::CollarPlateBuilder::SetAngularTolerance | ( | double | angularTolerance | ) |
Sets.
the angular tolerance (degrees)
The angular tolerance is used for:
Created in NX11.0.0.
License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
angularTolerance | angulartolerance |
void NXOpen::Features::ShipDesign::CollarPlateBuilder::SetDistanceTolerance | ( | double | distanceTolerance | ) |
Sets.
the distance tolerance (part units)
The distance tolerance is used for:
Created in NX11.0.0.
License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
distanceTolerance | distancetolerance |
void NXOpen::Features::ShipDesign::CollarPlateBuilder::SetInstallDirection | ( | NXOpen::Features::ShipDesign::StandardPartItemBuilder::Direction | installDirection | ) |
Sets.
the install direction.
The install direction defines which side (molding face side or opposite molding face side) the collar plate is attached to the plate.
Created in NX11.0.0.
License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
installDirection | installdirection |
NXOpen::Features::ShipDesign::ShipNamesBuilder* NXOpen::Features::ShipDesign::CollarPlateBuilder::ShipNames | ( | ) |
Returns.
the ship name.
The ship name is used to assign name to the collar plate.
It is only used in Ship Structure Basic Design Application.
Created in NX11.0.0.
License requirements : None
void NXOpen::Features::ShipDesign::CollarPlateBuilder::UpdateCollarPlateSizeInformation | ( | ) |
Updates collar plate size from the context information.
The collar plate size depends on the profile cutout size.
Created in NX11.0.0.
License requirements : nx_ship_basic ("Ship Basic Design") OR nx_ship_detail ("Ship Detail Design")
NXOpen::Weld::CharacteristicsBuilder* NXOpen::Features::ShipDesign::CollarPlateBuilder::WeldCharacteristics | ( | ) |
Returns.
the weld characteristics.
The weld characteristics defines data that is to be applied to the collar plate weld edges.
Created in NX11.0.0.
License requirements : None