NX Open C++ Reference Guide
|
Represents a Closed corner feature builder. More...
Public Types | |
enum | ClosureTypeOptions { ClosureTypeOptionsClose, ClosureTypeOptionsOverlap } |
This enum represents Corner Closure type. More... | |
enum | OriginTypes { OriginTypesBendCenter, OriginTypesCornerPoint } |
This enum represents Origin type. More... | |
enum | TreatmentTypeOptions { TreatmentTypeOptionsOpen, TreatmentTypeOptionsClosed, TreatmentTypeOptionsCircularCutout, TreatmentTypeOptionsUCutout, TreatmentTypeOptionsVCutout, TreatmentTypeOptionsRectangularCutout } |
This enum represents Corner treatment type. More... | |
enum | Types { TypesCloseAndRelief, TypesRelief } |
This enum represents the feature types. More... | |
Public Member Functions | |
void | AddFacePair (NXOpen::Face *firstFace, NXOpen::Face *secondFace) |
Add a face pair. More... | |
bool | BlendMiter () |
Returns the option for smooth transition from miter to cutout edges. More... | |
NXOpen::Features::SheetMetal::ClosedCornerBuilder::ClosureTypeOptions | ClosureType () |
Returns the closure type Created in NX5.0.0. More... | |
NXOpen::Expression * | Diameter () |
Returns the diameter. More... | |
NXOpen::Expression * | Gap () |
Returns the gap. More... | |
void | GetFacePair (int index, NXOpen::Face **firstFace, NXOpen::Face **secondFace) |
Return the face pair. More... | |
int | GetNumberOfFacePairs () |
Returns the number of face pairs already identified for the three bend corner feature. More... | |
bool | MiterCorner () |
Returns the corner will be closed using the miter algorithm. More... | |
NXOpen::Expression * | Offset () |
Returns the value by which relief origin will be offset Created in NX6.0.0. More... | |
NXOpen::Features::SheetMetal::ClosedCornerBuilder::OriginTypes | Origin () |
Returns the default origin will be at the corner point instead of the intersection of bend centerlines. More... | |
NXOpen::Expression * | Overlap () |
Returns the overlap. More... | |
NXOpen::Expression * | RectangularLength () |
Returns the length of rectangular relief. More... | |
NXOpen::Expression * | RectangularWidth () |
Returns the width of rectangular relief. More... | |
void | RemoveFacePair (NXOpen::Face *firstFace, NXOpen::Face *secondFace) |
Removes a face pair (that represents a unique corner) from the list of face pairs already added. More... | |
void | SetBlendMiter (bool blendMiter) |
Sets the option for smooth transition from miter to cutout edges. More... | |
void | SetClosureType (NXOpen::Features::SheetMetal::ClosedCornerBuilder::ClosureTypeOptions closureType) |
Sets the closure type Created in NX5.0.0. More... | |
void | SetMiterCorner (bool miterCorner) |
Sets the corner will be closed using the miter algorithm. More... | |
void | SetOrigin (NXOpen::Features::SheetMetal::ClosedCornerBuilder::OriginTypes originType) |
Sets the default origin will be at the corner point instead of the intersection of bend centerlines. More... | |
void | SetTreatmentType (NXOpen::Features::SheetMetal::ClosedCornerBuilder::TreatmentTypeOptions treatmentType) |
Sets the treatment type Created in NX5.0.0. More... | |
void | SetType (NXOpen::Features::SheetMetal::ClosedCornerBuilder::Types type) |
Sets the feature type Created in NX6.0.0. More... | |
NXOpen::Features::SheetMetal::ClosedCornerBuilder::TreatmentTypeOptions | TreatmentType () |
Returns the treatment type Created in NX5.0.0. More... | |
NXOpen::Features::SheetMetal::ClosedCornerBuilder::Types | Type () |
Returns the feature type Created in NX6.0.0. More... | |
int | ValidateBuilderData () |
Validates the builder data. More... | |
NXOpen::Expression * | VAngle1 () |
Returns the angle1 of V relief. More... | |
NXOpen::Expression * | VAngle2 () |
Returns the angle2 of V relief. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Closed corner feature builder.
To create a new instance of this class, use NXOpen::Features::SheetMetal::SheetmetalManager::CreateClosedCornerFeatureBuilder
Created in NX5.0.0.
This enum represents Corner treatment type.
void NXOpen::Features::SheetMetal::ClosedCornerBuilder::AddFacePair | ( | NXOpen::Face * | firstFace, |
NXOpen::Face * | secondFace | ||
) |
Add a face pair.
Created in NX5.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal")
firstFace | A bend face from a bend |
secondFace | A bend face from an adjacent bend |
bool NXOpen::Features::SheetMetal::ClosedCornerBuilder::BlendMiter | ( | ) |
Returns the option for smooth transition from miter to cutout edges.
Created in NX8.5.0.
License requirements : nx_sheet_metal ("NX Sheet Metal")
NXOpen::Features::SheetMetal::ClosedCornerBuilder::ClosureTypeOptions NXOpen::Features::SheetMetal::ClosedCornerBuilder::ClosureType | ( | ) |
Returns the closure type
Created in NX5.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal")
NXOpen::Expression* NXOpen::Features::SheetMetal::ClosedCornerBuilder::Diameter | ( | ) |
Returns the diameter.
Created in NX6.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal")
NXOpen::Expression* NXOpen::Features::SheetMetal::ClosedCornerBuilder::Gap | ( | ) |
Returns the gap.
Created in NX6.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal")
void NXOpen::Features::SheetMetal::ClosedCornerBuilder::GetFacePair | ( | int | index, |
NXOpen::Face ** | firstFace, | ||
NXOpen::Face ** | secondFace | ||
) |
Return the face pair.
Created in NX5.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal")
index | Index of the desired face pair |
firstFace | First face of the face pair |
secondFace | Second face of the face pair |
int NXOpen::Features::SheetMetal::ClosedCornerBuilder::GetNumberOfFacePairs | ( | ) |
Returns the number of face pairs already identified for the three bend corner feature.
bool NXOpen::Features::SheetMetal::ClosedCornerBuilder::MiterCorner | ( | ) |
Returns the corner will be closed using the miter algorithm.
Created in NX7.5.0.
License requirements : nx_sheet_metal ("NX Sheet Metal")
NXOpen::Expression* NXOpen::Features::SheetMetal::ClosedCornerBuilder::Offset | ( | ) |
Returns the value by which relief origin will be offset
Created in NX6.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal")
NXOpen::Features::SheetMetal::ClosedCornerBuilder::OriginTypes NXOpen::Features::SheetMetal::ClosedCornerBuilder::Origin | ( | ) |
Returns the default origin will be at the corner point instead of the intersection of bend centerlines.
Created in NX6.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal")
NXOpen::Expression* NXOpen::Features::SheetMetal::ClosedCornerBuilder::Overlap | ( | ) |
Returns the overlap.
Created in NX6.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal")
NXOpen::Expression* NXOpen::Features::SheetMetal::ClosedCornerBuilder::RectangularLength | ( | ) |
Returns the length of rectangular relief.
The length is associated to the first bend selected.
Created in NX6.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal")
NXOpen::Expression* NXOpen::Features::SheetMetal::ClosedCornerBuilder::RectangularWidth | ( | ) |
Returns the width of rectangular relief.
The width is associated to the second bend selected.
Created in NX6.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal")
void NXOpen::Features::SheetMetal::ClosedCornerBuilder::RemoveFacePair | ( | NXOpen::Face * | firstFace, |
NXOpen::Face * | secondFace | ||
) |
Removes a face pair (that represents a unique corner) from the list of face pairs already added.
Created in NX5.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal")
firstFace | A face from an already selected face pair |
secondFace | The other face from the face pair |
void NXOpen::Features::SheetMetal::ClosedCornerBuilder::SetBlendMiter | ( | bool | blendMiter | ) |
Sets the option for smooth transition from miter to cutout edges.
Created in NX8.5.0.
License requirements : nx_sheet_metal ("NX Sheet Metal")
blendMiter | blendmiter |
void NXOpen::Features::SheetMetal::ClosedCornerBuilder::SetClosureType | ( | NXOpen::Features::SheetMetal::ClosedCornerBuilder::ClosureTypeOptions | closureType | ) |
Sets the closure type
Created in NX5.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal")
closureType | The type of closure specified for the corner |
void NXOpen::Features::SheetMetal::ClosedCornerBuilder::SetMiterCorner | ( | bool | miterCorner | ) |
Sets the corner will be closed using the miter algorithm.
Created in NX7.5.0.
License requirements : nx_sheet_metal ("NX Sheet Metal")
miterCorner | mitercorner |
void NXOpen::Features::SheetMetal::ClosedCornerBuilder::SetOrigin | ( | NXOpen::Features::SheetMetal::ClosedCornerBuilder::OriginTypes | originType | ) |
Sets the default origin will be at the corner point instead of the intersection of bend centerlines.
Created in NX6.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal")
originType | The default location of relief origin |
void NXOpen::Features::SheetMetal::ClosedCornerBuilder::SetTreatmentType | ( | NXOpen::Features::SheetMetal::ClosedCornerBuilder::TreatmentTypeOptions | treatmentType | ) |
Sets the treatment type
Created in NX5.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal")
treatmentType | The type of treatment specified for the corner |
void NXOpen::Features::SheetMetal::ClosedCornerBuilder::SetType | ( | NXOpen::Features::SheetMetal::ClosedCornerBuilder::Types | type | ) |
Sets the feature type
Created in NX6.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal")
type | type |
NXOpen::Features::SheetMetal::ClosedCornerBuilder::TreatmentTypeOptions NXOpen::Features::SheetMetal::ClosedCornerBuilder::TreatmentType | ( | ) |
Returns the treatment type
Created in NX5.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal")
NXOpen::Features::SheetMetal::ClosedCornerBuilder::Types NXOpen::Features::SheetMetal::ClosedCornerBuilder::Type | ( | ) |
Returns the feature type
Created in NX6.0.0.
License requirements : None
int NXOpen::Features::SheetMetal::ClosedCornerBuilder::ValidateBuilderData | ( | ) |
Validates the builder data.
NXOpen::Expression* NXOpen::Features::SheetMetal::ClosedCornerBuilder::VAngle1 | ( | ) |
Returns the angle1 of V relief.
This is the angle associated with the first bend selected.
Created in NX6.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal")
NXOpen::Expression* NXOpen::Features::SheetMetal::ClosedCornerBuilder::VAngle2 | ( | ) |
Returns the angle2 of V relief.
This is the angle associated to the second bend selected.
Created in NX6.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal")