NX Open C++ Reference Guide
|
Represents a NXOpen::Features::Sew builder. More...
Public Types | |
enum | Types { TypesSheet, TypesSolid } |
Specifies the sew type. More... | |
Public Member Functions | |
std::vector< NXOpen::NXObject * > | GetUnsewnBodies () |
The unsewn bodies. More... | |
bool | IsCommonFacesSearched () |
Returns the common faces. More... | |
bool | OutputMultipleSheets () |
Returns the output multiple sheets Created in NX5.0.0. More... | |
void | SetCommonFacesSearched (bool isCommonFacesSearched) |
Sets the common faces. More... | |
void | SetOutputMultipleSheets (bool outputMultipleSheets) |
Sets the output multiple sheets Created in NX5.0.0. More... | |
void | SetSewAllInstances (bool sewAllInstances) |
Sets the sew all instances More... | |
void | SetTolerance (double tolerance) |
Sets the tolerance Created in NX5.0.0. More... | |
void | SetType (NXOpen::Features::SewBuilder::Types type) |
Sets the sew type Created in NX5.0.0. More... | |
bool | SewAllInstances () |
Returns the sew all instances More... | |
NXOpen::SelectDisplayableObjectList * | TargetBodies () |
Returns the target sheet bodies Created in NX5.0.0. More... | |
NXOpen::SelectFaceList * | TargetFaces () |
Returns the target solid faces Created in NX5.0.0. More... | |
double | Tolerance () |
Returns the tolerance Created in NX5.0.0. More... | |
NXOpen::SelectDisplayableObjectList * | ToolBodies () |
Returns the tool sheet bodies Created in NX5.0.0. More... | |
NXOpen::SelectFaceList * | ToolFaces () |
Returns the tool solid faces Created in NX5.0.0. More... | |
NXOpen::Features::SewBuilder::Types | Type () |
Returns the sew type Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::Sew builder.
Inputs to this class can be convergent objects.
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateSewBuilder
Created in NX5.0.0.
std::vector<NXOpen::NXObject *> NXOpen::Features::SewBuilder::GetUnsewnBodies | ( | ) |
The unsewn bodies.
bool NXOpen::Features::SewBuilder::IsCommonFacesSearched | ( | ) |
Returns the common faces.
If true, the common faces are searched when the sew type is solid
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
bool NXOpen::Features::SewBuilder::OutputMultipleSheets | ( | ) |
Returns the output multiple sheets
Created in NX5.0.0.
License requirements : None
void NXOpen::Features::SewBuilder::SetCommonFacesSearched | ( | bool | isCommonFacesSearched | ) |
Sets the common faces.
If true, the common faces are searched when the sew type is solid
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
isCommonFacesSearched | iscommonfacessearched |
void NXOpen::Features::SewBuilder::SetOutputMultipleSheets | ( | bool | outputMultipleSheets | ) |
Sets the output multiple sheets
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
outputMultipleSheets | outputmultiplesheets |
void NXOpen::Features::SewBuilder::SetSewAllInstances | ( | bool | sewAllInstances | ) |
Sets the sew all instances
This is for pre NX8 usage; new features cannot be created by using this option in NX8 or later, it is safe to remove this call for post-NX8.
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
sewAllInstances | sewallinstances |
void NXOpen::Features::SewBuilder::SetTolerance | ( | double | tolerance | ) |
Sets the tolerance
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
tolerance | tolerance |
void NXOpen::Features::SewBuilder::SetType | ( | NXOpen::Features::SewBuilder::Types | type | ) |
Sets the sew type
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
type | type |
bool NXOpen::Features::SewBuilder::SewAllInstances | ( | ) |
Returns the sew all instances
This is for pre NX8 usage; new features cannot be created by using this option in NX8 or later, it is safe to remove this call for post-NX8.
Created in NX5.0.0.
License requirements : None
NXOpen::SelectDisplayableObjectList* NXOpen::Features::SewBuilder::TargetBodies | ( | ) |
Returns the target sheet bodies
Created in NX5.0.0.
License requirements : None
NXOpen::SelectFaceList* NXOpen::Features::SewBuilder::TargetFaces | ( | ) |
Returns the target solid faces
Created in NX5.0.0.
License requirements : None
double NXOpen::Features::SewBuilder::Tolerance | ( | ) |
Returns the tolerance
Created in NX5.0.0.
License requirements : None
NXOpen::SelectDisplayableObjectList* NXOpen::Features::SewBuilder::ToolBodies | ( | ) |
Returns the tool sheet bodies
Created in NX5.0.0.
License requirements : None
NXOpen::SelectFaceList* NXOpen::Features::SewBuilder::ToolFaces | ( | ) |
Returns the tool solid faces
Created in NX5.0.0.
License requirements : None
NXOpen::Features::SewBuilder::Types NXOpen::Features::SewBuilder::Type | ( | ) |
Returns the sew type
Created in NX5.0.0.
License requirements : None