NX Open C++ Reference Guide
|
Represents a builder for a resize face feature, don't use it until nx502. More...
Public Member Functions | |
NXOpen::Expression * | Angle () |
Returns the angle to resize, only for cones. More... | |
NXOpen::ModlDirect::SelectBlend * | BlendFace () |
Returns the face collector holding the all the recognized blend faces adjacent to faces to resize. More... | |
NXOpen::Expression * | Diameter () |
Returns the diameter to resize, only for cylinderical and sphere faces, don't use it until nx502 Created in NX5.0.2. More... | |
NXOpen::SelectFaceList * | Face () |
Returns the faces to resize, don't use it until nx502 Created in NX5.0.2. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a builder for a resize face feature, don't use it until nx502.
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateResizeFaceBuilder
Created in NX5.0.2.
NXOpen::Expression* NXOpen::Features::ResizeFaceBuilder::Angle | ( | ) |
Returns the angle to resize, only for cones.
don't use it until nx502
Created in NX5.0.2.
License requirements : None
NXOpen::ModlDirect::SelectBlend* NXOpen::Features::ResizeFaceBuilder::BlendFace | ( | ) |
Returns the face collector holding the all the recognized blend faces adjacent to faces to resize.
It is auto recognized blends + user selected blends - user excluded blends, don't use it until nx502
Created in NX5.0.2.
License requirements : None
NXOpen::Expression* NXOpen::Features::ResizeFaceBuilder::Diameter | ( | ) |
Returns the diameter to resize, only for cylinderical and sphere faces, don't use it until nx502
Created in NX5.0.2.
License requirements : None
NXOpen::SelectFaceList* NXOpen::Features::ResizeFaceBuilder::Face | ( | ) |
Returns the faces to resize, don't use it until nx502
Created in NX5.0.2.
License requirements : None