NX Open C++ Reference Guide
|
Represents a builder for a pattern face feature, post NX9. More...
Public Member Functions | |
bool | CopyChamferLabels () |
Returns the chamfer label options . More... | |
NXOpen::ScCollector * | FaceCollector () |
Returns the face collector. More... | |
NXOpen::GeometricUtilities::PatternDefinition * | PatternDefinition () |
Returns the pattern definition service. More... | |
NXOpen::GeometricUtilities::PatternReferencePointServiceBuilder * | ReferencePoint () |
Returns the reference point service. More... | |
void | SetCopyChamferLabels (bool shouldLabelChamfer) |
Sets the chamfer label options . More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a builder for a pattern face feature, post NX9.
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreatePatternFaceFeatureBuilder
Default values.
Property | Value |
---|---|
CopyChamferLabels |
false |
PatternDefinition.AlongPathDefinition.XOnPathSpacing.NCopies.Value |
2 |
PatternDefinition.AlongPathDefinition.XOnPathSpacing.SpaceType |
Offset |
PatternDefinition.AlongPathDefinition.XPathOption |
Offset |
PatternDefinition.AlongPathDefinition.YDirectionOption |
Section |
PatternDefinition.AlongPathDefinition.YOnPathSpacing.NCopies.Value |
1 |
PatternDefinition.AlongPathDefinition.YPathOption |
Offset |
PatternDefinition.AlongPathDefinition.YSpacing.NCopies.Value |
1 |
PatternDefinition.AlongPathDefinition.YSpacing.PitchDistance.Value |
10 (millimeters part), 1 (inches part) |
PatternDefinition.AlongPathDefinition.YSpacing.SpaceType |
Offset |
PatternDefinition.AlongPathDefinition.YSpacing.SpanDistance.Value |
100 (millimeters part), 10 (inches part) |
PatternDefinition.CircularDefinition.AngularSpacing.NCopies.Value |
12 |
PatternDefinition.CircularDefinition.AngularSpacing.PitchAngle.Value |
30 |
PatternDefinition.CircularDefinition.AngularSpacing.PitchDistance.Value |
10 (millimeters part), 1 (inches part) |
PatternDefinition.CircularDefinition.AngularSpacing.SpaceType |
Offset |
PatternDefinition.CircularDefinition.AngularSpacing.SpanAngle.Value |
360 (millimeters part), 360 (inches part) |
PatternDefinition.CircularDefinition.AngularSpacing.UsePitchOption |
Angle |
PatternDefinition.CircularDefinition.CreateLastStaggered |
true |
PatternDefinition.CircularDefinition.HorizontalRef.RotationAngle.Value |
0 (millimeters part), 0 (inches part) |
PatternDefinition.CircularDefinition.IncludeSeedToggle |
true |
PatternDefinition.CircularDefinition.RadialSpacing.NCopies.Value |
1 |
PatternDefinition.CircularDefinition.StaggerType |
None |
PatternDefinition.HelixDefinition.AnglePitch.Value |
30 |
PatternDefinition.HelixDefinition.CountOfInstances.Value |
6 |
PatternDefinition.HelixDefinition.DirectionType |
Righthand |
PatternDefinition.HelixDefinition.DistancePitch.Value |
10 (millimeters part), 0.4 (inches part) |
PatternDefinition.HelixDefinition.HelixPitch.Value |
50 (millimeters part), 2 (inches part) |
PatternDefinition.HelixDefinition.HelixSpan.Value |
100 (millimeters part), 4 (inches part) |
PatternDefinition.HelixDefinition.NumberOfTurns.Value |
2 |
PatternDefinition.HelixDefinition.SizeOption |
CountAngleDistance |
PatternDefinition.PatternFill.FillMargin.Value |
0 (millimeters part), 0 (inches part) |
PatternDefinition.PatternFill.FillOptions |
None |
PatternDefinition.PatternFill.SimplifiedBoundaryToggle |
False |
PatternDefinition.PatternOrientation.AlongOrientationOption |
NormalToPath |
PatternDefinition.PatternOrientation.CircularOrientationOption |
FollowPattern |
PatternDefinition.PatternOrientation.FollowFaceProjDirOption |
PatternPlaneNormal |
PatternDefinition.PatternOrientation.GeneralOrientationOption |
Fixed |
PatternDefinition.PatternOrientation.HelixOrientationOption |
FollowPattern |
PatternDefinition.PatternOrientation.LinearOrientationOption |
Fixed |
PatternDefinition.PatternOrientation.MirrorOrientationOption |
FollowPattern |
PatternDefinition.PatternOrientation.OrientationOption |
Fixed |
PatternDefinition.PatternOrientation.PolygonOrientationOption |
FollowPattern |
PatternDefinition.PatternOrientation.SpiralOrientationOption |
FollowPattern |
PatternDefinition.PatternType |
Linear |
PatternDefinition.PolygonDefinition.NumberOfSides.Value |
6 |
PatternDefinition.PolygonDefinition.PolygonSizeOption |
Inscribed |
PatternDefinition.PolygonDefinition.PolygonSpacing.NCopies.Value |
4 |
PatternDefinition.PolygonDefinition.PolygonSpacing.PitchDistance.Value |
25 (millimeters part), 1 (inches part) |
PatternDefinition.PolygonDefinition.PolygonSpacing.SpaceType |
Offset |
PatternDefinition.PolygonDefinition.PolygonSpacing.SpanAngle.Value |
360 |
PatternDefinition.PolygonDefinition.RadialSpacing.NCopies.Value |
1 |
PatternDefinition.PolygonDefinition.RadialSpacing.PitchDistance.Value |
25 (millimeters part), 1 (inches part) |
PatternDefinition.PolygonDefinition.RadialSpacing.SpanDistance.Value |
100 (millimeters part), 4 (inches part) |
PatternDefinition.RectangularDefinition.CreateLastStaggered |
true |
PatternDefinition.RectangularDefinition.SimplifiedLayoutType |
Square |
PatternDefinition.RectangularDefinition.StaggerType |
None |
PatternDefinition.RectangularDefinition.XSpacing.NCopies.Value |
2 |
PatternDefinition.RectangularDefinition.YSpacing.NCopies.Value |
1 |
PatternDefinition.SpiralDefinition.DirectionType |
Lefthand |
PatternDefinition.SpiralDefinition.NumberOfTurns.Value |
1 (millimeters part), 1 (inches part) |
PatternDefinition.SpiralDefinition.RadialPitch.Value |
50 (millimeters part), 2 (inches part) |
PatternDefinition.SpiralDefinition.SizeSpiralType |
NumberOfTurns |
PatternDefinition.SpiralDefinition.TotalAngle.Value |
360 (millimeters part), 360 (inches part) |
Created in NX9.0.0.
bool NXOpen::Features::PatternFaceFeatureBuilder::CopyChamferLabels | ( | ) |
Returns the chamfer label options .
'true' if the chamfer faces should be labeled automatically 'false' if the chamfer faces should not be labeled automatically
Created in NX9.0.0.
License requirements : None
NXOpen::ScCollector* NXOpen::Features::PatternFaceFeatureBuilder::FaceCollector | ( | ) |
Returns the face collector.
Collects the input faces to pattern
Created in NX9.0.0.
License requirements : None
NXOpen::GeometricUtilities::PatternDefinition* NXOpen::Features::PatternFaceFeatureBuilder::PatternDefinition | ( | ) |
Returns the pattern definition service.
This is the object that determines the type of pattern and holds the associated data that comes with it.
Created in NX9.0.0.
License requirements : None
NXOpen::GeometricUtilities::PatternReferencePointServiceBuilder* NXOpen::Features::PatternFaceFeatureBuilder::ReferencePoint | ( | ) |
Returns the reference point service.
This contains the origin for creating pattern based transformations
Created in NX9.0.0.
License requirements : None
void NXOpen::Features::PatternFaceFeatureBuilder::SetCopyChamferLabels | ( | bool | shouldLabelChamfer | ) |
Sets the chamfer label options .
'true' if the chamfer faces should be labeled automatically 'false' if the chamfer faces should not be labeled automatically
Created in NX9.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
shouldLabelChamfer | shouldlabelchamfer |