NX Open C++ Reference Guide
|
Represents a NXOpen::Features::PatchBuilder Lets you use a sheet body to replace some of the faces of a solid body. More...
Public Member Functions | |
bool | CreateHolePatch () |
Returns the create hole patch. More... | |
bool | ReverseDirection () |
Returns the reverse direction. More... | |
NXOpen::SelectFace * | SeedFace () |
Returns the seed face. More... | |
void | SetCreateHolePatch (bool createHolePatch) |
Sets the create hole patch. More... | |
void | SetReverseDirection (bool reverseDirection) |
Sets the reverse direction. More... | |
void | SetTolerance (double tolerance) |
Sets the tolerance. More... | |
NXOpen::SelectBody * | Target () |
Returns the target. More... | |
double | Tolerance () |
Returns the tolerance. More... | |
NXOpen::SelectDisplayableObject * | Tool () |
Returns the tool. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::PatchBuilder Lets you use a sheet body to replace some of the faces of a solid body.
You can also patch a sheet to another sheet.
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreatePatchBuilder
Default values.
Property | Value |
---|---|
CreateHolePatch |
False |
ReverseDirection |
False |
Created in NX5.0.0.
bool NXOpen::Features::PatchBuilder::CreateHolePatch | ( | ) |
Returns the create hole patch.
Patch the closed tool sheet to the target body to create a hole-like patch feature. Note if the edges of the tool sheet have gaps that are larger than the tolerance, the patching may not work as expected.
Created in NX5.0.0.
License requirements : None
bool NXOpen::Features::PatchBuilder::ReverseDirection | ( | ) |
Returns the reverse direction.
If set to true, the target body faces against the direction are removed, else the target body faces where the direction points to are removed. The default direction is defined by the normal vector of the first face in tool body, or of the seed face if specified.
Created in NX5.0.0.
License requirements : None
NXOpen::SelectFace* NXOpen::Features::PatchBuilder::SeedFace | ( | ) |
Returns the seed face.
Use a single face of the tool sheet that has multiple faces as the direction.
Created in NX5.0.0.
License requirements : None
void NXOpen::Features::PatchBuilder::SetCreateHolePatch | ( | bool | createHolePatch | ) |
Sets the create hole patch.
Patch the closed tool sheet to the target body to create a hole-like patch feature. Note if the edges of the tool sheet have gaps that are larger than the tolerance, the patching may not work as expected.
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
createHolePatch | createholepatch |
void NXOpen::Features::PatchBuilder::SetReverseDirection | ( | bool | reverseDirection | ) |
Sets the reverse direction.
If set to true, the target body faces against the direction are removed, else the target body faces where the direction points to are removed. The default direction is defined by the normal vector of the first face in tool body, or of the seed face if specified.
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
reverseDirection | reversedirection |
void NXOpen::Features::PatchBuilder::SetTolerance | ( | double | tolerance | ) |
Sets the tolerance.
The upper gap between the edges of the target and tool body
Created in NX5.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
tolerance | tolerance |
NXOpen::SelectBody* NXOpen::Features::PatchBuilder::Target | ( | ) |
Returns the target.
A solid or sheet body acts as the target for the patch feature.
Created in NX5.0.0.
License requirements : None
double NXOpen::Features::PatchBuilder::Tolerance | ( | ) |
Returns the tolerance.
The upper gap between the edges of the target and tool body
Created in NX5.0.0.
License requirements : None
NXOpen::SelectDisplayableObject* NXOpen::Features::PatchBuilder::Tool | ( | ) |
Returns the tool.
A sheet acts as the tool for the patch feature.
Created in NX5.0.0.
License requirements : None