NX Open C++ Reference Guide
|
Represents a Features::IsoclineCurve builder
To create a new instance of this class, use NXOpen::Features::FreeformCurveCollection::CreateIsoclineCurveBuilder
Default values.
More...
Public Types | |
enum | CurveTypes { CurveTypesSingle, CurveTypesMultiple } |
The option indicating number of curves to be created. More... | |
Public Member Functions | |
bool | CanOptimizeCurve () |
Returns the Optimize Curve Created in NX11.0.0. More... | |
void | CreateIsocline () |
Creates isocline curves Created in NX11.0.0. More... | |
NXOpen::GeometricUtilities::CurveFitData * | CurveFitData () |
Returns the curve fitting parameters Created in NX11.0.0. More... | |
double | DistanceThreshold () |
Returns the distance threshold Created in NX11.0.0. More... | |
NXOpen::Expression * | EndAngle () |
Returns the end angle Created in NX11.0.0. More... | |
NXOpen::ScCollector * | Face () |
Returns the select face Created in NX11.0.0. More... | |
NXOpen::Expression * | IntervalAngle () |
Returns the interval angle Created in NX11.0.0. More... | |
bool | IsAssociative () |
Returns the associative Created in NX11.0.0. More... | |
NXOpen::Expression * | IsoclineAngle () |
Returns the isocline angle Created in NX11.0.0. More... | |
NXOpen::Features::IsoclineCurveBuilder::CurveTypes | IsoclineTypes () |
Returns the isocline types Created in NX11.0.0. More... | |
NXOpen::Direction * | ReferenceDirection () |
Returns the reference direction Created in NX11.0.0. More... | |
void | SetAssociative (bool isAssociative) |
Sets the associative Created in NX11.0.0. More... | |
void | SetCanOptimizeCurve (bool canOptimizeCurve) |
Sets the Optimize Curve Created in NX11.0.0. More... | |
void | SetDistanceThreshold (double distanceThreshold) |
Sets the distance threshold Created in NX11.0.0. More... | |
void | SetIsoclineTypes (NXOpen::Features::IsoclineCurveBuilder::CurveTypes isoclineTypes) |
Sets the isocline types Created in NX11.0.0. More... | |
void | SetReferenceDirection (NXOpen::Direction *referenceDirection) |
Sets the reference direction Created in NX11.0.0. More... | |
NXOpen::Expression * | StartAngle () |
Returns the start angle Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Features::IsoclineCurve builder
To create a new instance of this class, use NXOpen::Features::FreeformCurveCollection::CreateIsoclineCurveBuilder
Default values.
Property | Value |
---|---|
CurveFitData.CurveJoinMethod |
No |
CurveFitData.Degree |
7 |
CurveFitData.FitMethod |
DegreeAndSegments |
CurveFitData.IsAdvancedFit |
0 |
CurveFitData.IsAlignShape |
0 |
CurveFitData.MaximumDegree |
7 |
CurveFitData.MaximumSegments |
1 |
CurveFitData.MinimumDegree |
5 |
CurveFitData.Segments |
1 |
DistanceThreshold |
0.25 (millimeters part), 0.01 (inches part) |
EndAngle.Value |
90 |
IntervalAngle.Value |
10 |
StartAngle.Value |
-90 |
Created in NX11.0.0.
bool NXOpen::Features::IsoclineCurveBuilder::CanOptimizeCurve | ( | ) |
Returns the Optimize Curve
Created in NX11.0.0.
License requirements : None
void NXOpen::Features::IsoclineCurveBuilder::CreateIsocline | ( | ) |
Creates isocline curves
Created in NX11.0.0.
License requirements : None
NXOpen::GeometricUtilities::CurveFitData* NXOpen::Features::IsoclineCurveBuilder::CurveFitData | ( | ) |
Returns the curve fitting parameters
Created in NX11.0.0.
License requirements : None
double NXOpen::Features::IsoclineCurveBuilder::DistanceThreshold | ( | ) |
Returns the distance threshold
Created in NX11.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::IsoclineCurveBuilder::EndAngle | ( | ) |
Returns the end angle
Created in NX11.0.0.
License requirements : None
NXOpen::ScCollector* NXOpen::Features::IsoclineCurveBuilder::Face | ( | ) |
Returns the select face
Created in NX11.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::IsoclineCurveBuilder::IntervalAngle | ( | ) |
Returns the interval angle
Created in NX11.0.0.
License requirements : None
bool NXOpen::Features::IsoclineCurveBuilder::IsAssociative | ( | ) |
Returns the associative
Created in NX11.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::IsoclineCurveBuilder::IsoclineAngle | ( | ) |
Returns the isocline angle
Created in NX11.0.0.
License requirements : None
NXOpen::Features::IsoclineCurveBuilder::CurveTypes NXOpen::Features::IsoclineCurveBuilder::IsoclineTypes | ( | ) |
Returns the isocline types
Created in NX11.0.0.
License requirements : None
NXOpen::Direction* NXOpen::Features::IsoclineCurveBuilder::ReferenceDirection | ( | ) |
Returns the reference direction
Created in NX11.0.0.
License requirements : None
void NXOpen::Features::IsoclineCurveBuilder::SetAssociative | ( | bool | isAssociative | ) |
Sets the associative
Created in NX11.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
isAssociative | isassociative |
void NXOpen::Features::IsoclineCurveBuilder::SetCanOptimizeCurve | ( | bool | canOptimizeCurve | ) |
Sets the Optimize Curve
Created in NX11.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
canOptimizeCurve | canoptimizecurve |
void NXOpen::Features::IsoclineCurveBuilder::SetDistanceThreshold | ( | double | distanceThreshold | ) |
Sets the distance threshold
Created in NX11.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
distanceThreshold | distancethreshold |
void NXOpen::Features::IsoclineCurveBuilder::SetIsoclineTypes | ( | NXOpen::Features::IsoclineCurveBuilder::CurveTypes | isoclineTypes | ) |
Sets the isocline types
Created in NX11.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
isoclineTypes | isoclinetypes |
void NXOpen::Features::IsoclineCurveBuilder::SetReferenceDirection | ( | NXOpen::Direction * | referenceDirection | ) |
Sets the reference direction
Created in NX11.0.0.
License requirements : solid_modeling ("SOLIDS MODELING") OR studio_free_form ("STUDIO FREE FORM")
referenceDirection | referencedirection |
NXOpen::Expression* NXOpen::Features::IsoclineCurveBuilder::StartAngle | ( | ) |
Returns the start angle
Created in NX11.0.0.
License requirements : None