NX Open C++ Reference Guide
|
Represents a NXOpen::Features::GeodesicChamfer builder for GeodesicChamfer command. More...
Public Member Functions | |
NXOpen::Expression * | Distance () |
Returns the distance Created in NX10.0.0. More... | |
NXOpen::Curve * | FirstCurve () |
Returns the first selected curve in the section Created in NX10.0.0. More... | |
double | FirstPoint () |
Returns the first selection point Created in NX10.0.0. More... | |
NXOpen::Section * | FirstSection () |
Returns the first section of curves to chamfer Created in NX10.0.0. More... | |
NXOpen::Curve * | SecondCurve () |
Returns the second selected curve in the section Created in NX10.0.0. More... | |
double | SecondPoint () |
Returns the second selection point Created in NX10.0.0. More... | |
NXOpen::Section * | SecondSection () |
Returns the second section of curves to chamfer Created in NX10.0.0. More... | |
void | SetFirstCurve (NXOpen::Curve *firstCurve) |
Sets the first selected curve in the section Created in NX10.0.0. More... | |
void | SetFirstPoint (double firstPoint) |
Sets the first selection point Created in NX10.0.0. More... | |
void | SetFirstSection (NXOpen::Section *firstSection) |
Sets the first section of curves to chamfer Created in NX10.0.0. More... | |
void | SetSecondCurve (NXOpen::Curve *secondCurve) |
Sets the second selected curve in the section Created in NX10.0.0. More... | |
void | SetSecondPoint (double secondPoint) |
Sets the second selection point Created in NX10.0.0. More... | |
void | SetSecondSection (NXOpen::Section *secondSection) |
Sets the second section of curves to chamfer Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::GeodesicChamfer builder for GeodesicChamfer command.
To create a new instance of this class, use NXOpen::Features::GeodesicSketchCollection::CreateGeodesicChamferBuilder
Default values.
Property | Value |
---|---|
Distance.Value |
10 (millimeters part), 0.5 (inches part) |
Created in NX10.0.0.
NXOpen::Expression* NXOpen::Features::GeodesicChamferBuilder::Distance | ( | ) |
Returns the distance
Created in NX10.0.0.
License requirements : None
NXOpen::Curve* NXOpen::Features::GeodesicChamferBuilder::FirstCurve | ( | ) |
Returns the first selected curve in the section
Created in NX10.0.0.
License requirements : None
double NXOpen::Features::GeodesicChamferBuilder::FirstPoint | ( | ) |
Returns the first selection point
Created in NX10.0.0.
License requirements : None
NXOpen::Section* NXOpen::Features::GeodesicChamferBuilder::FirstSection | ( | ) |
Returns the first section of curves to chamfer
Created in NX10.0.0.
License requirements : None
NXOpen::Curve* NXOpen::Features::GeodesicChamferBuilder::SecondCurve | ( | ) |
Returns the second selected curve in the section
Created in NX10.0.0.
License requirements : None
double NXOpen::Features::GeodesicChamferBuilder::SecondPoint | ( | ) |
Returns the second selection point
Created in NX10.0.0.
License requirements : None
NXOpen::Section* NXOpen::Features::GeodesicChamferBuilder::SecondSection | ( | ) |
Returns the second section of curves to chamfer
Created in NX10.0.0.
License requirements : None
void NXOpen::Features::GeodesicChamferBuilder::SetFirstCurve | ( | NXOpen::Curve * | firstCurve | ) |
Sets the first selected curve in the section
Created in NX10.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
firstCurve | NXOpen::Curve |
void NXOpen::Features::GeodesicChamferBuilder::SetFirstPoint | ( | double | firstPoint | ) |
Sets the first selection point
Created in NX10.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
firstPoint | First Point |
void NXOpen::Features::GeodesicChamferBuilder::SetFirstSection | ( | NXOpen::Section * | firstSection | ) |
Sets the first section of curves to chamfer
Created in NX10.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
firstSection | NXOpen::Section |
void NXOpen::Features::GeodesicChamferBuilder::SetSecondCurve | ( | NXOpen::Curve * | secondCurve | ) |
Sets the second selected curve in the section
Created in NX10.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
secondCurve | NXOpen::Curve |
void NXOpen::Features::GeodesicChamferBuilder::SetSecondPoint | ( | double | secondPoint | ) |
Sets the second selection point
Created in NX10.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
secondPoint | Second Point |
void NXOpen::Features::GeodesicChamferBuilder::SetSecondSection | ( | NXOpen::Section * | secondSection | ) |
Sets the second section of curves to chamfer
Created in NX10.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
secondSection | NXOpen::Section |