NX Open C++ Reference Guide
|
Represents a NXOpen::Features::FreeTransformer builder
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateFreeTransformerBuilder
Default values.
More...
Public Member Functions | |
bool | AsOriginalOption () |
Returns the option to use the same colors and layers of the original geometries for creating new geometries Created in NX10.0.0. More... | |
bool | ClassAOption () |
Returns the class A option Created in NX11.0.1. More... | |
double | DistanceTolerance () |
Returns the distance tolerance used in the transformation or morphing calculations Created in NX10.0.0. More... | |
NXOpen::GeometricUtilities::FtmFixedCurvesBuilderList * | FixedCurvesList () |
Returns the fixed curves list that defines the list items containing fixed curves used in the transformation or morphing calculations Created in NX10.0.0. More... | |
bool | Free2DOption () |
Returns the option to turn on or off the Free 2D plane used in the transformation or morphing calculations Created in NX10.0.0. More... | |
NXOpen::Plane * | Free2DPlane () |
Returns the Free 2D plane to be used in the transformation or morphing calculations Created in NX10.0.0. More... | |
bool | HideOriginal () |
Returns the option to hide the original geometries after creating new geometries Created in NX10.0.0. More... | |
void | SetAsOriginalOption (bool asOriginalOption) |
Sets the option to use the same colors and layers of the original geometries for creating new geometries Created in NX10.0.0. More... | |
void | SetClassAOption (bool classAOption) |
Sets the class A option Created in NX11.0.1. More... | |
void | SetDistanceTolerance (double distanceTolerance) |
Sets the distance tolerance used in the transformation or morphing calculations Created in NX10.0.0. More... | |
void | SetFree2DOption (bool free2DOption) |
Sets the option to turn on or off the Free 2D plane used in the transformation or morphing calculations Created in NX10.0.0. More... | |
void | SetFree2DPlane (NXOpen::Plane *free2DPlane) |
Sets the Free 2D plane to be used in the transformation or morphing calculations Created in NX10.0.0. More... | |
void | SetHideOriginal (bool hideOriginal) |
Sets the option to hide the original geometries after creating new geometries Created in NX10.0.0. More... | |
void | SetShowTransformVectors (bool showTransformVectors) |
Sets the option to show temporary transform vectors in preview Created in NX10.0.0. More... | |
bool | ShowTransformVectors () |
Returns the option to show temporary transform vectors in preview Created in NX10.0.0. More... | |
NXOpen::Expression * | StepExpression () |
Returns the expression that defines the step count used in the transformation or morphing calculations Created in NX10.0.0. More... | |
NXOpen::Section * | TransformCurves () |
Returns the curves to be transformed Created in NX10.0.0. More... | |
NXOpen::GeometricUtilities::FtmTransformCurvesBuilderList * | TransformCurvesList () |
Returns the transformation curves list that defines the list items containing the transformation start and end curves used in the transformation or morphing calculations Created in NX10.0.0. More... | |
NXOpen::ScCollector * | TransformFaces () |
Returns the faces to be transformed Created in NX10.0.0. More... | |
NXOpen::GeometricUtilities::FtmTransformPointsBuilderList * | TransformPointsList () |
Returns the transformation points list that defines list items containing the transformation start and end points used in the transformation or morphing calculations Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::FreeTransformer builder
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateFreeTransformerBuilder
Default values.
Property | Value |
---|---|
AsOriginalOption |
0 |
ClassAOption |
0 |
Free2DOption |
0 |
HideOriginal |
0 |
ShowTransformVectors |
0 |
StepExpression.Value |
1 |
Created in NX10.0.0.
bool NXOpen::Features::FreeTransformerBuilder::AsOriginalOption | ( | ) |
Returns the option to use the same colors and layers of the original geometries for creating new geometries
Created in NX10.0.0.
License requirements : None
bool NXOpen::Features::FreeTransformerBuilder::ClassAOption | ( | ) |
Returns the class A option
Created in NX11.0.1.
License requirements : None
double NXOpen::Features::FreeTransformerBuilder::DistanceTolerance | ( | ) |
Returns the distance tolerance used in the transformation or morphing calculations
Created in NX10.0.0.
License requirements : None
NXOpen::GeometricUtilities::FtmFixedCurvesBuilderList* NXOpen::Features::FreeTransformerBuilder::FixedCurvesList | ( | ) |
Returns the fixed curves list that defines the list items containing fixed curves used in the transformation or morphing calculations
Created in NX10.0.0.
License requirements : None
bool NXOpen::Features::FreeTransformerBuilder::Free2DOption | ( | ) |
Returns the option to turn on or off the Free 2D plane used in the transformation or morphing calculations
Created in NX10.0.0.
License requirements : None
NXOpen::Plane* NXOpen::Features::FreeTransformerBuilder::Free2DPlane | ( | ) |
Returns the Free 2D plane to be used in the transformation or morphing calculations
Created in NX10.0.0.
License requirements : None
bool NXOpen::Features::FreeTransformerBuilder::HideOriginal | ( | ) |
Returns the option to hide the original geometries after creating new geometries
Created in NX10.0.0.
License requirements : None
void NXOpen::Features::FreeTransformerBuilder::SetAsOriginalOption | ( | bool | asOriginalOption | ) |
Sets the option to use the same colors and layers of the original geometries for creating new geometries
Created in NX10.0.0.
License requirements : None
asOriginalOption | asoriginaloption |
void NXOpen::Features::FreeTransformerBuilder::SetClassAOption | ( | bool | classAOption | ) |
Sets the class A option
Created in NX11.0.1.
License requirements : None
classAOption | classaoption |
void NXOpen::Features::FreeTransformerBuilder::SetDistanceTolerance | ( | double | distanceTolerance | ) |
Sets the distance tolerance used in the transformation or morphing calculations
Created in NX10.0.0.
License requirements : None
distanceTolerance | distancetolerance |
void NXOpen::Features::FreeTransformerBuilder::SetFree2DOption | ( | bool | free2DOption | ) |
Sets the option to turn on or off the Free 2D plane used in the transformation or morphing calculations
Created in NX10.0.0.
License requirements : None
free2DOption | free2doption |
void NXOpen::Features::FreeTransformerBuilder::SetFree2DPlane | ( | NXOpen::Plane * | free2DPlane | ) |
Sets the Free 2D plane to be used in the transformation or morphing calculations
Created in NX10.0.0.
License requirements : None
free2DPlane | free2dplane |
void NXOpen::Features::FreeTransformerBuilder::SetHideOriginal | ( | bool | hideOriginal | ) |
Sets the option to hide the original geometries after creating new geometries
Created in NX10.0.0.
License requirements : None
hideOriginal | hideoriginal |
void NXOpen::Features::FreeTransformerBuilder::SetShowTransformVectors | ( | bool | showTransformVectors | ) |
Sets the option to show temporary transform vectors in preview
Created in NX10.0.0.
License requirements : None
showTransformVectors | showtransformvectors |
bool NXOpen::Features::FreeTransformerBuilder::ShowTransformVectors | ( | ) |
Returns the option to show temporary transform vectors in preview
Created in NX10.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::FreeTransformerBuilder::StepExpression | ( | ) |
Returns the expression that defines the step count used in the transformation or morphing calculations
Created in NX10.0.0.
License requirements : None
NXOpen::Section* NXOpen::Features::FreeTransformerBuilder::TransformCurves | ( | ) |
Returns the curves to be transformed
Created in NX10.0.0.
License requirements : None
NXOpen::GeometricUtilities::FtmTransformCurvesBuilderList* NXOpen::Features::FreeTransformerBuilder::TransformCurvesList | ( | ) |
Returns the transformation curves list that defines the list items containing the transformation start and end curves used in the transformation or morphing calculations
Created in NX10.0.0.
License requirements : None
NXOpen::ScCollector* NXOpen::Features::FreeTransformerBuilder::TransformFaces | ( | ) |
Returns the faces to be transformed
Created in NX10.0.0.
License requirements : None
NXOpen::GeometricUtilities::FtmTransformPointsBuilderList* NXOpen::Features::FreeTransformerBuilder::TransformPointsList | ( | ) |
Returns the transformation points list that defines list items containing the transformation start and end points used in the transformation or morphing calculations
Created in NX10.0.0.
License requirements : None