NX Open C++ Reference Guide
|
Represents a NXOpen::Features::FillHole builder
To create a new instance of this class, use NXOpen::Features::FreeformSurfaceCollection::CreateFillHoleBuilder
Default values.
More...
Classes | |
struct | BorderContinuity |
Represents continuity value at a border curve. More... | |
Public Types | |
enum | ContinuityTypes { ContinuityTypesG0, ContinuityTypesG1, ContinuityTypesG2 } |
border continuity connects border object with the surface continuity More... | |
enum | ShapeControlTypes { ShapeControlTypesNone, ShapeControlTypesFullness, ShapeControlTypesPassThroughCurves, ShapeControlTypesFitToPoints, ShapeControlTypesFitToFacet } |
type of the shape control More... | |
Public Member Functions | |
int | AreaControl () |
Returns the area control ratio of the facet body Created in NX10.0.0. More... | |
int | Attraction () |
Returns the attraction ratio to the facet body Created in NX10.0.0. More... | |
NXOpen::Section * | CurveChain () |
Returns the curve chain Created in NX9.0.1. More... | |
NXOpen::Features::FillHoleBuilder::ContinuityTypes | DefaultEdgeContinuity () |
Returns the default continuity of edges. More... | |
NXOpen::Facet::SelectFacetedBody * | FacetBody () |
Returns the facet body to which the fill hole patch is fitted to Created in NX10.0.0. More... | |
NXOpen::Expression * | Fullness () |
Returns the fullness Created in NX9.0.1. More... | |
NXOpen::Point * | FullnessPoint () |
Returns the point at corner A. More... | |
std::vector < NXOpen::Features::FillHoleBuilder::BorderContinuity > | GetBorderTypeItems () |
Returns array of continuity items. More... | |
bool | Patch () |
Returns the patch into part flag Created in NX9.0.1. More... | |
NXOpen::Point3d | PickPoint () |
Returns the picking point on the facet body Created in NX10.0.0. More... | |
NXOpen::Section * | SelectPassThrougCurves () |
Returns the pass through curves Created in NX9.0.1. More... | |
void | SetAreaControl (int areaControl) |
Sets the area control ratio of the facet body Created in NX10.0.0. More... | |
void | SetAttraction (int attraction) |
Sets the attraction ratio to the facet body Created in NX10.0.0. More... | |
void | SetBorderTypeItems (const std::vector< NXOpen::Features::FillHoleBuilder::BorderContinuity > &markerToNodeListItem) |
Sets array of continuity items Created in NX9.0.1. More... | |
void | SetDefaultEdgeContinuity (NXOpen::Features::FillHoleBuilder::ContinuityTypes defaultEdgeContinuity) |
Sets the default continuity of edges. More... | |
void | SetFullnessPoint (NXOpen::Point *point) |
Sets the point at corner A. More... | |
void | SetPatch (bool patch) |
Sets the patch into part flag Created in NX9.0.1. More... | |
void | SetPickPoint (const NXOpen::Point3d &pickPoint) |
Sets the picking point on the facet body Created in NX10.0.0. More... | |
void | SetShapeControlType (NXOpen::Features::FillHoleBuilder::ShapeControlTypes shapeControlType) |
Sets the shape control type Created in NX9.0.1. More... | |
void | SetTolerance (double double0) |
Sets the tolerance Created in NX9.0.1. More... | |
NXOpen::Features::FillHoleBuilder::ShapeControlTypes | ShapeControlType () |
Returns the shape control type Created in NX9.0.1. More... | |
double | Tolerance () |
Returns the tolerance Created in NX9.0.1. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::FillHole builder
To create a new instance of this class, use NXOpen::Features::FreeformSurfaceCollection::CreateFillHoleBuilder
Default values.
Property | Value |
---|---|
AreaControl |
50 |
Attraction |
50 |
DefaultEdgeContinuity |
G1 |
Fullness.Value |
10.0 |
Patch |
0 |
ShapeControlType |
None |
Created in NX9.0.1.
int NXOpen::Features::FillHoleBuilder::AreaControl | ( | ) |
Returns the area control ratio of the facet body
Created in NX10.0.0.
License requirements : None
int NXOpen::Features::FillHoleBuilder::Attraction | ( | ) |
Returns the attraction ratio to the facet body
Created in NX10.0.0.
License requirements : None
NXOpen::Section* NXOpen::Features::FillHoleBuilder::CurveChain | ( | ) |
Returns the curve chain
Created in NX9.0.1.
License requirements : None
NXOpen::Features::FillHoleBuilder::ContinuityTypes NXOpen::Features::FillHoleBuilder::DefaultEdgeContinuity | ( | ) |
Returns the default continuity of edges.
The default continuity will be applied to new selected edges
Created in NX10.0.0.
License requirements : None
NXOpen::Facet::SelectFacetedBody* NXOpen::Features::FillHoleBuilder::FacetBody | ( | ) |
Returns the facet body to which the fill hole patch is fitted to
Created in NX10.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Features::FillHoleBuilder::Fullness | ( | ) |
Returns the fullness
Created in NX9.0.1.
License requirements : None
NXOpen::Point* NXOpen::Features::FillHoleBuilder::FullnessPoint | ( | ) |
Returns the point at corner A.
Created in NX9.0.1.
License requirements : None
std::vector<NXOpen::Features::FillHoleBuilder::BorderContinuity> NXOpen::Features::FillHoleBuilder::GetBorderTypeItems | ( | ) |
Returns array of continuity items.
bool NXOpen::Features::FillHoleBuilder::Patch | ( | ) |
Returns the patch into part flag
Created in NX9.0.1.
License requirements : None
NXOpen::Point3d NXOpen::Features::FillHoleBuilder::PickPoint | ( | ) |
Returns the picking point on the facet body
Created in NX10.0.0.
License requirements : None
NXOpen::Section* NXOpen::Features::FillHoleBuilder::SelectPassThrougCurves | ( | ) |
Returns the pass through curves
Created in NX9.0.1.
License requirements : None
void NXOpen::Features::FillHoleBuilder::SetAreaControl | ( | int | areaControl | ) |
Sets the area control ratio of the facet body
Created in NX10.0.0.
License requirements : nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
areaControl | areacontrol |
void NXOpen::Features::FillHoleBuilder::SetAttraction | ( | int | attraction | ) |
Sets the attraction ratio to the facet body
Created in NX10.0.0.
License requirements : nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
attraction | attraction |
void NXOpen::Features::FillHoleBuilder::SetBorderTypeItems | ( | const std::vector< NXOpen::Features::FillHoleBuilder::BorderContinuity > & | markerToNodeListItem | ) |
Sets array of continuity items
Created in NX9.0.1.
License requirements : None
markerToNodeListItem | markertonodelistitem |
void NXOpen::Features::FillHoleBuilder::SetDefaultEdgeContinuity | ( | NXOpen::Features::FillHoleBuilder::ContinuityTypes | defaultEdgeContinuity | ) |
Sets the default continuity of edges.
The default continuity will be applied to new selected edges
Created in NX10.0.0.
License requirements : nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
defaultEdgeContinuity | defaultedgecontinuity |
void NXOpen::Features::FillHoleBuilder::SetFullnessPoint | ( | NXOpen::Point * | point | ) |
Sets the point at corner A.
Created in NX9.0.1.
License requirements : nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
point | point |
void NXOpen::Features::FillHoleBuilder::SetPatch | ( | bool | patch | ) |
Sets the patch into part flag
Created in NX9.0.1.
License requirements : nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
patch | patch |
void NXOpen::Features::FillHoleBuilder::SetPickPoint | ( | const NXOpen::Point3d & | pickPoint | ) |
Sets the picking point on the facet body
Created in NX10.0.0.
License requirements : nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
pickPoint | pickpoint |
void NXOpen::Features::FillHoleBuilder::SetShapeControlType | ( | NXOpen::Features::FillHoleBuilder::ShapeControlTypes | shapeControlType | ) |
Sets the shape control type
Created in NX9.0.1.
License requirements : nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
shapeControlType | shapecontroltype |
void NXOpen::Features::FillHoleBuilder::SetTolerance | ( | double | double0 | ) |
Sets the tolerance
Created in NX9.0.1.
License requirements : nx_freeform_1 ("basic freeform modeling"), solid_modeling ("SOLIDS MODELING")
double0 | double0 |
NXOpen::Features::FillHoleBuilder::ShapeControlTypes NXOpen::Features::FillHoleBuilder::ShapeControlType | ( | ) |
Returns the shape control type
Created in NX9.0.1.
License requirements : None
double NXOpen::Features::FillHoleBuilder::Tolerance | ( | ) |
Returns the tolerance
Created in NX9.0.1.
License requirements : None