NX Open C++ Reference Guide
|
Represents a extrude feature builder. More...
Public Member Functions | |
void | AllowSelfIntersectingSection (bool allowSelfIntersectingSection) |
SET option for supporting self-intersecting section. More... | |
double | AngularTolerance () |
Returns the angle tolerance. More... | |
NXOpen::GeometricUtilities::BooleanOperation * | BooleanOperation () |
Returns the extrude boolean operation. More... | |
double | ChainingTolerance () |
Returns the chaining tolerance. More... | |
NXOpen::Direction * | Direction () |
Returns the extrude direction. More... | |
double | DistanceTolerance () |
Returns the distance tolerance. More... | |
NXOpen::GeometricUtilities::MultiDraft * | Draft () |
Returns the extrude draft operation. More... | |
NXOpen::GeometricUtilities::FeatureOptions * | FeatureOptions () |
Returns the feature options. More... | |
NXOpen::GeometricUtilities::Limits * | Limits () |
Returns the extrude limits. More... | |
NXOpen::GeometricUtilities::FeatureOffset * | Offset () |
Returns the extrude Offset operation. More... | |
double | PlanarTolerance () |
Returns the planar tolerance. More... | |
NXOpen::Section * | Section () |
Returns the section. More... | |
void | SetAngularTolerance (double angleTolerance) |
Sets the angle tolerance. More... | |
void | SetChainingTolerance (double chainingTolerance) |
Sets the chaining tolerance. More... | |
void | SetDirection (NXOpen::Direction *direction) |
Sets the extrude direction. More... | |
void | SetDistanceTolerance (double distanceTolerance) |
Sets the distance tolerance. More... | |
void | SetPlanarTolerance (double planarTolerance) |
Sets the planar tolerance. More... | |
void | SetSection (NXOpen::Section *section) |
Sets the section. More... | |
void | SetToleranceValues (double distanceTolerance, double chainingTolerance, double planarTolerance, double angularTolerance) |
SET all the tolerances at once. More... | |
NXOpen::GeometricUtilities::SmartVolumeProfileBuilder * | SmartVolumeProfile () |
Returns the smart volume profile. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a extrude feature builder.
It creates or edits extrude feature. Inputs to this class can be convergent objects.
This class provides methods to get the various extrude sub components.
Following are default values and options.
Section Must be set by user
Direction Must be set by user
Limit Type
Start Limit Distance 0.0/0.0 [in/mm]
End Limit Distance 1.0/25.0 [in/mm]
Draft Type NXOpen::GeometricUtilities::SimpleDraft::SimpleDraftTypeNoDraft
Boolean Sign NXOpen::Features::Feature::BooleanTypeCreate
Boolean Target NULL
Allow Self-intersecting Section false
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateExtrudeBuilder
Default values.
Property | Value |
---|---|
SmartVolumeProfile.OpenProfileSmartVolumeOption |
0 |
Created in NX4.0.0.
void NXOpen::Features::ExtrudeBuilder::AllowSelfIntersectingSection | ( | bool | allowSelfIntersectingSection | ) |
SET option for supporting self-intersecting section.
Created in NX7.5.0.
License requirements : solid_modeling ("SOLIDS MODELING")
allowSelfIntersectingSection | If true, allow self-intersecting section. |
double NXOpen::Features::ExtrudeBuilder::AngularTolerance | ( | ) |
Returns the angle tolerance.
Created in NX4.0.0.
License requirements : None
NXOpen::GeometricUtilities::BooleanOperation* NXOpen::Features::ExtrudeBuilder::BooleanOperation | ( | ) |
Returns the extrude boolean operation.
Created in NX4.0.0.
License requirements : None
double NXOpen::Features::ExtrudeBuilder::ChainingTolerance | ( | ) |
Returns the chaining tolerance.
Created in NX4.0.0.
License requirements : None
NXOpen::Direction* NXOpen::Features::ExtrudeBuilder::Direction | ( | ) |
Returns the extrude direction.
Created in NX4.0.0.
License requirements : None
double NXOpen::Features::ExtrudeBuilder::DistanceTolerance | ( | ) |
Returns the distance tolerance.
Created in NX4.0.0.
License requirements : None
NXOpen::GeometricUtilities::MultiDraft* NXOpen::Features::ExtrudeBuilder::Draft | ( | ) |
Returns the extrude draft operation.
Created in NX4.0.0.
License requirements : None
NXOpen::GeometricUtilities::FeatureOptions* NXOpen::Features::ExtrudeBuilder::FeatureOptions | ( | ) |
Returns the feature options.
Created in NX4.0.0.
License requirements : None
NXOpen::GeometricUtilities::Limits* NXOpen::Features::ExtrudeBuilder::Limits | ( | ) |
Returns the extrude limits.
Created in NX4.0.0.
License requirements : None
NXOpen::GeometricUtilities::FeatureOffset* NXOpen::Features::ExtrudeBuilder::Offset | ( | ) |
Returns the extrude Offset operation.
Created in NX4.0.0.
License requirements : None
double NXOpen::Features::ExtrudeBuilder::PlanarTolerance | ( | ) |
Returns the planar tolerance.
Created in NX4.0.0.
License requirements : None
NXOpen::Section* NXOpen::Features::ExtrudeBuilder::Section | ( | ) |
Returns the section.
Created in NX4.0.0.
License requirements : None
void NXOpen::Features::ExtrudeBuilder::SetAngularTolerance | ( | double | angleTolerance | ) |
Sets the angle tolerance.
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
angleTolerance | angle tolerance |
void NXOpen::Features::ExtrudeBuilder::SetChainingTolerance | ( | double | chainingTolerance | ) |
Sets the chaining tolerance.
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
chainingTolerance | chaining tolerance |
void NXOpen::Features::ExtrudeBuilder::SetDirection | ( | NXOpen::Direction * | direction | ) |
Sets the extrude direction.
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
direction | Extrude direction This parameter may not be NULL. |
void NXOpen::Features::ExtrudeBuilder::SetDistanceTolerance | ( | double | distanceTolerance | ) |
Sets the distance tolerance.
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
distanceTolerance | distance tolerance |
void NXOpen::Features::ExtrudeBuilder::SetPlanarTolerance | ( | double | planarTolerance | ) |
Sets the planar tolerance.
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
planarTolerance | planar tolerance |
void NXOpen::Features::ExtrudeBuilder::SetSection | ( | NXOpen::Section * | section | ) |
Sets the section.
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
section | Section to be extruded This parameter may not be NULL. |
void NXOpen::Features::ExtrudeBuilder::SetToleranceValues | ( | double | distanceTolerance, |
double | chainingTolerance, | ||
double | planarTolerance, | ||
double | angularTolerance | ||
) |
SET all the tolerances at once.
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
distanceTolerance | distance tolerance |
chainingTolerance | chaining tolerance |
planarTolerance | planar tolerance |
angularTolerance | angular tolerance |
NXOpen::GeometricUtilities::SmartVolumeProfileBuilder* NXOpen::Features::ExtrudeBuilder::SmartVolumeProfile | ( | ) |
Returns the smart volume profile.
Created in NX8.5.0.
License requirements : None