NX Open C++ Reference Guide
|
Represents an emboss feature builder that creates or edits an emboss feature. More...
Public Member Functions | |
std::vector < NXOpen::Features::EmbossRegion * > | GetRegions () |
The emboss regions. More... | |
void | MakeParentSketchInternal (bool internalizeParentSketch) |
Set the parent sketch internalization status for use during emboss feature creation Created in NX4.0.1. More... | |
void | SetRegions (const std::vector< NXOpen::Features::EmbossRegion * > ®ions) |
Created in NX4.0.0. More... | |
void | SetTolerance (double tolerance) |
Sets the distance tolerance Created in NX4.0.0. More... | |
double | Tolerance () |
Returns the distance tolerance Created in NX4.0.0. More... | |
Public Member Functions inherited from NXOpen::Features::FeatureBuilder | |
NXOpen::Features::Feature * | CommitFeature () |
Commits the feature parameters and creates the feature. More... | |
NXOpen::Features::Feature * | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
void | HideInternalParentFeatureAfterEdit (NXOpen::Features::Feature *parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
bool | ParentFeatureInternal () |
Returns whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
bool | PatchSolutionFlag () |
Returns the patch solution flag Created in NX8.0.1. More... | |
NXString | PatchSurfaceFilename () |
Returns the patch surface filename Created in NX8.0.1. More... | |
void | SetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited Created in NX6.0.0. More... | |
void | SetParentFeatureInternal (bool isInternal) |
Sets whether or not the latest timestamped parent feature of this feature should be made internal Created in NX5.0.0. More... | |
void | SetPatchSolutionFlag (bool optionValue) |
Sets the patch solution flag Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const NXString &surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetPatchSurfaceFilename (const char *surfaceFilename) |
Sets the patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const NXString &surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | SetSurroundingPatchSurfaceFilename (const char *surroundingSurfaceFilename) |
Sets the surrounding patch surface filename Created in NX8.0.1. More... | |
void | ShowInternalParentFeatureForEdit (NXOpen::Features::Feature *parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
NXString | SurroundingPatchSurfaceFilename () |
Returns the surrounding patch surface filename Created in NX8.0.1. More... | |
void | UnsetParentFeatureInternal (NXOpen::Features::Feature *parentFeature) |
Set the internal parent feature of the feature being edited to external Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents an emboss feature builder that creates or edits an emboss feature.
This class provides methods to set and get the multiple region subobjects and tolerance.
The following is default value:
Tolerance Distance tolerance 0.001/0.0254[in/mm]
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateEmbossBuilder
Created in NX4.0.0.
std::vector<NXOpen::Features::EmbossRegion *> NXOpen::Features::EmbossBuilder::GetRegions | ( | ) |
The emboss regions.
void NXOpen::Features::EmbossBuilder::MakeParentSketchInternal | ( | bool | internalizeParentSketch | ) |
Set the parent sketch internalization status for use during emboss feature creation
Created in NX4.0.1.
License requirements : solid_modeling ("SOLIDS MODELING")
internalizeParentSketch | If true, internalize the parent sketch, else the sketch will remain external. |
void NXOpen::Features::EmbossBuilder::SetRegions | ( | const std::vector< NXOpen::Features::EmbossRegion * > & | regions | ) |
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
regions | Array of emboss region objects. In NX4, only one region is supported. |
void NXOpen::Features::EmbossBuilder::SetTolerance | ( | double | tolerance | ) |
Sets the distance tolerance
Created in NX4.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
tolerance | distance tolerance |
double NXOpen::Features::EmbossBuilder::Tolerance | ( | ) |
Returns the distance tolerance
Created in NX4.0.0.
License requirements : None