NX Open C++ Reference Guide
|
Represents the event data for pre-update callback for custom feature. More...
Public Member Functions | |
NXOpen::Features::ConstructionFeatureData * | CreateConstructionFeatureData (NXOpen::Features::Feature *feature) |
Returns construction feature data for given construction feature of a custom feature. More... | |
void | SetConstructionFeatures (const std::vector< NXOpen::Features::ConstructionFeatureData * > &constructionFeaturesTags) |
The custom feature construction features Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Features::CustomFeatureEvent | |
int | ErrorCode () |
Returns the error occured during the event Created in NX11.0.0. More... | |
std::vector < NXOpen::Features::ConstructionFeatureData * > | GetConstructionFeatures () |
The custom feature get construction features. More... | |
NXOpen::Features::CustomFeature * | GetCustomFeature () |
Get the custom feature of the event. More... | |
NXOpen::DisplayableObject * | GetNXObject (NXOpen::Features::CustomFeatureEvent::ParasolidId parasolidId) |
Returns the Solid body. More... | |
std::vector < NXOpen::Features::OutputFeatureData * > | GetOutputFeatures () |
The output features created in post update event. More... | |
NXOpen::Features::CustomFeatureEvent::ParasolidId | GetParasolidId (NXOpen::DisplayableObject *solidTag) |
Get the Parasolid tag of Solid body. More... | |
void | SetErrorCode (int errorCode) |
Sets the error occured during the event Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen::Features::CustomFeatureEvent | |
enum | ParasolidId { ParasolidIdDummyMember } |
Represents the event data for pre-update callback for custom feature.
This class cannot be created
Created in NX11.0.0.
NXOpen::Features::ConstructionFeatureData* NXOpen::Features::CustomFeaturePreUpdateEvent::CreateConstructionFeatureData | ( | NXOpen::Features::Feature * | feature | ) |
Returns construction feature data for given construction feature of a custom feature.
feature | The feature for which the data object is to be created |
void NXOpen::Features::CustomFeaturePreUpdateEvent::SetConstructionFeatures | ( | const std::vector< NXOpen::Features::ConstructionFeatureData * > & | constructionFeaturesTags | ) |
The custom feature construction features
Created in NX11.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
constructionFeaturesTags | Input array of NXOpen Features |